GDY01 06 - Base Mounting Shaft Supports - Thicker Standard
Yiheda 3D Electronic Gallery
yhd_fa
A2-shaft supports
Powered by
CAD모델 선택
{yiheda/yhd_fa/a2/gdy01_06.prj},{NB=GDY02-D20-H25},{CODE=GDY02},{TYPE=More standard},{MAT=S45C},{SUR=electroless nickel plating},{ATTA=1 Set screw(Stainless steel)},{D=20},{DTOL=+0.021/0},{H=25},{HPOOL=25,30,40,50},{L=32},{T=25},{T1=12.5},{L1=18},{M=M8},{MPOOL=8},{M1=M8},{M1POOL=8},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATTA
annex
ⁿ/ₐ
D
DH7
[mm]
DTOL
D tolerance
ⁿ/ₐ
L
[mm]
H1
[mm]
T
[mm]
T1
ⁿ/ₐ
L1
[mm]
M
ⁿ/ₐ
M1
ⁿ/ₐ
GDY01-D10-H20
GDY01
Thickened standard type
S45C
Black
One set screw
10
+0.015/0
22
29.8
18
9.0
12
M6
M6
GDY01-D12-H20
GDY01
Thickened standard type
S45C
Black
One set screw
12
+0.018/0
22
30.8
18
9.0
12
M6
M6
GDY01-D16-H25
GDY01
Thickened standard type
S45C
Black
One set screw
16
+0.018/0
25
39.8
20
10.0
14
M6
M6
GDY01-D20-H25
GDY01
Thickened standard type
S45C
Black
One set screw
20
+0.021/0
32
42.8
25
12.5
18
M8
M8
GDY01-D25-H30
GDY01
Thickened standard type
S45C
Black
One set screw
25
+0.021/0
38
49.8
30
15.0
24
M8
M8
GDY01-D30-H30
GDY01
Thickened standard type
S45C
Black
One set screw
30
+0.021/0
50
52.8
35
17.5
32
M8
M8
GDY01-D35-H40
GDY01
Thickened standard type
S45C
Black
One set screw
35
+0.025/0
50
64.8
35
17.5
32
M8
M8
GDY01-D40-H40
GDY01
Thickened standard type
S45C
Black
One set screw
40
+0.025/0
50
69.8
40
20.0
32
M8
M8
GDY02-D10-H20
GDY02
Thickened standard type
S45C
Electroless nickel platin...
One set screw(Stainless s...
10
+0.015/0
22
29.8
18
9.0
12
M6
M6
GDY02-D12-H20
GDY02
Thickened standard type
S45C
Electroless nickel platin...
One set screw(Stainless s...
12
+0.018/0
22
30.8
18
9.0
12
M6
M6
GDY02-D16-H25
GDY02
Thickened standard type
S45C
Electroless nickel platin...
One set screw(Stainless s...
16
+0.018/0
25
39.8
20
10.0
14
M6
M6
GDY02-D20-H25
GDY02
Thickened standard type
S45C
Electroless nickel platin...
One set screw(Stainless s...
20
+0.021/0
32
42.8
25
12.5
18
M8
M8
GDY02-D25-H30
GDY02
Thickened standard type
S45C
Electroless nickel platin...
One set screw(Stainless s...
25
+0.021/0
38
49.8
30
15.0
24
M8
M8
GDY02-D30-H30
GDY02
Thickened standard type
S45C
Electroless nickel platin...
One set screw(Stainless s...
30
+0.021/0
50
52.8
35
17.5
32
M8
M8
GDY02-D35-H40
GDY02
Thickened standard type
S45C
Electroless nickel platin...
One set screw(Stainless s...
35
+0.025/0
50
64.8
35
17.5
32
M8
M8
GDY02-D40-H40
GDY02
Thickened standard type
S45C
Electroless nickel platin...
One set screw(Stainless s...
40
+0.025/0
50
69.8
40
20.0
32
M8
M8
GDY06-D10-H20
GDY06
Thickened standard type
SUS304
-
One set screw(Stainless s...
10
+0.015/0
22
29.8
18
9.0
12
M6
M6
GDY06-D12-H20
GDY06
Thickened standard type
SUS304
-
One set screw(Stainless s...
12
+0.018/0
22
30.8
18
9.0
12
M6
M6
GDY06-D16-H25
GDY06
Thickened standard type
SUS304
-
One set screw(Stainless s...
16
+0.018/0
25
39.8
20
10.0
14
M6
M6
GDY06-D20-H25
GDY06
Thickened standard type
SUS304
-
One set screw(Stainless s...
20
+0.021/0
32
42.8
25
12.5
18
M8
M8
GDY06-D25-H30
GDY06
Thickened standard type
SUS304
-
One set screw(Stainless s...
25
+0.021/0
38
49.8
30
15.0
24
M8
M8
GDY06-D30-H30
GDY06
Thickened standard type
SUS304
-
One set screw(Stainless s...
30
+0.021/0
50
52.8
35
17.5
32
M8
M8
GDY06-D35-H40
GDY06
Thickened standard type
SUS304
-
One set screw(Stainless s...
35
+0.025/0
50
64.8
35
17.5
32
M8
M8
GDY06-D40-H40
GDY06
Thickened standard type
SUS304
-
One set screw(Stainless s...
40
+0.025/0
50
69.8
40
20.0
32
M8
M8
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성