GC32S28 & GC32A28 - Drive Belt Gears - 32 Pitch (.0982 Circular Pitch) - 1/4", 3/16" & 1/8" Bore - 20° Pressure Angle
WMBerg
INCH
Chain and Belt Drives
Flex-E-Belt® Drive Systems
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/flex_e_belt_drive_system/a32.prj},{NB=GC32A28-128_(1)},{PN=GC32A28-128},{LOD=1},{DES=Drive Belt Gear},{CN=Master Inch/Metric Catalog},{CP=A29},{MAT=2024T4 Aluminum Anodized},{P=32},{N=128},{LOD1=1,'Low',2,'High'},{PD=4.0000},{OD=4.062},{B=0.2498},{F=3/16},{OL=.500},{HD=3/8},{F1=0.1875},{H=0.3750},{L=0.5000},{L1=0.2500},{PSTOL=0.0010}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Pitch
ⁿ/ₐ
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[Inch]
OD
Outside Diameter
[Inch]
B
Bore
[Inch]
F
Face Width
[Inch]
OL
Overall Length
[Inch]
HD
Hub Diameter
[Inch]
GC32A28-14_(2)
GC32A28-14
Drive Belt Gear
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
14
0.4375
0.500
0.2498
3/16
.500
3/8
GC32A28-15_(2)
GC32A28-15
Drive Belt Gear
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
15
0.4687
0.531
0.2498
3/16
.500
3/8
GC32A28-16_(2)
GC32A28-16
Drive Belt Gear
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
16
0.5000
0.562
0.2498
3/16
.500
3/8
GC32A28-18_(2)
GC32A28-18
Drive Belt Gear
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
18
0.5625
0.625
0.2498
3/16
.500
3/8
GC32A28-20_(2)
GC32A28-20
Drive Belt Gear
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
20
0.6250
0.687
0.2498
3/16
.500
3/8
GC32A28-22_(2)
GC32A28-22
Drive Belt Gear
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
22
0.6875
0.750
0.2498
3/16
.500
3/8
GC32A28-24_(2)
GC32A28-24
Drive Belt Gear
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
24
0.7500
0.812
0.2498
3/16
.500
3/8
GC32A28-26_(2)
GC32A28-26
Drive Belt Gear
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
26
0.8125
0.875
0.2498
3/16
.500
3/8
GC32A28-28_(2)
GC32A28-28
Drive Belt Gear
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
28
0.8750
0.937
0.2498
3/16
.500
3/8
GC32A28-30_(2)
GC32A28-30
Drive Belt Gear
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
30
0.9375
1.000
0.2498
3/16
.500
3/8
GC32A28-32_(2)
GC32A28-32
Drive Belt Gear
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
32
1.0000
1.062
0.2498
3/16
.500
3/8
GC32A28-36_(2)
GC32A28-36
Drive Belt Gear
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
36
1.1250
1.187
0.2498
3/16
.500
3/8
GC32A28-40_(2)
GC32A28-40
Drive Belt Gear
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
40
1.2500
1.312
0.2498
3/16
.500
3/8
GC32A28-48_(2)
GC32A28-48
Drive Belt Gear
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
48
1.5000
1.562
0.2498
3/16
.500
3/8
GC32A28-56_(2)
GC32A28-56
Drive Belt Gear
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
56
1.7500
1.812
0.2498
3/16
.500
3/8
GC32A28-64_(2)
GC32A28-64
Drive Belt Gear
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
64
2.0000
2.062
0.2498
3/16
.500
3/8
GC32A28-72_(2)
GC32A28-72
Drive Belt Gear
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
72
2.2500
2.312
0.2498
3/16
.500
3/8
GC32A28-80_(2)
GC32A28-80
Drive Belt Gear
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
80
2.5000
2.562
0.2498
3/16
.500
3/8
GC32A28-88_(2)
GC32A28-88
Drive Belt Gear
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
88
2.7500
2.812
0.2498
3/16
.500
3/8
GC32A28-96_(1)
GC32A28-96
Drive Belt Gear
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
96
3.0000
3.062
0.2498
3/16
.500
3/8
GC32A28-112_(1)
GC32A28-112
Drive Belt Gear
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
112
3.5000
3.562
0.2498
3/16
.500
3/8
GC32A28-128_(1)
GC32A28-128
Drive Belt Gear
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
128
4.0000
4.062
0.2498
3/16
.500
3/8
GC32S28-14_(2)
GC32S28-14
Drive Belt Gear
Master Inch/Metric Catalo...
303 Stainless Steel
32
14
0.4375
0.500
0.2498
3/16
.500
3/8
GC32S28-15_(2)
GC32S28-15
Drive Belt Gear
Master Inch/Metric Catalo...
303 Stainless Steel
32
15
0.4687
0.531
0.2498
3/16
.500
3/8
GC32S28-16_(2)
GC32S28-16
Drive Belt Gear
Master Inch/Metric Catalo...
303 Stainless Steel
32
16
0.5000
0.562
0.2498
3/16
.500
3/8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表