You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
English (United States)
GB/T 9115.2-2000 PN16 MF - Steel pipe welding neck flanges with male and female face
Chinese Manufacturers
HETONG
gb9115.2-2000
pn1.6mpa
Powered by
CAD模型選擇
{chinese_manufacturers/hetong/gb9115.2-2000/pn1.6mpa/gb9115.2-2000pn1.6mpamf.prj},{NB=Flanges DN250-PN16 MF GB/T 9115.2-2000},{IDNR=},{DN=250},{A=273.0},{AII=273},{DD=405},{K=355},{L=26},{N=12},{M=M24},{D=319},{X=312},{Y=313},{F1=4.5},{F2=3.5},{C=26},{H=70},{NN=288},{NNII=288},{S=6.3},{H1=16},{R=10},{PPATH=gb9115.2-2000pn1.6mf.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
DN
dia. of nominal
[mm]
A
outer dia. of steel tube;series I
[mm]
AII
outer dia. of steel tube;series II
[mm]
DD
outer dia. of flanges;DD=Capital d
[mm]
K
dia. of newel
[mm]
L
dia. of bolt
[mm]
N
amount of bolt
[mm]
M
bolt standard
ⁿ/ₐ
D
hermetic face
[mm]
X
hermetic face
[mm]
Y
hermetic face
[mm]
F1
hermetic face
[mm]
F2
hermetic face
[mm]
C
thickness of flanges
[mm]
H
height of flanges
[mm]
NN
neck of flanges;series I
ⁿ/ₐ
NNII
neck of flanges;series II
[mm]
S
neck of flanges;when DN>600.S is confirm by user
[mm]
H1
neck of flanges
[mm]
R
neck of flanges
[mm]
Flanges DN10-PN16 MF GB/T...
10
17.2
14
90
60
14
4
M12
41
34
35
4.0
3.0
14
35
28
28
2.3
6
3
Flanges DN15-PN16 MF GB/T...
15
21.3
18
95
65
14
4
M12
46
39
40
4.0
3.0
14
38
32
32
3.2
6
3
Flanges DN20-PN16 MF GB/T...
20
26.9
25
105
75
14
4
M12
56
50
51
4.0
3.0
16
40
40
40
3.2
6
4
Flanges DN25-PN16 MF GB/T...
25
33.7
32
115
85
14
4
M12
65
57
58
4.0
3.0
16
40
46
46
3.2
6
4
Flanges DN32-PN16 MF GB/T...
32
42.4
38
140
100
18
4
M16
76
65
66
4.0
3.0
18
42
56
56
3.6
6
5
Flanges DN40-PN16 MF GB/T...
40
48.3
45
150
110
18
4
M16
84
75
76
4.0
3.0
18
45
64
64
3.6
7
5
Flanges DN50-PN16 MF GB/T...
50
60.3
57
165
125
18
4
M16
99
87
88
4.0
3.0
20
48
74
74
4.0
8
5
Flanges DN65-PN16 MF GB/T...
65
76.1
76
185
145
18
4
M16
118
109
110
4.0
3.0
20
45
92
92
2.9
10
6
Flanges DN80-PN16 MF GB/T...
80
88.9
89
200
160
18
8
M16
132
120
121
4.0
3.0
20
50
110
110
3.2
10
6
Flanges DN100-PN16 MF GB/...
100
114.3
108
220
180
18
8
M16
156
149
150
4.5
3.5
22
52
130
130
3.6
12
6
Flanges DN125-PN16 MF GB/...
125
139.7
133
250
210
18
8
M16
184
175
176
4.5
3.5
22
55
158
158
4.0
12
6
Flanges DN150-PN16 MF GB/...
150
168.3
159
285
240
22
8
M20
211
203
204
4.5
3.5
24
55
184
184
4.5
12
8
Flanges DN200-PN16 MF GB/...
200
219.1
219
340
295
22
12
M20
266
259
260
4.5
3.5
24
62
234
234
6.3
16
8
Flanges DN250-PN16 MF GB/...
250
273.0
273
405
355
26
12
M24
319
312
313
4.5
3.5
26
70
288
288
6.3
16
10
Flanges DN300-PN16 MF GB/...
300
323.9
325
460
410
26
12
M24
370
363
364
4.5
3.5
28
78
342
342
7.1
16
10
Flanges DN350-PN16 MF GB/...
350
355.6
377
520
470
26
16
M24
429
421
422
5.0
4.0
30
82
390
400
8.0
16
10
Flanges DN400-PN16 MF GB/...
400
406.4
426
580
525
30
16
M27
480
473
474
5.0
4.0
32
85
444
450
8.8
16
10
Flanges DN450-PN16 MF GB/...
450
457.0
480
640
585
30
20
M27
548
523
524
5.0
4.0
40
87
490
506
10.0
16
12
Flanges DN500-PN16 MF GB/...
500
508.0
530
715
650
33
20
M30
609
575
576
5.0
4.0
44
90
546
559
11.0
16
12
Flanges DN600-PN16 MF GB/...
600
610.0
630
840
770
36
20
M33
720
675
676
5.0
4.0
54
95
650
660
12.5
18
12
Flanges DN700-PN16 MF GB/...
700
711.0
720
910
840
36
24
M33
794
777
778
5.0
4.0
38
100
750
750
15.0
18
12
Flanges DN800-PN16 MF GB/...
800
813.0
820
1025
950
39
24
M36
901
882
883
5.0
4.0
38
105
848
850
15.0
20
12
Flanges DN900-PN16 MF GB/...
900
914.0
920
1125
1050
39
28
M36
1001
987
988
5.0
4.0
40
110
948
958
15.0
20
12
Flanges DN1000-PN16 MF GB...
1000
1016.0
1020
1255
1170
42
28
M39
1112
1092
1094
6.0
5.0
42
120
1056
1060
15.0
22
12
Flanges DN1200-PN16 MF GB...
1200
1220.0
1220
1485
1390
48
32
M45
1328
1292
1294
6.0
5.0
48
130
1260
1260
15.0
30
12
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表