GB/T 17880.2-99 - Countersunk head riveted nuts
Chinese Manufacturers
HD
Powered by
CAD모델 선택
{chinese_manufacturers/hd/gb17880.2-99.prj},{NB=Riveted nuts GB/T 17880.2 M8X1.25X19.5},{GUIGE=M8},{D=8.000},{P=1.250},{DD=11.000},{D1=9.200},{DK=14.000},{DKMAX=14.000},{K=1.500},{R=0.300},{L=19.500},{LMAX=19.500},{L1=9.000},{D0=11.000},{H1=12.300},{HMIN=4.500},{HMAX=6.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
GUIGE
Thread specification
ⁿ/ₐ
D
[mm]
P
[mm]
DD
[mm]
D1
[mm]
DK
[mm]
DKMAX
[mm]
K
[mm]
R
[mm]
L
[mm]
LMAX
[mm]
L1
Referrence
[mm]
D0
[mm]
H1
Referrence
[mm]
HMIN
Rivet joint thickness
[mm]
HMAX
Rivet joint thickness
[mm]
Riveted nuts GB/T 17880.2...
M3
3.000
0.500
5.000
4.000
8.000
8.000
1.500
0.200
9.000
9.000
4.000
5.000
5.800
1.700
2.500
Riveted nuts GB/T 17880.2...
M3
3.000
0.500
5.000
4.000
8.000
8.000
1.500
0.200
10.000
10.000
5.000
5.000
5.800
2.500
3.500
Riveted nuts GB/T 17880.2...
M3
3.000
0.500
5.000
4.000
8.000
8.000
1.500
0.200
11.000
11.000
6.000
5.000
5.800
3.500
4.500
Riveted nuts GB/T 17880.2...
M4
4.000
0.700
6.000
4.800
9.000
9.000
1.500
0.200
10.500
10.500
4.000
6.000
7.500
1.700
2.500
Riveted nuts GB/T 17880.2...
M4
4.000
0.700
6.000
4.800
9.000
9.000
1.500
0.200
11.500
11.500
5.000
6.000
7.500
2.500
3.500
Riveted nuts GB/T 17880.2...
M4
4.000
0.700
6.000
4.800
9.000
9.000
1.500
0.200
12.500
12.500
6.000
6.000
7.500
3.500
4.500
Riveted nuts GB/T 17880.2...
M5
5.000
0.800
7.000
5.600
10.000
10.000
1.500
0.200
12.500
12.500
4.500
7.000
9.300
1.700
2.500
Riveted nuts GB/T 17880.2...
M5
5.000
0.800
7.000
5.600
10.000
10.000
1.500
0.200
13.500
13.500
5.500
7.000
9.300
2.500
3.500
Riveted nuts GB/T 17880.2...
M5
5.000
0.800
7.000
5.600
10.000
10.000
1.500
0.200
14.500
14.500
6.500
7.000
9.300
3.500
4.500
Riveted nuts GB/T 17880.2...
M6
6.000
1.000
9.000
7.500
12.000
12.000
1.500
0.200
15.000
15.000
5.500
9.000
11.000
1.700
3.000
Riveted nuts GB/T 17880.2...
M6
6.000
1.000
9.000
7.500
12.000
12.000
1.500
0.200
16.500
16.500
7.000
9.000
11.000
3.000
4.500
Riveted nuts GB/T 17880.2...
M6
6.000
1.000
9.000
7.500
12.000
12.000
1.500
0.200
18.000
18.000
8.500
9.000
11.000
4.500
6.000
Riveted nuts GB/T 17880.2...
M8
8.000
1.250
11.000
9.200
14.000
14.000
1.500
0.300
16.500
16.500
6.000
11.000
12.300
1.700
3.000
Riveted nuts GB/T 17880.2...
M8
8.000
1.250
11.000
9.200
14.000
14.000
1.500
0.300
18.000
18.000
7.500
11.000
12.300
3.000
4.500
Riveted nuts GB/T 17880.2...
M8
8.000
1.250
11.000
9.200
14.000
14.000
1.500
0.300
19.500
19.500
9.000
11.000
12.300
4.500
6.000
Riveted nuts GB/T 17880.2...
M10
10.000
1.500
13.000
11.000
16.000
16.000
1.500
0.300
19.500
19.500
6.500
13.000
15.000
1.700
3.000
Riveted nuts GB/T 17880.2...
M10
10.000
1.500
13.000
11.000
16.000
16.000
1.500
0.300
21.000
21.000
8.000
13.000
15.000
3.000
4.500
Riveted nuts GB/T 17880.2...
M10
10.000
1.500
13.000
11.000
16.000
16.000
1.500
0.300
22.500
22.500
9.500
13.000
15.000
4.500
6.000
Riveted nuts GB/T 17880.2...
M10
10.000
1.500
13.000
11.000
16.000
16.000
1.500
0.300
24.000
24.000
11.000
13.000
15.000
6.000
7.500
Riveted nuts GB/T 17880.2...
M10
10.000
1.000
13.000
11.000
16.000
16.000
1.500
0.300
19.500
19.500
6.500
13.000
15.000
1.700
3.000
Riveted nuts GB/T 17880.2...
M10
10.000
1.000
13.000
11.000
16.000
16.000
1.500
0.300
21.000
21.000
8.000
13.000
15.000
3.000
4.500
Riveted nuts GB/T 17880.2...
M10
10.000
1.000
13.000
11.000
16.000
16.000
1.500
0.300
22.500
22.500
9.500
13.000
15.000
4.500
6.000
Riveted nuts GB/T 17880.2...
M10
10.000
1.000
13.000
11.000
16.000
16.000
1.500
0.300
24.000
24.000
11.000
13.000
15.000
6.000
7.500
Riveted nuts GB/T 17880.2...
M12
12.000
1.750
15.000
13.000
18.000
18.000
1.500
0.300
22.500
22.500
7.000
15.000
17.500
1.700
3.000
Riveted nuts GB/T 17880.2...
M12
12.000
1.750
15.000
13.000
18.000
18.000
1.500
0.300
24.000
24.000
7.000
15.000
17.500
3.000
4.500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
LPGS/LPGSG - Stripper Guide Pins - Straight Type
Chinese Manufacturers
21.05.2014
GB/T17880.4-99 - 120¡ãSmall countersunk head riveted nuts
Chinese Manufacturers
21.05.2014
GB39-88 - Square nuts-Product grade C
Chinese Manufacturers
21.05.2014
LRPPF - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
LBDF - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
GB/T 80-2007 - Hexagon socket set screws with cup point
Chinese Manufacturers
21.05.2014
GB/T 78-2007 - Hexagon socket set screws with cone point
Chinese Manufacturers
21.05.2014
LSPD - Cam Side Slide Plates
Chinese Manufacturers
21.05.2014
Z10 - Locking assemblies, type Z10
Chinese Manufacturers
21.05.2014
HB4-27-2002 - Cross,D type,flared tube
Chinese Manufacturers
21.05.2014
LHLC-50 - H-Type Lifters
Chinese Manufacturers
21.05.2014
LHLC-63 - H-Type Lifters
Chinese Manufacturers
21.05.2014
LTP - Cam Stroke Plates
Chinese Manufacturers
21.05.2014
LSPPV - Cam Side Slide Plates-VDI 3357
Chinese Manufacturers
27.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성