GALXSW..MS
Fluro
Motor Sport
Rod Ends
Series K
Male left hand thread
rustproof
maintenance free
GALXSW..MS
Powered by
CAD모델 선택
{fluro/motorsportteile/gelenkkoepfe/massreihe_k/aussengewinde_links/rostfrei/wartungsfrei/galxsw/galxsw_ms_asmtab.prj},{NB=Gelenkkopf GALXSW12x1.5MS M 12x1.5 LH (0-0)},{IDNR=},{BEZ=GALXSW12x1.5MS},{XBEZ=GALXSW 12x1.5 MS},{GR=12},{D=12},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{INFORMATION=Information},{B=16},{M=12.00},{A=32},{F=54},{L=70},{O=15.4},{G=M 12x1.5 LH},{GNDM=12},{GP=1.50},{GL=33},{ST=42.0},{DT=38.4},{KIPPWINKEL=13},{GEW=87},{VERS=10},{PPATH=galxsw_ms_asmtpl.prj},{PDF=galxsw_ms},{MD=360},{MAT1=Vergütungsstahl 42CrMo4},{MAT2=rostfreier Stahl 1.4571},{MAT3=Wälzlagerstahl 100Cr6},{LR=vorgespannt, spielfrei},{CTN=84833038}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
GR
Size
[mm]
D
H7
[mm]
B
[mm]
M
[mm]
A
[mm]
F
[mm]
L
[mm]
O
[mm]
G
Thread
ⁿ/ₐ
GL
[mm]
ST
static radial load Co
[kN]
DT
dynamic radial load Co
[kN]
KIPPWINKEL
Pivoting angle
[°]
GEW
Unit weight
[g]
MD
Min- / Max values in direction of rotation
[°]
MAT1
Housing material
ⁿ/ₐ
MAT2
Insert material
ⁿ/ₐ
MAT3
Inner ring material
ⁿ/ₐ
LR
Clearance
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
GALXSW6MS M 6x1 LH
GALXSW6MS
6
6
9
6.75
20
36
46
8.9
M 6x1 LH
22
9.8
9.8
13
20
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GALXSW8MS M 8x1.25 LH
GALXSW8MS
8
8
12
9.00
24
42
54
10.4
M 8x1.25 LH
25
19.5
19.5
14
33
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GALXSW8x1MS M 8x1 LH
GALXSW8x1MS
8
8
12
9.00
24
42
54
10.4
M 8x1 LH
25
19.5
19.5
14
33
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GALXSW10x1.25MS M 10x1.25...
GALXSW10x1.25MS
10
10
14
10.50
28
48
62
12.9
M 10x1.25 LH
29
31.4
28.1
13
56
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GALXSW10MS M 10x1.5 LH
GALXSW10MS
10
10
14
10.50
28
48
62
12.9
M 10x1.5 LH
29
31.4
28.1
13
56
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GALXSW10x1MS M 10x1 LH
GALXSW10x1MS
10
10
14
10.50
28
48
62
12.9
M 10x1 LH
29
31.4
28.1
13
56
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GALXSW10.8MS M 10x1.5 LH
GALXSW10.8MS
8
8
14
10.50
28
48
62
12.9
M 10x1.5 LH
29
31.4
28.1
13
56
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GALXSW12x1.25MS M 12x1.25...
GALXSW12x1.25MS
12
12
16
12.00
32
54
70
15.4
M 12x1.25 LH
33
42.0
38.4
13
87
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GALXSW12MS M 12x1.75 LH
GALXSW12MS
12
12
16
12.00
32
54
70
15.4
M 12x1.75 LH
33
42.0
38.4
13
87
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GALXSW12x1.5MS M 12x1.5 L...
GALXSW12x1.5MS
12
12
16
12.00
32
54
70
15.4
M 12x1.5 LH
33
42.0
38.4
13
87
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GALXSW12.10MS M 12x1.75 L...
GALXSW12.10MS
10
10
16
12.00
32
54
70
15.4
M 12x1.75 LH
33
42.0
38.4
13
87
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GALXSW14x1.5MS M 14x1.5 L...
GALXSW14x1.5MS
14
14
19
13.50
36
60
78
16.8
M 14x1.5 LH
38
57.0
50.5
16
129
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GALXSW14MS M 14x2 LH
GALXSW14MS
14
14
19
13.50
36
60
78
16.8
M 14x2 LH
38
57.0
50.5
16
129
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GALXSW14.12MS M 14x2 LH
GALXSW14.12MS
12
12
19
13.50
36
60
78
16.8
M 14x2 LH
38
57.0
50.5
16
129
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GALXSW16x1.5MS M 16x1.5 L...
GALXSW16x1.5MS
16
16
21
15.00
42
66
87
19.3
M 16x1.5 LH
40
67.0
63.0
15
189
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GALXSW16MS M 16x2 LH
GALXSW16MS
16
16
21
15.00
42
66
87
19.3
M 16x2 LH
40
67.0
63.0
15
189
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GALXSW16.14MS M 16x2 LH
GALXSW16.14MS
14
14
21
15.00
42
66
87
19.3
M 16x2 LH
40
67.0
63.0
15
189
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GALXSW18MS M 18x1.5 LH
GALXSW18MS
18
18
23
16.50
46
72
95
21.8
M 18x1.5 LH
44
81.5
76.5
15
267
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GALXSW18.16MS M 18x1.5 LH
GALXSW18.16MS
16
16
23
16.50
46
72
95
21.8
M 18x1.5 LH
44
81.5
76.5
15
267
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GALXSW20MS M 20x1.5 LH
GALXSW20MS
20
20
25
18.00
50
78
103
24.3
M 20x1.5 LH
47
93.5
93.5
14
348
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GALXSW25MS M 24x2 LH
GALXSW25MS
25
25
31
22.00
60
94
124
29.6
M 24x2 LH
58
135.0
135.0
15
600
360
Heat-treated steel 42CrMo...
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성