您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
English (United States)
GAFCNM - Hinge - resin butterfly hinge - tapered / countersunk
SRD-FA
SRD-FA
Hinges
Powered by
CAD模型選擇
{srdfaa/fagczih/t988/gafcnm2095-1_asmtab.prj},{NB=GAFCNM45},{CODE=GAFCNM},{TS=jin ji xing/zhuikongxing},{MATZT=PA6},{SURZT=heishe},{MATZZ=SPCC},{SURZZ=duxin},{GG=45},{ALKG=10},{WEI=0.03},{A=52.5},{B=45},{A1=30.0},{B1=24.0},{H=16.0},{HH=0.0},{T=8.0},{E=9.0},{D=13.0},{DD=6.5},{DD1=6.0},{DD2=0},{LINK=https://www.srdfaa.com/product/1581146626704.html},{PPATH=gafcnm2095-1/gafcnm2095-1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
code
ⁿ/ₐ
TS
Type Selection
ⁿ/ₐ
MATZT
The main body material
ⁿ/ₐ
SURZT
Main body color
ⁿ/ₐ
MATZZ
A shaft material
ⁿ/ₐ
SURZZ
Axis of color
ⁿ/ₐ
GG
specifications
ⁿ/ₐ
ALKG
Allowable Load
[kg]
WEI
mass
[kg/pcs]
A
[mm]
B
[mm]
A1
[mm]
B1
[mm]
H
H [mm]
[mm]
HH
h
[mm]
T
[mm]
E
[mm]
D
[mm]
DD
d
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
GAFCNM30
GAFCNM
Economy/taper hole type
PA6
black
SPCC
galvanized
30
7
0.01
39.0
30
20.0
14.0
9.5
0.0
5.0
0.0
8.0
4.2
3.0
0
GAFCNM45
GAFCNM
Economy/taper hole type
PA6
black
SPCC
galvanized
45
10
0.03
52.5
45
30.0
24.0
16.0
0.0
8.0
9.0
13.0
6.5
6.0
0
GAFCNM45A
GAFCNM
Economy/taper hole type
PA6
black
SPCC
galvanized
45A
12
0.04
60.0
45
35.0
24.0
16.0
0.0
8.0
9.0
13.0
6.5
6.0
0
GAFCNM50
GAFCNM
Economy/taper hole type
PA6
black
SPCC
galvanized
50
12
0.04
60.0
50
40.0
30.0
18.0
6.0
10.0
0.0
12.5
8.3
6.0
18
GAFCNM50A
GAFCNM
Economy/taper hole type
PA6
black
SPCC
galvanized
50A
13
0.05
70.0
50
46.0
30.0
20.0
6.0
10.0
0.0
10.0
6.5
6.0
18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表