Small flange mount
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
High efficiency induction gearmotor for Japan (IE3)
Standard gearmotor
Parallel shaft (G3 series)
Powered by
CAD모델 선택
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/high_efficiency_i_gm/standard_gearmotor/g3_series/sg_g3_sfm_asmtab.prj},{NB=G3K32N100-MP08TWNTB2},{IDNR=},{CNSORDERNO=G3K32N100-MP08TWNTB2},{V=380/50,400/50,400/60,440/60(V/Hz)},{C=0.75kW},{R=1/100},{OS=32},{B=200V with Brake},{BOX=ecoT-BOX},{PTB=},{T=Small Flange},{GH=GK32},{KEY=KEY32},{S=SP032},{S1=SP032},{GHL=180},{M=PE075},{ME=PE075B},{ML=237.5},{MOS=0},{BW=0},{TL=417.5},{PPATH=../../asmsfg_asmtpl/g3_asmtpl.prj},{ATTX=K}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
V
Voltage
ⁿ/ₐ
C
Motor capacity
ⁿ/ₐ
R
Ratio
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
B
Brake
ⁿ/ₐ
BOX
Terminal box
ⁿ/ₐ
G3K28N5-MP08TNNTN
G3K28N5-MP08TNNTN
200/50,200/60,220/60(V/Hz...
0.75kW
1/5
28
w/o Brake
ecoT-BOX
G3K28N10-MP08TNNTN
G3K28N10-MP08TNNTN
200/50,200/60,220/60(V/Hz...
0.75kW
1/10
28
w/o Brake
ecoT-BOX
G3K28N15-MP08TNNTN
G3K28N15-MP08TNNTN
200/50,200/60,220/60(V/Hz...
0.75kW
1/15
28
w/o Brake
ecoT-BOX
G3K28N20-MP08TNNTN
G3K28N20-MP08TNNTN
200/50,200/60,220/60(V/Hz...
0.75kW
1/20
28
w/o Brake
ecoT-BOX
G3K28N25-MP08TNNTN
G3K28N25-MP08TNNTN
200/50,200/60,220/60(V/Hz...
0.75kW
1/25
28
w/o Brake
ecoT-BOX
G3K28N5-MP08TWNTN
G3K28N5-MP08TWNTN
380/50,400/50,400/60,440/...
0.75kW
1/5
28
w/o Brake
ecoT-BOX
G3K28N10-MP08TWNTN
G3K28N10-MP08TWNTN
380/50,400/50,400/60,440/...
0.75kW
1/10
28
w/o Brake
ecoT-BOX
G3K28N15-MP08TWNTN
G3K28N15-MP08TWNTN
380/50,400/50,400/60,440/...
0.75kW
1/15
28
w/o Brake
ecoT-BOX
G3K28N20-MP08TWNTN
G3K28N20-MP08TWNTN
380/50,400/50,400/60,440/...
0.75kW
1/20
28
w/o Brake
ecoT-BOX
G3K28N25-MP08TWNTN
G3K28N25-MP08TWNTN
380/50,400/50,400/60,440/...
0.75kW
1/25
28
w/o Brake
ecoT-BOX
G3K28N5-MP08TNNTB2
G3K28N5-MP08TNNTB2
200/50,200/60,220/60(V/Hz...
0.75kW
1/5
28
200V with Brake
ecoT-BOX
G3K28N10-MP08TNNTB2
G3K28N10-MP08TNNTB2
200/50,200/60,220/60(V/Hz...
0.75kW
1/10
28
200V with Brake
ecoT-BOX
G3K28N15-MP08TNNTB2
G3K28N15-MP08TNNTB2
200/50,200/60,220/60(V/Hz...
0.75kW
1/15
28
200V with Brake
ecoT-BOX
G3K28N20-MP08TNNTB2
G3K28N20-MP08TNNTB2
200/50,200/60,220/60(V/Hz...
0.75kW
1/20
28
200V with Brake
ecoT-BOX
G3K28N25-MP08TNNTB2
G3K28N25-MP08TNNTB2
200/50,200/60,220/60(V/Hz...
0.75kW
1/25
28
200V with Brake
ecoT-BOX
G3K28N5-MP08TWNTB2
G3K28N5-MP08TWNTB2
380/50,400/50,400/60,440/...
0.75kW
1/5
28
200V with Brake
ecoT-BOX
G3K28N10-MP08TWNTB2
G3K28N10-MP08TWNTB2
380/50,400/50,400/60,440/...
0.75kW
1/10
28
200V with Brake
ecoT-BOX
G3K28N15-MP08TWNTB2
G3K28N15-MP08TWNTB2
380/50,400/50,400/60,440/...
0.75kW
1/15
28
200V with Brake
ecoT-BOX
G3K28N20-MP08TWNTB2
G3K28N20-MP08TWNTB2
380/50,400/50,400/60,440/...
0.75kW
1/20
28
200V with Brake
ecoT-BOX
G3K28N25-MP08TWNTB2
G3K28N25-MP08TWNTB2
380/50,400/50,400/60,440/...
0.75kW
1/25
28
200V with Brake
ecoT-BOX
G3K28N5-MP08TWNTB4
G3K28N5-MP08TWNTB4
380/50,400/50,400/60,440/...
0.75kW
1/5
28
400V with Brake
ecoT-BOX
G3K28N10-MP08TWNTB4
G3K28N10-MP08TWNTB4
380/50,400/50,400/60,440/...
0.75kW
1/10
28
400V with Brake
ecoT-BOX
G3K28N15-MP08TWNTB4
G3K28N15-MP08TWNTB4
380/50,400/50,400/60,440/...
0.75kW
1/15
28
400V with Brake
ecoT-BOX
G3K28N20-MP08TWNTB4
G3K28N20-MP08TWNTB4
380/50,400/50,400/60,440/...
0.75kW
1/20
28
400V with Brake
ecoT-BOX
G3K28N25-MP08TWNTB4
G3K28N25-MP08TWNTB4
380/50,400/50,400/60,440/...
0.75kW
1/25
28
400V with Brake
ecoT-BOX
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성