FN 3522 - GESIPA CAP Dichtblindniete Flachrundkopf Alu/Stahl
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindniete
CAP® Blindniet
Powered by
CAD模型選擇
{sfs_unimarket/blindniettechnik/blindniete/cap_blindniet/gesipa_fn_3522.prj},{NB=SFS FN 3522 454799 CAP Dichtblindniet Flachrundkopf Alu/Stahl 4x12.5 KL 6.5-8},{IDNR=},{ARTNR=1433434},{ARTNROLD=454799},{NAME=4x12,5 (6100733) KL 6,5-8},{MAT=Aluminium, Dorn: Stahl phosphatiert},{ONR=6100733},{D1=4.0},{L=12.5},{KL=6.5-8},{D2=8.5},{DM=2.2},{K=1.3},{SCHK=1550},{ZK=2100},{VERP=500},{PR=7.80},{PR2000=5.90},{CNSAVOID=0},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
ARTNROLD
Order number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ONR
Orig.-Nr.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
KL
Clamping length
[mm]
D2
Diameter
[mm]
DM
Diameter
[mm]
K
Head height
[mm]
VERP
Verpackung (Mengeneinheit 1Pack)
ⁿ/ₐ
SFS FN 3522 454791 CAP Di...
1433423
454791
Aluminium, Dorn: Stahl ph...
6100016
3.2
6.5
0.5-2
6.5
1.7
1.2
500
SFS FN 3522 454792 CAP Di...
1433424
454792
Aluminium, Dorn: Stahl ph...
6100032
3.2
8.0
2-3.5
6.5
1.7
1.2
500
SFS FN 3522 454793 CAP Di...
1433425
454793
Aluminium, Dorn: Stahl ph...
6100059
3.2
9.5
3.5-5
6.5
1.7
1.2
500
SFS FN 3522 454794 CAP Di...
1453876
454794
Aluminium, Dorn: Stahl ph...
6100075
3.2
10.5
5-6.5
6.5
1.7
1.2
500
SFS FN 3522 454795 CAP Di...
1453877
454795
Aluminium, Dorn: Stahl ph...
6100091
3.2
12.5
6.5-8
6.5
1.7
1.2
500
SFS FN 3522 454796 CAP Di...
1433431
454796
Aluminium, Dorn: Stahl ph...
6100709
4.0
8.0
0.5-3.5
8.5
2.2
1.3
500
SFS FN 3522 454797 CAP Di...
1433432
454797
Aluminium, Dorn: Stahl ph...
6100717
4.0
9.5
3.5-5
8.5
2.2
1.3
500
SFS FN 3522 454798 CAP Di...
1433433
454798
Aluminium, Dorn: Stahl ph...
6100725
4.0
11.0
5-6.5
8.5
2.2
1.3
500
SFS FN 3522 454799 CAP Di...
1433434
454799
Aluminium, Dorn: Stahl ph...
6100733
4.0
12.5
6.5-8
8.5
2.2
1.3
500
SFS FN 3522 454800 CAP Di...
1453878
454800
Aluminium, Dorn: Stahl ph...
6100741
4.0
15.0
8-11
8.5
2.2
1.3
500
SFS FN 3522 454801 CAP Di...
1433426
454801
Aluminium, Dorn: Stahl ph...
6100350
4.8
8.0
1-3.5
10.0
2.7
1.8
500
SFS FN 3522 454802 CAP Di...
1433427
454802
Aluminium, Dorn: Stahl ph...
6100377
4.8
9.5
3.5-5
10.0
2.7
1.8
500
SFS FN 3522 454803 CAP Di...
1433428
454803
Aluminium, Dorn: Stahl ph...
6100393
4.8
11.0
5-6.5
10.0
2.7
1.8
500
SFS FN 3522 176883 CAP Di...
1433429
176883
Aluminium, Dorn: Stahl ph...
6100415
4.8
12.5
6.5-8
10.0
2.7
1.8
500
SFS FN 3522 454804 CAP Di...
1433430
454804
Aluminium, Dorn: Stahl ph...
6100431
4.8
14.0
8-9.5
10.0
2.7
1.8
500
SFS FN 3522 454805 CAP Di...
1453879
454805
Aluminium, Dorn: Stahl ph...
6100873
4.8
16.0
9.5-11
10.0
2.7
1.8
500
SFS FN 3522 454806 CAP Di...
1433435
454806
Aluminium, Dorn: Stahl ph...
6100857
4.8
18.0
11-13
10.0
2.7
1.8
500
SFS FN 3522 454807 CAP Di...
1433436
454807
Aluminium, Dorn: Stahl ph...
6100865
4.8
21.0
13-16
10.0
2.7
1.8
250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表