目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
FLANGE - MODEL C
Metalwork
Actuators
Compact cylinder series CMPC
Accessories for compact cylinders series CMPC
Joints, flanges, articulated joints, forks
Powered by
CAD模型選擇
{metalwork/actuators/comp_cyl_ser_cmpc/accessories/joints/flange_asmtab.prj},{NB=W0950636002-63},{IDNR=},{DC=UNITOP},{CODE=W0950636002},{VER=17},{DI=63},{DIX=63},{A=87},{B=130},{C=110},{D=50},{E=9.0},{N=65.0},{N1=0},{N2=0},{S=15},{WG=1255},{RR=18.000},{TG=62.000},{ND=10.000},{DH=11.000},{D1=18.000},{T=10.600},{SL=25.000},{R1=0.000},{R2=0.000},{PPATH=../flange/flange_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
N
[mm]
S
[mm]
WG
Weight
[g]
W0950126002
W0950126002
29
55
43
0
5.5
48.0
10
112
W0950206002
W0950206002
36
70
55
0
6.6
48.0
10
184
W0950256002
W0950256002
40
76
60
0
6.6
49.5
10
226
W0950322002
W0950322002
50
80
64
32
7.0
54.5
10
246
W0950406002
W0950406002
60
102
82
26
9.0
55.5
10
454
W0950406002F
W0950406002F
60
102
82
26
9.0
55.5
10
454
W0950506002
W0950506002
68
110
90
45
9.0
57.5
12
655
W0950506002F
W0950506002F
68
110
90
45
9.0
57.5
12
655
W0950636002
W0950636002
87
130
110
50
9.0
65.0
15
1255
W0950636002F
W0950636002F
87
130
110
50
9.0
65.0
15
1255
W0950806002
W0950806002
107
160
135
63
12.0
71.0
15
1900
W0950806002F
W0950806002F
107
160
135
63
12.0
71.0
15
1900
W0951006002
W0951006002
128
190
163
75
14.0
81.5
15
2700
W0950402002
W0950402002
55
90
72
36
9.0
55.5
10
290
W0950502002
W0950502002
65
110
90
45
9.0
57.5
12
522
W0950632002
W0950632002
75
120
100
50
9.0
62.0
12
670
W0950802002
W0950802002
95
153
126
63
12.0
72.0
16
1420
W0951002002
W0951002002
115
178
150
75
14.0
82.5
16
2040
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表