您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Fig. 5462 - Fully protected slide gate valve
vonRoll hydro
VALVES AND FITTINGS
Slide gate valves
Powered by
CAD模型選擇
{vonroll/valves_fittings/slide_gate_valves/5462.prj},{NB=180399(400)},{ARTNR=180399},{LODLEVEL=400},{BES=Epoxy coating},{DN=100},{DR=125},{DI=102.2},{F=220},{L=528.0},{H=326.5},{AXB=146x186},{L1=267},{I=95},{SP=19},{W=26.8},{PN=16},{NPK=813.548},{AX=118},{BX=186},{C=185.0},{S=110.000},{S2=158.84},{NOH=8},{ANGH=22.500},{VR=37.000},{C2=433.3},{DRDIST=433.30},{FL=89.08},{RR=76.61},{L200=433.30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ARTNR
Art.-Nr.
ⁿ/ₐ
BES
Coating
ⁿ/ₐ
DN
Nominal Diameter
ⁿ/ₐ
DR
DR Diameter
[mm]
DI
DI Diameter
[mm]
F
ØF
[mm]
L
Length
[mm]
H
Height
[mm]
AXB
AxB
[mm]
L1
[mm]
I
[mm]
SP
DIN No.
ⁿ/ₐ
W
Weight
[kg]
PN
[bar]
NPK
412
ⁿ/ₐ
Fig. 5462 80 180397
180397
Epoxy coating
80
90
73.6
200
445.5
300.0
135x164
192
90
17
21.5
16
813.536
Fig. 5462 100 180398
180398
Epoxy coating
100
110
90.0
220
478.0
326.5
146x186
217
95
19
26.3
16
813.547
Fig. 5462 100 180399
180399
Epoxy coating
100
125
102.2
220
528.0
326.5
146x186
267
95
19
26.8
16
813.548
Fig. 5462 125 180400
180400
Epoxy coating
125
140
114.4
250
553.0
368.1
180x275
280
100
19
33.5
16
813.551
Fig. 5462 125 180401
180401
Epoxy coating
125
160
130.8
250
563.0
368.1
180x275
290
100
19
33.9
16
-
Fig. 5462 150 180402
180402
Epoxy coating
150
160
130.8
285
583.0
406.0
180x275
295
105
19
45.2
16
813.562
Fig. 5462 150 180403
180403
Epoxy coating
150
180
147.2
285
617.5
406.0
180x275
331
105
19
45.7
16
813.563
Fig. 5462 150 180404
180404
Epoxy coating
150
200
163.6
285
657.5
406.0
180x275
370
105
19
47.0
16
-
Fig. 5462 200 180405
180405
Epoxy coating
200
225
184.0
340
670.5
530.0
194x330
361
115
24
78.5
10
813.515
Fig. 5462 200 180406
180406
Epoxy coating
200
225
184.0
340
670.5
530.0
194x330
361
115
24
78.5
16
813.655
Fig. 5462 200 180407
180407
Epoxy coating
200
250
204.4
340
641.5
530.0
194x330
332
115
24
80.0
10
-
Fig. 5462 200 180408
180408
Epoxy coating
200
250
204.4
340
641.5
530.0
194x330
332
115
24
80.0
16
-
Fig. 5462 250 180409
180409
Epoxy coating
250
280
229.2
400
705.0
625.0
235x415
340
125
27
118.0
10
813.626
Fig. 5462 250 180410
180410
Epoxy coating
250
280
229.2
400
705.0
625.0
235x415
340
125
27
118.0
16
813.666
Fig. 5462 250 180411
180411
Epoxy coating
250
315
257.6
400
705.0
625.0
235x415
340
125
27
120.0
10
-
Fig. 5462 250 180412
180412
Epoxy coating
250
315
257.6
400
705.0
625.0
235x415
340
125
27
120.0
16
-
Fig. 5462 300 180413
180413
Epoxy coating
300
315
257.6
455
745.0
700.0
260x480
340
135
27
153.0
10
813.638
Fig. 5462 300 180414
180414
Epoxy coating
300
315
257.6
455
745.0
700.0
260x480
340
135
27
153.0
16
813.678
Fig. 5462 300 180415
180415
Epoxy coating
300
355
290.4
455
765.0
700.0
260x480
360
135
27
155.0
10
-
Fig. 5462 300 180416
180416
Epoxy coating
300
355
290.4
455
765.0
700.0
260x480
360
135
27
155.0
16
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Fig. 5582 - Fully protected slide gate valve
vonRoll hydro
20.03.2024
Fig. 5214 EMAIL - Fully protected slide gate valve
vonRoll hydro
20.03.2024
Fig. 5211 EPOXY - Fully protected slide gate valve
vonRoll hydro
20.03.2024
Figure 2019 - VONROLL FF fitting ECOFIT Flanged pipe with two threaded flan...
vonRoll hydro
20.03.2024
Fig. 5035 - Fully protected slide gate valve
vonRoll hydro
20.03.2024
SICCA 150-600 GTC with Handwheel - Cast steel bolted bonnet gate valve (CL...
KSB
11.04.2024
Fig. 5050 - Fully protected slide gate valve
vonRoll hydro
20.03.2024
Fig. 8105 - Threaded flanges
vonRoll hydro
20.03.2024
C Series - C Series
Parker Hydraulic Pump and Power Systems Division
22.02.2024
Gate valves type 2004 FL/FL
Düker
14.06.2024
Fig. 5598 - Fully protected slide gate valve
vonRoll hydro
20.03.2024
Fig. 5007 - Fully protected slide gate valve
vonRoll hydro
20.03.2024
Fig. 5271 - Fully protected slide gate valve
vonRoll hydro
20.03.2024
Fig. 5299 - Fully protected slide gate valve
vonRoll hydro
20.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表