Fig. 5260 EPOXY - UNI 4 PN 10/16
vonRoll hydro
VALVES AND FITTINGS
Slide gate valves
UNI
Powered by
CAD模型選擇
{vonroll/valves_fittings/slide_gate_valves/uni/5260_asmtab.prj},{NB=185722(400)},{ARTNR=185722},{LODLEVEL=400},{DN1=150},{DN2=100},{DN3=150},{DN4=100},{PN=16},{L=864},{L1=654},{H=460},{H1=365},{W=183},{NPK=827.564},{PPATH=../../valve_tapping_fittings/parts/5260/5260_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ARTNR
Art.-Nr.
ⁿ/ₐ
DN1
Nominal diameter
[mm]
DN2
Nominal diameter
[mm]
DN3
Nominal diameter
[mm]
DN4
Nominal diameter
ⁿ/ₐ
PN
[bar]
L
Length
[mm]
L1
Length
[mm]
H
Height
[mm]
H1
Height
[mm]
W
Weight
[kg]
NPK
CPN
ⁿ/ₐ
Fig. 5260 EPOXY 185712
185712
80
80
80
80
16
694
514
347
257
100
827.511
Fig. 5260 EPOXY 185713
185713
100
50
100
50
16
744
554
339
304
101
827.532
Fig. 5260 EPOXY 185714
185714
100
80
100
80
16
744
554
409
319
134
827.552
Fig. 5260 EPOXY 185715
185715
100
100
100
100
16
744
554
372
277
111
827.512
Fig. 5260 EPOXY 185716
185716
125
50
125
50
16
804
604
399
324
125
827.533
Fig. 5260 EPOXY 185717
185717
125
80
125
80
16
804
604
429
339
151
827.553
Fig. 5260 EPOXY 185718
185718
125
100
125
100
16
804
604
460
365
154
827.563
Fig. 5260 EPOXY 185719
185719
125
125
125
125
16
804
604
402
302
149
823.513
Fig. 5260 EPOXY 185720
185720
150
50
150
50
16
864
654
419
344
152
827.534
Fig. 5260 EPOXY 185721
185721
150
80
150
80
16
864
654
440
350
173
827.554
Fig. 5260 EPOXY 185722
185722
150
100
150
100
16
864
654
460
365
183
827.564
Fig. 5260 EPOXY 185723
185723
150
125
150
125
16
864
654
490
390
211
827.574
Fig. 5260 EPOXY 185724
185724
150
150
150
150
16
864
654
432
327
188
827.514
Fig. 5260 EPOXY 185725
185725
200
50
200
50
16
984
754
460
385
227
827.535
Fig. 5260 EPOXY 185726
185726
200
80
200
80
16
984
754
490
405
248
827.555
Fig. 5260 EPOXY 185727
185727
200
100
200
100
16
984
754
501
406
250
827.565
Fig. 5260 EPOXY 185728
185728
200
125
200
125
16
984
754
511
411
265
827.575
Fig. 5260 EPOXY 185729
185729
200
150
200
150
16
984
754
531
426
298
827.585
Fig. 5260 EPOXY 185730
185730
200
200
200
200
10
984
754
502
387
304
827.515
Fig. 5260 EPOXY 185731
185731
200
200
200
200
16
984
754
492
377
309
827.515
Fig. 5260 EPOXY 185732
185732
250
250
250
250
10
1212
962
612
487
511
827.516
Fig. 5260 EPOXY 185733
185733
300
300
300
300
10
1352
1082
676
541
695
827.517
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Fig. 8691 - Wafer butterfly valve PN 10/16
vonRoll hydro
20.03.2024
Fig. 5007AB - Fully protected slide gate valve
vonRoll hydro
20.03.2024
Fig. 5598 - Fully protected slide gate valve
vonRoll hydro
20.03.2024
Fig. 8632 EPOXY - Butterfly shut-off valve
vonRoll hydro
20.03.2024
Fig. 8648 EPOXY/EMAIL - Butterfly shut-off valve
vonRoll hydro
20.03.2024
Fig. 5582 - Fully protected slide gate valve
vonRoll hydro
20.03.2024
Fig. 5214 EMAIL - Fully protected slide gate valve
vonRoll hydro
20.03.2024
4000E1 - E1 valve with flanges, short
HAWLE
23.02.2024
Fig. 5007 - Fully protected slide gate valve
vonRoll hydro
20.03.2024
Fig. 5488 EPOXY - UNI 3 PN 16
vonRoll hydro
20.03.2024
Fig. 5054 - Fully protected slide gate valve
vonRoll hydro
20.03.2024
4710E3 - E3 valve with flanges, long, PN 25
HAWLE
23.02.2024
Fig. 5299 - Fully protected slide gate valve
vonRoll hydro
20.03.2024
Fig. 5211 EPOXY - Fully protected slide gate valve
vonRoll hydro
20.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表