目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
FHT - Tubes
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Lubrication systems
FHT
Powered by
CAD模型選擇
{elesa/general_catalogue/13/6_lubrication_systems/fht/fht.prj},{NB=Tubes FHT.1/4},{CODE=471201},{DESCRIPTION=FHT.1/4},{DIM01=308.5},{DIM02=16},{DIM03=7},{DIM04=48.5},{DIM05=15.1},{DIM06=1/4},{DIM07=20},{WEIGHT=42}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
d1
[mm]
DIM03
d2
[mm]
DIM04
d3 min
[mm]
DIM05
l1
[mm]
DIM06
For modular system
ⁿ/ₐ
DIM07
Number of elements
ⁿ/ₐ
WEIGHT
Weight
[g]
Tubes FHT.1/4
471201
FHT.1/4
308.5
16
7
48.5
15.1
1/4
20
42
Tubes FHT.1/2
471206
FHT.1/2
320.5
26
12
59.0
19.5
1/2
16
91
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表