magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
FDG-...ZR-RF - 被动式导向轴
Festo
产品
机-电驱动器
附件
导向轴
Powered by
CAD模型選擇
{festo/parts_cat/e_drives/acc/g_axes/fdg_rf_asm_tab.prj},{NB=538791 FDG-25-ZR-RF-GK---(asm_0)},{KDM=25},{WZL=1},{WZR=2},{D1=15.000},{D3=8.000},{D4=37.000},{D5NDR=4.000},{D5KDR=3.242},{D7=3.300},{B1=45.000},{B2=52.000},{B3=32.000},{B4=39.100},{B5=18.000},{B6=32.500},{B7=11.000},{B8=15.600},{B9=31.800},{B10=0.000},{B11=0.000},{H1=63.000},{H2=9.300},{H3=60.400},{H4=19.600},{H5=22.500},{H6=16.000},{H7=5.800},{H8=32.000},{H9=30.000},{L3=48.000},{L4=32.000},{L5=24.000},{L7=88.000},{L8=1.000},{L9=63.000},{T1=10.000},{T2=7.000},{T3=8.500},{T4=1.600},{T5=2.000},{T6=8.000},{T7=3.000},{FF=0.500},{DD=8.000},{HDD=51.500},{HUB1=5000.000},{TNR=538791},{TYP=FDG-25},{INFO=2024-12-31},{AF=ZR},{F=RF},{D2=M4},{D5=M4},{D6=M5},{HUB=0},{ST=1},{HUBST=0}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product to be discontinued on 2024年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
EGC-FA (m) - 被动式导向轴, 模块化系统
Festo
22.08.2023
1
2
3
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
尺寸
[mm]
AF
导向轴
ⁿ/ₐ
F
导向
ⁿ/ₐ
D1
[mm]
D2
螺纹
ⁿ/ₐ
D3
[mm]
D4
[mm]
D5
螺纹
ⁿ/ₐ
D6
螺纹
ⁿ/ₐ
D7
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
B8
[mm]
B9
[mm]
B10
[mm]
B11
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
T5
[mm]
T6
[mm]
T7
[mm]
538791 FDG-25-ZR-RF-GK
538791
FDG-25
25
ZR
RF
15.000
M4
8.000
37.000
M4
M5
3.300
45.000
52.000
32.000
39.100
18.000
32.500
11.000
15.600
31.800
0.000
0.000
63.000
9.300
60.400
19.600
22.500
16.000
5.800
32.000
30.000
48.000
32.000
24.000
88.000
1.000
63.000
10.000
7.000
8.500
1.600
2.000
8.000
3.000
538792 FDG-40-ZR-RF-GK
538792
FDG-40
40
ZR
RF
20.000
M5
15.000
47.000
M5
M5
4.400
64.000
85.000
55.000
53.000
28.000
49.000
24.500
29.600
45.500
20.000
24.000
86.000
9.500
83.800
26.500
32.000
19.500
8.800
30.000
37.000
67.000
54.000
34.000
58.000
2.000
100.000
12.000
12.000
8.500
2.900
3.000
12.000
5.000
538793 FDG-63-ZR-RF-GK
538793
FDG-63
63
ZR
RF
35.000
M8
25.000
80.000
M8
M8
6.400
106.000
128.000
90.000
89.000
44.000
83.000
35.200
41.100
74.300
40.000
50.000
131.000
10.500
129.300
44.500
52.800
27.500
10.100
49.000
44.600
106.000
84.000
55.000
72.000
2.000
172.000
21.000
22.000
12.000
5.100
4.000
15.000
6.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表