目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
EWN-SST-RC - Wing nuts
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
EWN-RC
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/ewn_rc/ewn_sst_rc.prj},{NB=Wing nuts EWN.55-SST-M8-C1-RC},{CODE=224956-C1},{DESCRIPTION=EWN.55-SST-M8-C1-RC},{DIM01=55},{DIM02=M8},{DIM03=28},{DIM04=16},{DIM05=6.5},{DIM06=8},{DIM07=18},{DIM08=21.5},{DIM09=26},{WEIGHT=23},{D2=12.000},{D3=10.500},{L3=25.000},{NDM=8.000},{KDM=6.647},{ANG1=150.199},{LEN=17.725},{ANG2=29.802},{RAD=3.275}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l2
[mm]
DIM06
b
[mm]
DIM07
h
[mm]
DIM08
R
[mm]
DIM09
C
[Nm]
WEIGHT
Weight
[g]
Wing nuts EWN.55-SST-M8-C...
224956-C1
EWN.55-SST-M8-C1-RC
55
M8
28
16
6.5
8
18
21.5
26
23
Wing nuts EWN.63-SST-M10-...
224986-C1
EWN.63-SST-M10-C1-RC
63
M10
32
19
7.5
9
20
22.5
58
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表