您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
EV257-03 - 耐180℃铜制ESG-玻璃油位观察镜
义文工业五金
液压系统附件
油位观察镜
耐180℃铜制ESG-玻璃油位观察镜
Powered by
CAD模型選擇
{evan/accessories_for_hydraulic_systems/oil_level_sight_glasses/up_to_180_brass_esg-glass_oil_level_sight_glasses/ev257-03.prj},{NB=EV257-03000211},{CNSORDERNO=EV257-03000211},{A=18},{B=3/4NPT},{C=12.7},{D=26.6},{E=3/4 NPT},{D4K=3/4'' NPT},{F=33.0},{H=18},{I=8},{J=-},{S=28.6},{L=1.81},{ND=26.670},{CH1=1.810},{XG=2.660},{XRF=12.000},{XRF1=2.500},{VERS=4},{AX=12.7},{L3X=0.0},{D4X=3/4'' NPT},{G=G2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CNSORDERNO
物料编码
ⁿ/ₐ
A
[mm]
B
B(安装尺寸)
ⁿ/ₐ
C
[mm]
D
[mm]
E
[mm]
F
[mm]
H
H(安装长度)
[mm]
I
[mm]
J
[mm]
K
[mm]
L
[mm]
G
类型
ⁿ/ₐ
EV257-03000204
EV257-03000204
11
R3/8
6.4
16.7
Rp 3/8
22.0
13
6
10.1
19
1.34
G1
EV257-03000205
EV257-03000205
11
R3/8
6.4
16.7
Rp 3/8
22.0
13
6
10.1
19
1.34
G2
EV257-03000202
EV257-03000202
11
3/8NPT
6.1
17.1
3/8 NPT
22.0
15
6
-
19
1.41
G1
EV257-03000203
EV257-03000203
11
3/8NPT
12.7
17.1
3/8 NPT
22.0
15
6
-
19
1.41
G2
EV257-03000206
EV257-03000206
14
1/2NPT
8.1
21.2
1/2 NPT
27.5
16
7
-
24
1.81
G1
EV257-03000207
EV257-03000207
14
1/2NPT
12.7
21.2
1/2 NPT
27.5
16
7
-
24
1.81
G2
EV257-03000208
EV257-03000208
14
R1/2
8.2
21.0
Rp 1/2
27.5
17
7
13.2
24
1.81
G1
EV257-03000209
EV257-03000209
14
R1/2
8.2
21.0
Rp 1/2
27.5
17
7
13.2
24
1.81
G2
EV257-03000210
EV257-03000210
18
3/4NPT
8.6
26.6
3/4 NPT
33.0
18
8
-
29
1.81
G1
EV257-03000211
EV257-03000211
18
3/4NPT
12.7
26.6
3/4 NPT
33.0
18
8
-
29
1.81
G2
EV257-03000212
EV257-03000212
18
R3/4
9.5
26.4
RP 3/4
31.0
18
8
14.5
27
1.81
G1
EV257-03000213
EV257-03000213
18
R3/4
9.5
26.4
RP 3/4
31.0
18
8
14.5
27
1.81
G2
EV257-03000216
EV257-03000216
24
R1
10.4
33.2
Rp 1
40.5
21
8
16.8
36
2.30
G1
EV257-03000217
EV257-03000217
24
R1
10.4
33.2
Rp 1
40.5
21
8
16.8
36
2.30
G2
EV257-03000214
EV257-03000214
24
1NPT
10.2
33.7
1 NPT
41.5
22
8
-
35
2.21
G1
EV257-03000215
EV257-03000215
24
1NPT
12.7
33.7
1 NPT
41.5
22
8
-
35
2.21
G2
EV257-03000218
EV257-03000218
32
11/4NPT
10.7
42.2
1-1/4 NPT
51.5
23
9
-
44
2.21
G1
EV257-03000219
EV257-03000219
32
11/4NPT
12.7
42.2
1-1/4 NPT
51.5
23
9
-
44
2.21
G2
EV257-03000220
EV257-03000220
32
R11/4
12.7
42.0
Rp 1-1/4
53.0
24
9
19.1
46
2.30
G1
EV257-03000221
EV257-03000221
32
R11/4
12.7
42.0
Rp 1-1/4
53.0
24
9
19.1
46
2.30
G2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B0468 - Oil level sight glasses aluminium
Blohm
03.06.2024
K0448 - Oil level sight glasses aluminium
KIPP USA
21.05.2024
GEKA® thread nipple female and male
GEKA by KARASTO
12.10.2021
B224 - Reducer Sleeve
AIRWORK
27.06.2022
Modèle 5285 - BSP Female / NPT male adapter - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Série RA
Sopra-Pneumatic
27.02.2020
202057 - BRAZE ON CONNECTOR MALE BSP
FOR Fittings
06.05.2024
202068 - BRAZE ON CONNECTOR MALE METRIC DIN 3852
FOR Fittings
07.05.2024
QLGMH-R-A
NBK (锅屋百迪株式会社)
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表