目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
EU05L - Mould base, width salient, european standard type 5
CA-BE
Tecnostar
Configurations ejector wide
Powered by
CAD模型選擇
{ca_be/tecnostar/configurazioni/euro_05_asmtab.prj},{NB=EU05L34443C3C3C7},{BCOD=346},{LCOD=446},{PD15=27},{SXPD15=27},{S501=36},{MATS501=1730},{S502=36},{MATS502=1730},{S601=36},{MATS601=1730},{SXS50=36,46,56,66,76,86,96,116},{SXS60=36,46,56,66,76,86,96,116},{MATS50X=1730,2311},{MATS60X=1730,2311},{D70=76},{SXD70=76,96,116},{DH7=42.000},{DF=17.000},{B=346.000},{L=446.000},{BPD15=396.000},{BD70=62.000},{BT=218.000},{ST80=17.000},{ST85=22.000},{MATPD15=1730},{MATD70=1730},{MATT80=1730},{MATT85=1730},{PPATH=euro_05_asmtpl_1.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SERIE
ⁿ/ₐ
PD15
PD15 heigth
[mm]
DH7
D in H7
[mm]
DF
D screws
[mm]
EU05L15152C2C2C5
156x156
22
20.000
10.500
EU05L15192C2C2C5
156x196
22
20.000
10.500
EU05L19192C2C2C5
196x196
27
26.000
10.500
EU05L19242C2C2C5
196x246
27
26.000
10.500
EU05L19292C2C2C5
196x296
27
26.000
10.500
EU05L19342C2C2C5
196x346
27
30.000
12.500
EU05L24242C2C2C5
246x246
27
26.000
10.500
EU05L24292C2C2C5
246x296
27
30.000
12.500
EU05L24342C2C2C5
246x346
27
30.000
12.500
EU05L24392C2C2C5
246x396
27
30.000
12.500
EU05L29293C3C3C5
296x296
27
30.000
12.500
EU05L29343C3C3C5
296x346
27
30.000
12.500
EU05L29393C3C3C5
296x396
27
30.000
12.500
EU05L29443C3C3C5
296x446
27
30.000
12.500
EU05L29493C3C3C5
296x496
27
30.000
12.500
EU05L34343C3C3C7
346x346
27
30.000
12.500
EU05L34393C3C3C7
346x396
27
42.000
17.000
EU05L34443C3C3C7
346x446
27
42.000
17.000
EU05L34493C3C3C7
346x496
27
42.000
17.000
EU05L34543C3C3C7
346x546
36
42.000
17.000
EU05L34593C3C3C7
346x596
36
42.000
17.000
EU05L39393C3C3C7
396x396
36
42.000
17.000
EU05L39443C3C3C7
396x446
36
42.000
17.000
EU05L39493C3C3C7
396x496
36
42.000
17.000
EU05L39543C3C3C7
396x546
36
42.000
17.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表