您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
EU - Flange socket pieces
Düker
Flow Control
10. Pressure Pipe Fittings
Powered by
CAD模型選擇
{dueker/flow_control/10_presure_pipe_fittings/eu.prj},{NB=RFEU--10NO16EET--(400)},{ARTNR=876409},{DN=100},{LU=130},{Z=87},{X=40},{E=7.2},{D2=130},{H=45.0},{S2=14.5},{S4=12.0},{LX=400},{G1=10.5},{G2=10.5},{G3=10.5},{G4=10.5},{D1S=144.4},{D6S=131.0},{D8S=166.0},{D9S=123.5},{D10S=173.0},{D13S=160.0},{D18S=145.0},{T1S=88.0},{LS=76.0},{CS=35.0},{AS=21.0},{X1S=48.0},{X2S=82.0},{X3S=117.0},{X4S=13.5},{S1S=7.2},{B2S=20.0},{NS=8.0},{W1S=45},{D15S=148.5},{D3N=123.4},{D4N=120.5},{D7N=161.0},{D9N=130.0},{DXN=131.9},{A2N=48.7},{A3N=31.3},{T2N=40.0},{T4N=6.0},{T7N=16.0},{S1N=7.2},{S4N=9.6},{W1N=4.3},{D5N=126.0},{A8N=35.0},{A9N=5.0},{W4N=20.1},{TN=123.0},{D1SS=144.4},{D6SS=131.0},{D8SS=166.0},{D9SS=123.5},{D10SS=173.0},{D15SS=148.5},{T1SS=88.0},{LOG=400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARCO
Article Code
ⁿ/ₐ
DN
Nominal size
[mm]
LU
[mm]
E
[mm]
MUVEVIS
Sleeve connections
ⁿ/ₐ
VER
Connection system
ⁿ/ₐ
PN
Pressure level
ⁿ/ₐ
BEVIS
Coating
ⁿ/ₐ
G
Weight
[kg]
GI
Weight information
ⁿ/ₐ
NORM
Norm
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
EU DN 65 Screw-gland sock...
RFEU--06SC16EETSR
65
80
7.0
Screw-gland socket
incl. Screw ring
PN 16
etec Email
6.0
Weight information refers...
Factory standard
307530
EU DN 150 Screw-gland soc...
RFEU--15SC16EETSR
150
135
7.8
Screw-gland socket
incl. Screw ring
PN 16
etec Email
16.0
Weight information refers...
ISO 2531; EN 545
307502
EU DN 300 Novo Sit® PN 10...
RFEU--30NO10EET--
300
150
9.6
Novo Sit®
PN 10
etec Email
41.0
ISO 2531; EN 545
769804
EU DN 300 Screw-gland soc...
RFEU--30SC16EETSR
300
150
9.6
Screw-gland socket
incl. Screw ring
PN 16
etec Email
41.0
Weight information refers...
ISO 2531; EN 545
307509
EU DN 300 TYTON® PN 16 et...
RFEU--30TY16EET--
300
150
9.6
TYTON®
PN 16
etec Email
41.0
ISO 2531; EN 545
764387
EU DN 350 Screw-gland soc...
RFEU--35SC10EETSR
350
155
10.2
Screw-gland socket
incl. Screw ring
PN 10
etec Email
50.0
Weight information refers...
ISO 2531; EN 545
307510
EU DN 350 Screw-gland soc...
RFEU--35SC16EETSR
350
155
10.2
Screw-gland socket
incl. Screw ring
PN 16
etec Email
51.0
Weight information refers...
ISO 2531; EN 545
307511
EU DN 350 TYTON® PN 10 et...
RFEU--35TY10EET--
350
155
10.2
TYTON®
PN 10
etec Email
50.0
ISO 2531; EN 545
307512
EU DN 350 TYTON® PN 16 et...
RFEU--35TY16EET--
350
155
10.2
TYTON®
PN 16
etec Email
51.0
ISO 2531; EN 545
307513
EU DN 500 Novo Sit® PN 10...
RFEU--50NO10EET--
500
170
12.0
Novo Sit®
PN 10
etec Email
95.0
ISO 2531; EN 545
777622
EU DN 500 TYTON® PN 16 et...
RFEU--50TY16EET--
500
170
12.0
TYTON®
PN 16
etec Email
109.0
ISO 2531; EN 545
307525
EU DN 700 Novo Sit® PN 10...
RFEU--70NO10EET--
700
190
14.4
Novo Sit®
PN 10
etec Email
177.0
ISO 2531; EN 545
307531
EU DN 700 Bolted-gland so...
RFEU--70ST10EETVK
700
190
14.4
Bolted-gland socket
incl. connection complete
PN 10
etec Email
177.0
Weight information refers...
ISO 2531; EN 545
309557
EU DN 800 Bolted-gland so...
RFEU--80ST10EETVK
800
200
15.6
Bolted-gland socket
incl. connection complete
PN 10
etec Email
242.0
Weight information refers...
ISO 2531; EN 545
309558
EU DN 800 TYTON® PN 10 et...
RFEU--80TY10EET--
800
200
15.6
TYTON®
PN 10
etec Email
242.0
ISO 2531; EN 545
307538
EU DN 800 TYTON® PN 16 et...
RFEU--80TY16EET--
800
200
15.6
TYTON®
PN 16
etec Email
262.0
ISO 2531; EN 545
EU DN 1200 Bolted-gland s...
RFEU--93ST10EETVK
1200
240
20.4
Bolted-gland socket
incl. connection complete
PN 10
etec Email
536.0
Weight information refers...
ISO 2531; EN 545
EU DN 1200 TYTON® PN 10 e...
RFEU--93TY10EET--
1200
240
20.4
TYTON®
PN 10
etec Email
536.0
ISO 2531; EN 545
EU DN 1000 Bolted-gland s...
RFEU--91ST25EETVK
1000
220
18.0
Bolted-gland socket
incl. connection complete
PN 25
etec Email
340.0
Weight information refers...
ISO 2531; EN 545
EU DN 1000 TYTON® PN 25 e...
RFEU--91TY25EET--
1000
220
18.0
TYTON®
PN 25
etec Email
340.0
ISO 2531; EN 545
EU DN 1000 Bolted-gland s...
RFEU--91ST10EETVK
1000
220
18.0
Bolted-gland socket
incl. connection complete
PN 10
etec Email
340.0
Weight information refers...
ISO 2531; EN 545
EU DN 1000 Bolted-gland s...
RFEU--91ST16EETVK
1000
220
18.0
Bolted-gland socket
incl. connection complete
PN 16
etec Email
355.0
Weight information refers...
ISO 2531; EN 545
EU DN 1000 TYTON® PN 16 e...
RFEU--91TY16EET--
1000
220
18.0
TYTON®
PN 16
etec Email
355.0
ISO 2531; EN 545
EU DN 800 Bolted-gland so...
RFEU--80ST16EETVK
800
200
15.6
Bolted-gland socket
incl. connection complete
PN 16
etec Email
262.0
Weight information refers...
ISO 2531; EN 545
EU DN 800 Novo Sit® PN 16...
RFEU--80NO16EET--
800
200
15.6
Novo Sit®
PN 16
etec Email
262.0
ISO 2531; EN 545
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表