您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
ESNU - 圆形气缸
Festo
产品
气驱动器
带活塞杆的气缸
标准气缸
DSNU, ESNU
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/cyl_pirod/standard/dsnu_esnu/esnu_metric_standard_asmtab.prj},{NB=195872 ESNU-32-50-P---(0)},{TNR=195872},{TYP=ESNU-32},{INFO=2021-12-31},{KDM=32},{HUB=50},{HUB1=50},{HUBST=0},{DA=P},{PE=},{KS=},{AM=22},{BE=M30x1,5},{CD=10},{D=38},{D1=30},{D2=12},{D3=33.6},{D6=42},{EE=G1/8},{EW=16},{E1=2.5},{H1=6},{KK=M10},{K2=2.5},{KV=0},{KW=8},{KV2=17.000},{KW2=5.000},{L=13},{LK=15.0},{L3=9.0},{L4=26.0},{L5=24},{L6=56},{L7=30},{L8=19.0},{L9=25.0},{ST=6.8},{SW=10},{WH=34},{ZRL=31.500},{EOLDATE=31.12.2021},{GTIN=4052568080808}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2021年12月31日.
Alternative part(s)
Should a replacement part be used?
196378 ESNU-32-50-P-A---(0)
Festo
01.10.2024
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
DA
缓冲
ⁿ/ₐ
PE
位置检测
ⁿ/ₐ
KS
恒定速度
ⁿ/ₐ
AM
[mm]
BE
螺纹
ⁿ/ₐ
CD
[mm]
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D6
[mm]
EE
螺纹
ⁿ/ₐ
EW
[mm]
E1
[mm]
H1
[mm]
KK
螺纹
ⁿ/ₐ
K2
[mm]
KV
[mm]
KW
[mm]
KV2
[mm]
KW2
[mm]
L
[mm]
LK
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
ST
[mm]
SW
扳手开口宽度
[mm]
WH
[mm]
XC
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
14119 ESNU-8-1-P-A
14119
ESNU-8
8
P
A
12
M12x1,25
4
15
12
4
9.3
0
M5
8
1.0
0
M4
0.0
19
6
0.000
0.000
6
7.6
75.000
47.000
6.0
12.0
10
28
16
10.0
16.0
3.4
0
16
65.000
0.03524
19254 ESNU-8-10-P-A
19254
ESNU-8
8
P
A
12
M12x1,25
4
15
12
4
9.3
0
M5
8
1.0
0
M4
0.0
19
6
0.000
0.000
6
7.6
84.000
56.000
6.0
12.0
10
28
16
10.0
16.0
3.4
0
16
74.000
0.03740
4052568067120
19255 ESNU-8-25-P-A
19255
ESNU-8
8
P
A
12
M12x1,25
4
15
12
4
9.3
0
M5
8
1.0
0
M4
0.0
19
6
0.000
0.000
6
7.6
99.000
71.000
6.0
12.0
10
28
16
10.0
16.0
3.4
0
16
89.000
0.04100
4052568067137
19256 ESNU-8-50-P-A
19256
ESNU-8
8
P
A
12
M12x1,25
4
15
12
4
9.3
0
M5
8
1.0
0
M4
0.0
19
6
0.000
0.000
6
7.6
124.000
96.000
6.0
12.0
10
28
16
10.0
16.0
3.4
0
16
114.000
0.04700
4052568067144
14118 ESNU-10-1-P-A
14118
ESNU-10
10
P
A
12
M12x1,25
4
15
12
4
11.3
0
M5
8
1.0
0
M4
0.0
19
6
0.000
0.000
6
7.1
75.000
47.000
6.0
12.0
10
28
16
10.0
16.0
3.4
0
16
65.000
0.03757
19257 ESNU-10-10-P-A
19257
ESNU-10
10
P
A
12
M12x1,25
4
15
12
4
11.3
0
M5
8
1.0
0
M4
0.0
19
6
0.000
0.000
6
7.1
84.000
56.000
6.0
12.0
10
28
16
10.0
16.0
3.4
0
16
74.000
0.04000
4052568009458
19258 ESNU-10-25-P-A
19258
ESNU-10
10
P
A
12
M12x1,25
4
15
12
4
11.3
0
M5
8
1.0
0
M4
0.0
19
6
0.000
0.000
6
7.1
99.000
71.000
6.0
12.0
10
28
16
10.0
16.0
3.4
0
16
89.000
0.04405
4052568067151
19259 ESNU-10-50-P-A
19259
ESNU-10
10
P
A
12
M12x1,25
4
15
12
4
11.3
0
M5
8
1.0
0
M4
0.0
19
6
0.000
0.000
6
7.1
124.000
96.000
6.0
12.0
10
28
16
10.0
16.0
3.4
0
16
114.000
0.05080
4052568003517
14317 ESNU-12-1-P-A
14317
ESNU-12
12
P
A
16
M16x1,5
6
20
16
6
13.3
0
M5
12
1.0
0
M6
0.0
24
8
0.000
0.000
9
7.7
90.000
51.000
6.0
17.0
15
38
21
10.0
23.0
4.5
5
22
76.000
0.07540
19260 ESNU-12-10-P-A
19260
ESNU-12
12
P
A
16
M16x1,5
6
20
16
6
13.3
0
M5
12
1.0
0
M6
0.0
24
8
0.000
0.000
9
7.7
99.000
60.000
6.0
17.0
15
38
21
10.0
23.0
4.5
5
22
85.000
0.07900
4052568067168
19261 ESNU-12-25-P-A
19261
ESNU-12
12
P
A
16
M16x1,5
6
20
16
6
13.3
0
M5
12
1.0
0
M6
0.0
24
8
0.000
0.000
9
7.7
114.000
75.000
6.0
17.0
15
38
21
10.0
23.0
4.5
5
22
100.000
0.08500
4052568067175
19262 ESNU-12-50-P-A
19262
ESNU-12
12
P
A
16
M16x1,5
6
20
16
6
13.3
0
M5
12
1.0
0
M6
0.0
24
8
0.000
0.000
9
7.7
139.000
100.000
6.0
17.0
15
38
21
10.0
23.0
4.5
5
22
125.000
0.09500
4052568067182
14316 ESNU-16-1-P-A
14316
ESNU-16
16
P
A
16
M16x1,5
6
20
16
6
17.3
0
M5
12
1.6
0
M6
0.0
24
8
0.000
0.000
9
7.7
96.000
57.000
6.0
17.0
15
38
21
10.0
22.0
4.5
5
22
83.000
0.09036
19263 ESNU-16-10-P-A
19263
ESNU-16
16
P
A
16
M16x1,5
6
20
16
6
17.3
0
M5
12
1.6
0
M6
0.0
24
8
0.000
0.000
9
7.7
105.000
66.000
6.0
17.0
15
38
21
10.0
22.0
4.5
5
22
92.000
0.09450
4052568003524
19264 ESNU-16-25-P-A
19264
ESNU-16
16
P
A
16
M16x1,5
6
20
16
6
17.3
0
M5
12
1.6
0
M6
0.0
24
8
0.000
0.000
9
7.7
120.000
81.000
6.0
17.0
15
38
21
10.0
22.0
4.5
5
22
107.000
0.10140
4052568067199
19265 ESNU-16-50-P-A
19265
ESNU-16
16
P
A
16
M16x1,5
6
20
16
6
17.3
0
M5
12
1.6
0
M6
0.0
24
8
0.000
0.000
9
7.7
145.000
106.000
6.0
17.0
15
38
21
10.0
22.0
4.5
5
22
132.000
0.11290
4052568067205
14319 ESNU-20-1-P-A
14319
ESNU-20
20
P
A
20
M22x1,5
8
27
22
8
21.3
0
G1/8
16
1.6
0
M8
0.0
32
11
0.000
0.000
12
14.5
113.000
69.000
8.2
20.0
18
44
24
16.0
29.0
5.5
7
24
96.000
0.18752
19266 ESNU-20-10-P-A
19266
ESNU-20
20
P
A
20
M22x1,5
8
27
22
8
21.3
0
G1/8
16
1.6
0
M8
0.0
32
11
0.000
0.000
12
14.5
122.000
78.000
8.2
20.0
18
44
24
16.0
29.0
5.5
7
24
105.000
0.19400
4052568067212
19267 ESNU-20-25-P-A
19267
ESNU-20
20
P
A
20
M22x1,5
8
27
22
8
21.3
0
G1/8
16
1.6
0
M8
0.0
32
11
0.000
0.000
12
14.5
137.000
93.000
8.2
20.0
18
44
24
16.0
29.0
5.5
7
24
120.000
0.20480
4052568067229
19268 ESNU-20-50-P-A
19268
ESNU-20
20
P
A
20
M22x1,5
8
27
22
8
21.3
0
G1/8
16
1.6
0
M8
0.0
32
11
0.000
0.000
12
14.5
162.000
118.000
8.2
20.0
18
44
24
16.0
29.0
5.5
7
24
145.000
0.22280
4052568067236
14318 ESNU-25-1-P-A
14318
ESNU-25
25
P
A
22
M22x1,5
8
27
22
10
26.5
0
G1/8
16
2.0
0
M10
0.0
32
11
0.000
0.000
12
14.0
120.500
70.500
8.2
22.0
20
50
28
16.0
27.5
6.6
9
28
105.000
0.23910
19269 ESNU-25-10-P-A
19269
ESNU-25
25
P
A
22
M22x1,5
8
27
22
10
26.5
0
G1/8
16
2.0
0
M10
0.0
32
11
0.000
0.000
12
14.0
129.500
79.500
8.2
22.0
20
50
28
16.0
27.5
6.6
9
28
114.000
0.24900
4052568067243
19270 ESNU-25-25-P-A
19270
ESNU-25
25
P
A
22
M22x1,5
8
27
22
10
26.5
0
G1/8
16
2.0
0
M10
0.0
32
11
0.000
0.000
12
14.0
144.500
94.500
8.2
22.0
20
50
28
16.0
27.5
6.6
9
28
129.000
0.26550
4052568067250
19271 ESNU-25-50-P-A
19271
ESNU-25
25
P
A
22
M22x1,5
8
27
22
10
26.5
0
G1/8
16
2.0
0
M10
0.0
32
11
0.000
0.000
12
14.0
169.500
119.500
8.2
22.0
20
50
28
16.0
27.5
6.6
9
28
154.000
0.29300
4052568003531
195870 ESNU-32-10-P
195870
ESNU-32
32
P
22
M30x1,5
10
38
30
12
33.6
42
G1/8
16
2.5
6
M10
2.5
0
8
17.000
5.000
13
15.0
139.500
79.500
9.0
26.0
24
56
30
19.0
25.0
6.8
10
34
127.500
0.38600
4052568080785
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表