Nederlands
português
中文
中文
QA認證資訊
目錄: GGB
Created: 12.05.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
GGB
EP 轴承 mm - 轴承 mm
GGB
工程塑料轴承
EP
Powered by
CAD模型選擇
{ggb/solid_polymer_werk/ep/ep_buchsen_zylindrisch.prj},{NB=1210EP},{BESTNR=1210EP},{DI=12.000},{D0=14.000},{B=10.000},{GEW=0.6},{ET1=+0.018/ 0},{ET2=+0.160/ +0.050},{S=1.0},{C0=0.5},{RI=0.1},{INFO=PDF catalog},{LINK=Webseite},{KAT=Technische Kunststoff-Gleitlager},{MAT=EP},{ROHS=ja},{WEEE=ja},{TEST=-},{ZGS=-},{DINISO3547=},{WS=ja},{TL=ja},{GOELT=ja},{GFT=ja},{ZTN=84833080},{MES=selbstschmierend, Korrosionsbeständig in feuchten / salzhaltigen Umgebungen},{FARBE=schwarz},{FVL=Wassergeschmiert EP22}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
产品型号
ⁿ/ₐ
DI
内径
[mm]
D0
外径
[mm]
B
宽度h13
[mm]
GEW
重量
[g]
ET1
H7轴承座
[mm]
ET2
DI/DA
[mm]
S
壁厚
[mm]
C0
外倒角
[mm]
RI
最大内径(半径)
[mm]
KAT
类别
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
ROHS
RoHS 认证
ⁿ/ₐ
WEEE
WEEE认证
ⁿ/ₐ
WS
低维护或免维护
ⁿ/ₐ
TL
干摩擦
ⁿ/ₐ
GOELT
含油
ⁿ/ₐ
GFT
含脂
ⁿ/ₐ
ZTN
海关税号
ⁿ/ₐ
MES
材料特性
ⁿ/ₐ
FARBE
倒角
ⁿ/ₐ
FVL
性能提升
ⁿ/ₐ
0505EP
0505EP
5.000
7.000
5.000
0.1
+0.015/ 0
+0.105/ +0.030
1.0
0.5
0.1
Technical plastic plain b...
EP
Yes
Yes
Yes
Yes
Yes
Yes
84833080
self-lubricating, corrosi...
black
Water lubricated EP22
0508EP
0508EP
5.000
7.000
8.000
0.2
+0.015/ 0
+0.105/ +0.030
1.0
0.5
0.1
Technical plastic plain b...
EP
Yes
Yes
Yes
Yes
Yes
Yes
84833080
self-lubricating, corrosi...
black
Water lubricated EP22
0510EP
0510EP
5.000
7.000
10.000
0.3
+0.015/ 0
+0.105/ +0.030
1.0
0.5
0.1
Technical plastic plain b...
EP
Yes
Yes
Yes
Yes
Yes
Yes
84833080
self-lubricating, corrosi...
black
Water lubricated EP22
0606EP
0606EP
6.000
8.000
6.000
0.2
+0.015/ 0
+0.105/ +0.030
1.0
0.5
0.1
Technical plastic plain b...
EP
Yes
Yes
Yes
Yes
Yes
Yes
84833080
self-lubricating, corrosi...
black
Water lubricated EP22
0608EP
0608EP
6.000
8.000
8.000
0.3
+0.015/ 0
+0.105/ +0.030
1.0
0.5
0.1
Technical plastic plain b...
EP
Yes
Yes
Yes
Yes
Yes
Yes
84833080
self-lubricating, corrosi...
black
Water lubricated EP22
0610EP
0610EP
6.000
8.000
10.000
0.3
+0.015/ 0
+0.105/ +0.030
1.0
0.5
0.1
Technical plastic plain b...
EP
Yes
Yes
Yes
Yes
Yes
Yes
84833080
self-lubricating, corrosi...
black
Water lubricated EP22
0806EP
0806EP
8.000
10.000
6.000
0.2
+0.015/ 0
+0.130/ +0.040
1.0
0.5
0.1
Technical plastic plain b...
EP
Yes
Yes
Yes
Yes
Yes
Yes
84833080
self-lubricating, corrosi...
black
Water lubricated EP22
0808EP
0808EP
8.000
10.000
8.000
0.3
+0.015/ 0
+0.130/ +0.040
1.0
0.5
0.1
Technical plastic plain b...
EP
Yes
Yes
Yes
Yes
Yes
Yes
84833080
self-lubricating, corrosi...
black
Water lubricated EP22
0810EP
0810EP
8.000
10.000
10.000
0.4
+0.015/ 0
+0.130/ +0.040
1.0
0.5
0.1
Technical plastic plain b...
EP
Yes
Yes
Yes
Yes
Yes
Yes
84833080
self-lubricating, corrosi...
black
Water lubricated EP22
0812EP
0812EP
8.000
10.000
12.000
0.5
+0.015/ 0
+0.130/ +0.040
1.0
0.5
0.1
Technical plastic plain b...
EP
Yes
Yes
Yes
Yes
Yes
Yes
84833080
self-lubricating, corrosi...
black
Water lubricated EP22
0815EP
0815EP
8.000
10.000
15.000
0.6
+0.015/ 0
+0.130/ +0.040
1.0
0.5
0.1
Technical plastic plain b...
EP
Yes
Yes
Yes
Yes
Yes
Yes
84833080
self-lubricating, corrosi...
black
Water lubricated EP22
1004EP
1004EP
10.000
12.000
4.000
0.2
+0.018/ 0
+0.130/ +0.040
1.0
0.5
0.1
Technical plastic plain b...
EP
Yes
Yes
Yes
Yes
Yes
Yes
84833080
self-lubricating, corrosi...
black
Water lubricated EP22
1006EP
1006EP
10.000
12.000
6.000
0.3
+0.018/ 0
+0.130/ +0.040
1.0
0.5
0.1
Technical plastic plain b...
EP
Yes
Yes
Yes
Yes
Yes
Yes
84833080
self-lubricating, corrosi...
black
Water lubricated EP22
1008EP
1008EP
10.000
12.000
8.000
0.4
+0.018/ 0
+0.130/ +0.040
1.0
0.5
0.1
Technical plastic plain b...
EP
Yes
Yes
Yes
Yes
Yes
Yes
84833080
self-lubricating, corrosi...
black
Water lubricated EP22
1010EP
1010EP
10.000
12.000
10.000
0.5
+0.018/ 0
+0.130/ +0.040
1.0
0.5
0.1
Technical plastic plain b...
EP
Yes
Yes
Yes
Yes
Yes
Yes
84833080
self-lubricating, corrosi...
black
Water lubricated EP22
1015EP
1015EP
10.000
12.000
15.000
0.7
+0.018/ 0
+0.130/ +0.040
1.0
0.5
0.1
Technical plastic plain b...
EP
Yes
Yes
Yes
Yes
Yes
Yes
84833080
self-lubricating, corrosi...
black
Water lubricated EP22
1020EP
1020EP
10.000
12.000
20.000
1.0
+0.018/ 0
+0.130/ +0.040
1.0
0.5
0.1
Technical plastic plain b...
EP
Yes
Yes
Yes
Yes
Yes
Yes
84833080
self-lubricating, corrosi...
black
Water lubricated EP22
1210EP
1210EP
12.000
14.000
10.000
0.6
+0.018/ 0
+0.160/ +0.050
1.0
0.5
0.1
Technical plastic plain b...
EP
Yes
Yes
Yes
Yes
Yes
Yes
84833080
self-lubricating, corrosi...
black
Water lubricated EP22
1212EP
1212EP
12.000
14.000
12.000
0.7
+0.018/ 0
+0.160/ +0.050
1.0
0.5
0.1
Technical plastic plain b...
EP
Yes
Yes
Yes
Yes
Yes
Yes
84833080
self-lubricating, corrosi...
black
Water lubricated EP22
1215EP
1215EP
12.000
14.000
15.000
0.9
+0.018/ 0
+0.160/ +0.050
1.0
0.5
0.1
Technical plastic plain b...
EP
Yes
Yes
Yes
Yes
Yes
Yes
84833080
self-lubricating, corrosi...
black
Water lubricated EP22
1220EP
1220EP
12.000
14.000
20.000
1.2
+0.018/ 0
+0.160/ +0.050
1.0
0.5
0.1
Technical plastic plain b...
EP
Yes
Yes
Yes
Yes
Yes
Yes
84833080
self-lubricating, corrosi...
black
Water lubricated EP22
1415EP
1415EP
14.000
16.000
15.000
1.0
+0.018/ 0
+0.160/ +0.050
1.0
0.5
0.1
Technical plastic plain b...
EP
Yes
Yes
Yes
Yes
Yes
Yes
84833080
self-lubricating, corrosi...
black
Water lubricated EP22
1420EP
1420EP
14.000
16.000
20.000
1.4
+0.018/ 0
+0.160/ +0.050
1.0
0.5
0.1
Technical plastic plain b...
EP
Yes
Yes
Yes
Yes
Yes
Yes
84833080
self-lubricating, corrosi...
black
Water lubricated EP22
1425EP
1425EP
14.000
16.000
25.000
1.7
+0.018/ 0
+0.160/ +0.050
1.0
0.5
0.1
Technical plastic plain b...
EP
Yes
Yes
Yes
Yes
Yes
Yes
84833080
self-lubricating, corrosi...
black
Water lubricated EP22
1515EP
1515EP
15.000
17.000
15.000
1.1
+0.018/ 0
+0.160/ +0.050
1.0
0.5
0.1
Technical plastic plain b...
EP
Yes
Yes
Yes
Yes
Yes
Yes
84833080
self-lubricating, corrosi...
black
Water lubricated EP22
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表