您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Enorm 2-STEEL
EMUGE-FRANKEN
EMUGE
M/C Tap
UNF
EMUGE-STEEL
Enorm
Powered by
CAD模型選擇
{emuge/emuge/gewindebohrer/unf/emuge-steel/enorm/enorm202-steel.prj},{NB=C0501000.5052},{SHA256=5P8qnsR8LF2q9u5sNeCd08K21TzGcHlY6/DVs3s2tN0=},{INAME=C0501000_5052_gen},{NAME=C0501000_5052_gen},{DOC=enorm202-steel/c0501000_5052.pdf},{J21=C0501000.5052},{J22=En.2-STEEL},{J3=E},{BLD=1},{H3=HSSE},{J1=DIN 2184-1},{J6=ZYL01802105},{A1=UNF},{A21=25.400},{A22=1.0000},{A24=1},{A3=2.117},{A4=12},{A5=2B},{A8=14.5},{B3=140},{C11=ZYL},{C12=21},{C2=0180},{C3=18.0},{C31=h9},{D2=R},{D7=0.262},{F1=R},{G3=C},{H11=HSS-E},{H22=0},{H5=--},{NSM=DIN4000-80},{DXF=enorm202-steel/c0501000_5052.dxf},{XML=enorm202-steel/c0501000_5052.xml},{CSV=enorm202-steel/c0501000_5052.csv},{STP=enorm202-steel/c0501000_5052_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
A1
Thread Form Type
ⁿ/ₐ
A21
Thread Diameter Metric
[mm]
A22
Thread Diameter Inch
[Inch]
A24
Thread Diameter Fractional
ⁿ/ₐ
A3
Thread Pitch
[mm]
A4
Threads per Inch
ⁿ/ₐ
A5
Thread Tolerance Class
ⁿ/ₐ
A8
Wrench Size
[mm]
B3
Overall Length
[mm]
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D2
Flute Helix Hand
ⁿ/ₐ
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
G3
Plug Style
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
NSM
Standard of Characteristics
ⁿ/ₐ
C0501000.5043
C0501000.5043
En.2-STEEL
E
1
HSSE
DIN 2184-1
ZYL00452105
UNF
6.350
0.2500
1/4
0.907
28
2B
3.4
80
ZYL
21
45
4.5
h9
R
0.009
R
C
HSS-E
0
--
DIN4000-80
C0501000.5044
C0501000.5044
En.2-STEEL
E
1
HSSE
DIN 2184-1
ZYL00602105
UNF
7.938
0.3125
5/16
1.058
24
2B
4.9
90
ZYL
21
60
6.0
h9
R
0.018
R
C
HSS-E
0
--
DIN4000-80
C0501000.5045
C0501000.5045
En.2-STEEL
E
1
HSSE
DIN 2184-1
ZYL00702105
UNF
9.525
0.3750
3/8
1.058
24
2B
5.5
90
ZYL
21
70
7.0
h9
R
0.025
R
C
HSS-E
0
--
DIN4000-80
C0501000.5046
C0501000.5046
En.2-STEEL
E
1
HSSE
DIN 2184-1
ZYL00802105
UNF
11.112
0.4375
7/16
1.270
20
2B
6.2
100
ZYL
21
0080
8.0
h9
R
0.037
R
C
HSS-E
0
--
DIN4000-80
C0501000.5047
C0501000.5047
En.2-STEEL
E
1
HSSE
DIN 2184-1
ZYL00902105
UNF
12.700
0.5000
1/2
1.270
20
2B
7.0
100
ZYL
21
0090
9.0
h9
R
0.047
R
C
HSS-E
0
--
DIN4000-80
C0501000.5048
C0501000.5048
En.2-STEEL
E
1
HSSE
DIN 2184-1
ZYL01102105
UNF
14.288
0.5625
9/16
1.411
18
2B
9.0
100
ZYL
21
0110
11.0
h9
R
0.068
R
C
HSS-E
0
--
DIN4000-80
C0501000.5049
C0501000.5049
En.2-STEEL
E
1
HSSE
DIN 2184-1
ZYL01202105
UNF
15.875
0.6250
5/8
1.411
18
2B
9.0
100
ZYL
21
0120
12.0
h9
R
0.082
R
C
HSS-E
0
--
DIN4000-80
C0501000.5050
C0501000.5050
En.2-STEEL
E
1
HSSE
DIN 2184-1
ZYL01402105
UNF
19.050
0.7500
3/4
1.588
16
2B
11.0
110
ZYL
21
0140
14.0
h9
R
0.123
R
C
HSS-E
0
--
DIN4000-80
C0501000.5051
C0501000.5051
En.2-STEEL
E
1
HSSE
DIN 2184-1
ZYL01802105
UNF
22.225
0.8750
7/8
1.814
14
2B
14.5
125
ZYL
21
0180
18.0
h9
R
0.227
R
C
HSS-E
0
--
DIN4000-80
C0501000.5052
C0501000.5052
En.2-STEEL
E
1
HSSE
DIN 2184-1
ZYL01802105
UNF
25.400
1.0000
1
2.117
12
2B
14.5
140
ZYL
21
0180
18.0
h9
R
0.262
R
C
HSS-E
0
--
DIN4000-80
C0501000.5053
C0501000.5053
En.2-STEEL
E
1
HSSE
DIN 2184-1
ZYL02202105
UNF
28.575
1.1250
1 1/8
2.117
12
2B
18.0
150
ZYL
21
0220
22.0
h9
R
0.411
R
C
HSS-E
0
--
DIN4000-80
C0501000.5054
C0501000.5054
En.2-STEEL
E
1
HSSE
DIN 2184-1
ZYL02202105
UNF
31.750
1.2500
1 1/4
2.117
12
2B
18.0
150
ZYL
21
0220
22.0
h9
R
0.425
R
C
HSS-E
0
--
DIN4000-80
C0501000.5055
C0501000.5055
En.2-STEEL
E
1
HSSE
DIN 2184-1
ZYL02802105
UNF
34.925
1.3750
1 3/8
2.117
12
2B
22.0
170
ZYL
21
0280
28.0
h9
R
0.752
R
C
HSS-E
0
--
DIN4000-80
C0501000.5056
C0501000.5056
En.2-STEEL
E
1
HSSE
DIN 2184-1
ZYL02802105
UNF
38.100
1.5000
1 1/2
2.117
12
2B
22.0
170
ZYL
21
0280
28.0
h9
R
0.982
R
C
HSS-E
0
--
DIN4000-80
C0501010.5045
C0501010.5045
En.2-STEEL
E
1
HSSE
DIN 2184-1
ZYL00702105
UNF
9.525
0.3750
3/8
1.058
24
3B
5.5
90
ZYL
21
0070
7.0
h9
R
0.025
R
C
HSS-E
0
--
DIN4000-80
C0501010.5046
C0501010.5046
En.2-STEEL
E
1
HSSE
DIN 2184-1
ZYL00802105
UNF
11.112
0.4375
7/16
1.270
20
3B
6.2
100
ZYL
21
0080
8.0
h9
R
0.037
R
C
HSS-E
0
--
DIN4000-80
C0501010.5047
C0501010.5047
En.2-STEEL
E
1
HSSE
DIN 2184-1
ZYL00902105
UNF
12.700
0.5000
1/2
1.270
20
3B
7.0
100
ZYL
21
0090
9.0
h9
R
0.047
R
C
HSS-E
0
--
DIN4000-80
C0501010.5048
C0501010.5048
En.2-STEEL
E
1
HSSE
DIN 2184-1
ZYL01102105
UNF
14.288
0.5625
9/16
1.411
18
3B
9.0
100
ZYL
21
0110
11.0
h9
R
0.068
R
C
HSS-E
0
--
DIN4000-80
C0501010.5049
C0501010.5049
En.2-STEEL
E
1
HSSE
DIN 2184-1
ZYL01202105
UNF
15.875
0.6250
5/8
1.411
18
3B
9.0
100
ZYL
21
0120
12.0
h9
R
0.082
R
C
HSS-E
0
--
DIN4000-80
C0501010.5050
C0501010.5050
En.2-STEEL
E
1
HSSE
DIN 2184-1
ZYL01402105
UNF
19.050
0.7500
3/4
1.588
16
3B
11.0
110
ZYL
21
0140
14.0
h9
R
0.123
R
C
HSS-E
0
--
DIN4000-80
C0501010.5051
C0501010.5051
En.2-STEEL
E
1
HSSE
DIN 2184-1
ZYL01802105
UNF
22.225
0.8750
7/8
1.814
14
3B
14.5
125
ZYL
21
0180
18.0
h9
R
0.227
R
C
HSS-E
0
--
DIN4000-80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表