目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
EN 636.4 - Star knobs with threaded bolt
JW Winco
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Hand Knobs
GN 636.4
Powered by
CAD模型選擇
{winco/2_0_clamping_parts/2_2/star_knobs/gn636_4/gn636_4.prj},{NB=Sterngriffschraube EN 636.4-56-M10-30-DGN},{PARTNUMBER=EN 636.4-56-M10-30-DGN},{ITEMID=636.4-56-M10-30-DGN},{D1=56},{D2=M10},{NDM=10.000},{KDM=8.160},{L=30},{LX=20,30,40},{AUSWAHL=schwarzgrau(DSG),orange(DOR),grau(DGR),gelb(DGB),blau(DBL),rot(DRT),green(DGN)},{D3=26.5},{H1=29},{H2=11},{FARBE=DGN},{WEIGHT=0.0550},{CTN=84879090},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L
Length thread
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
FARBE
Star knob upper part
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Star knob EN 636.4-45-M8-...
EN 636.4-45-M8-20-DBL
45
M8
20
21.0
26
10
DBL
0.0330
84879090
YES
Star knob EN 636.4-45-M8-...
EN 636.4-45-M8-20-DGB
45
M8
20
21.0
26
10
DGB
0.0330
84879090
YES
Star knob EN 636.4-45-M8-...
EN 636.4-45-M8-20-DGR
45
M8
20
21.0
26
10
DGR
0.0330
84879090
YES
Star knob EN 636.4-45-M8-...
EN 636.4-45-M8-20-DOR
45
M8
20
21.0
26
10
DOR
0.0330
84879090
YES
Star knob EN 636.4-45-M8-...
EN 636.4-45-M8-20-DRT
45
M8
20
21.0
26
10
DRT
0.0330
84879090
YES
Star knob EN 636.4-45-M8-...
EN 636.4-45-M8-20-DSG
45
M8
20
21.0
26
10
DSG
0.0360
84879090
YES
Star knob EN 636.4-45-M8-...
EN 636.4-45-M8-20-DGN
45
M8
20
21.0
26
10
DGN
0.0360
84879090
YES
Star knob EN 636.4-45-M8-...
EN 636.4-45-M8-30-DBL
45
M8
30
21.0
26
10
DBL
0.0360
84879090
YES
Star knob EN 636.4-45-M8-...
EN 636.4-45-M8-30-DGB
45
M8
30
21.0
26
10
DGB
0.0360
84879090
YES
Star knob EN 636.4-45-M8-...
EN 636.4-45-M8-30-DGR
45
M8
30
21.0
26
10
DGR
0.0360
84879090
YES
Star knob EN 636.4-45-M8-...
EN 636.4-45-M8-30-DOR
45
M8
30
21.0
26
10
DOR
0.0360
84879090
YES
Star knob EN 636.4-45-M8-...
EN 636.4-45-M8-30-DRT
45
M8
30
21.0
26
10
DRT
0.0360
84879090
YES
Star knob EN 636.4-45-M8-...
EN 636.4-45-M8-30-DSG
45
M8
30
21.0
26
10
DSG
0.0360
84879090
YES
Star knob EN 636.4-45-M8-...
EN 636.4-45-M8-30-DGN
45
M8
30
21.0
26
10
DGN
0.0398
84879090
YES
Star knob EN 636.4-45-M10...
EN 636.4-45-M10-20-DBL
45
M10
20
21.0
26
10
DBL
0.0390
84879090
YES
Star knob EN 636.4-45-M10...
EN 636.4-45-M10-20-DGB
45
M10
20
21.0
26
10
DGB
0.0390
84879090
YES
Star knob EN 636.4-45-M10...
EN 636.4-45-M10-20-DGR
45
M10
20
21.0
26
10
DGR
0.0390
84879090
YES
Star knob EN 636.4-45-M10...
EN 636.4-45-M10-20-DOR
45
M10
20
21.0
26
10
DOR
0.0390
84879090
YES
Star knob EN 636.4-45-M10...
EN 636.4-45-M10-20-DRT
45
M10
20
21.0
26
10
DRT
0.0390
84879090
YES
Star knob EN 636.4-45-M10...
EN 636.4-45-M10-20-DSG
45
M10
20
21.0
26
10
DSG
0.0390
84879090
YES
Star knob EN 636.4-45-M10...
EN 636.4-45-M10-20-DGN
45
M10
20
21.0
26
10
DGN
0.0431
84879090
YES
Star knob EN 636.4-45-M10...
EN 636.4-45-M10-30-DBL
45
M10
30
21.0
26
10
DBL
0.0390
84879090
YES
Star knob EN 636.4-45-M10...
EN 636.4-45-M10-30-DGB
45
M10
30
21.0
26
10
DGB
0.0390
84879090
YES
Star knob EN 636.4-45-M10...
EN 636.4-45-M10-30-DGR
45
M10
30
21.0
26
10
DGR
0.0390
84879090
YES
Star knob EN 636.4-45-M10...
EN 636.4-45-M10-30-DOR
45
M10
30
21.0
26
10
DOR
0.0390
84879090
YES
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表