目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
EN 5342 - Tristar knobs, Threaded stud Stainless Steel
JW Winco
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Three-Lobed Knobs
EN 5342
Powered by
CAD模型選擇
{winco/2_0_clamping_parts/2_2/three_lobe_knobs/en5342/gn5342_s.prj},{NB=Dreisterngriffschraube EN 5342-40-M8-25},{PARTNUMBER=EN 5342-40-M8-25},{ITEMID=5342-40-M8-25},{D1=40},{D2=M8},{D2X=8.000},{L=25},{D3=16.0},{H1=27},{H2=13.5},{WEIGHT=0.0295},{CTN=84879090},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L
Length
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Tristar knob EN 5342-25-M...
EN 5342-25-M5-10
25
M5
10
12.0
20
10.0
0.0080
84879090
YES
Tristar knob EN 5342-25-M...
EN 5342-25-M5-16
25
M5
16
12.0
20
10.0
0.0090
84879090
YES
Tristar knob EN 5342-32-M...
EN 5342-32-M6-10
32
M6
10
14.0
23
11.5
0.0169
84879090
YES
Tristar knob EN 5342-32-M...
EN 5342-32-M6-16
32
M6
16
14.0
23
11.5
0.0170
84879090
YES
Tristar knob EN 5342-32-M...
EN 5342-32-M6-20
32
M6
20
14.0
23
11.5
0.0170
84879090
YES
Tristar knob EN 5342-32-M...
EN 5342-32-M6-25
32
M6
25
14.0
23
11.5
0.0175
84879090
YES
Tristar knob EN 5342-32-M...
EN 5342-32-M6-30
32
M6
30
14.0
23
11.5
0.0190
84879090
YES
Tristar knob EN 5342-40-M...
EN 5342-40-M8-20
40
M8
20
16.0
27
13.5
0.0290
84879090
YES
Tristar knob EN 5342-40-M...
EN 5342-40-M8-25
40
M8
25
16.0
27
13.5
0.0295
84879090
YES
Tristar knob EN 5342-40-M...
EN 5342-40-M8-30
40
M8
30
16.0
27
13.5
0.0330
84879090
YES
Tristar knob EN 5342-40-M...
EN 5342-40-M8-40
40
M8
40
16.0
27
13.5
0.0400
84879090
YES
Tristar knob EN 5342-50-M...
EN 5342-50-M10-20
50
M10
20
19.0
30
15.0
0.0530
84879090
YES
Tristar knob EN 5342-50-M...
EN 5342-50-M10-25
50
M10
25
19.0
30
15.0
0.0658
84879090
YES
Tristar knob EN 5342-50-M...
EN 5342-50-M10-30
50
M10
30
19.0
30
15.0
0.0620
84879090
YES
Tristar knob EN 5342-50-M...
EN 5342-50-M10-40
50
M10
40
19.0
30
15.0
0.0620
84879090
YES
Tristar knob EN 5342-50-M...
EN 5342-50-M10-55
50
M10
55
19.0
30
15.0
0.0715
84879090
YES
Tristar knob EN 5342-60-M...
EN 5342-60-M12-30
60
M12
30
22.5
34
18.0
0.1031
84879090
YES
Tristar knob EN 5342-60-M...
EN 5342-60-M12-40
60
M12
40
22.5
34
18.0
0.1105
84879090
YES
Tristar knob EN 5342-60-M...
EN 5342-60-M12-50
60
M12
50
22.5
34
18.0
0.1170
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表