Elbow, Copper acc. to EN 1057/12449, Cu-DHP, seamless, hard brazing - Long Radius
Huelsen
Elbows
Elbows Copper
Powered by
CAD모델 선택
{huelsen/1_rohrbogen/2_kupfer/bogen_b_361_052.prj},{NB=0520420203090},{ARTNR=0520420203090},{DN=40},{D1=42},{S1=2.00},{E=10},{R1=47.5},{R2=-/+},{R3=2.5},{G=90°},{G1=90},{BA=Bauart 3},{BA1=3},{GEW=0.190},{PG=Bogen},{PUG=Loetbogen},{NORM=i.A. DIN 2607},{AUS=nahtlos},{WERK1=Kupfer},{WERK2=EN 1057/12449},{WERK3=Cu-DHP},{AUS2=nach},{AUS3=Bauart}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
E
Inserting Depth
[mm]
R
Radius R ~
[mm]
G
Degree
ⁿ/ₐ
BA
Design
ⁿ/ₐ
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
0520220103045
0520220103045
20
22
1.50
6
27.5 -/+ 2.5
45°
Long Radius
0.021
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0520280103045
0520280103045
25
28
1.50
6
33.5 -/+ 2.5
45°
Long Radius
0.033
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0520350103045
0520350103045
32
35
1.50
8
45 -/+ 2.5
45°
Long Radius
0.057
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0520420103045
0520420103045
40
42
1.50
10
47.5 -/+ 2.5
45°
Long Radius
0.072
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0520420203045
0520420203045
40
42
2.00
10
47.5 -/+ 2.5
45°
Long Radius
0.095
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0520540203045
0520540203045
50
54
2.00
12
72 -/+ 3.0
45°
Long Radius
0.188
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0520640203045
0520640203045
65
64
2.00
12
82.5 -/+ 3.0
45°
Long Radius
0.257
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0520760203045
0520760203045
65
76
2.00
14
95 -/+ 3.0
45°
Long Radius
0.354
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0520890203045
0520890203045
80
89
2.00
14
114.5 -/+ 3.0
45°
Long Radius
0.501
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0521080203045
0521080203045
100
108
2.50
17
142.5 -/+ 3.0
45°
Long Radius
0.946
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0520220103090
0520220103090
20
22
1.50
6
27.5 -/+ 2.5
90°
Long Radius
0.042
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0520280103090
0520280103090
25
28
1.50
6
33.5 -/+ 2.5
90°
Long Radius
0.067
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0520350103090
0520350103090
32
35
1.50
8
45 -/+ 2.5
90°
Long Radius
0.113
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0520420103090
0520420103090
40
42
1.50
10
47.5 -/+ 2.5
90°
Long Radius
0.145
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0520420203090
0520420203090
40
42
2.00
10
47.5 -/+ 2.5
90°
Long Radius
0.190
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0520540203090
0520540203090
50
54
2.00
12
72 -/+ 3.0
90°
Long Radius
0.376
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0520640203090
0520640203090
65
64
2.00
12
82.5 -/+ 3.0
90°
Long Radius
0.514
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0520760203090
0520760203090
65
76
2.00
14
95 -/+ 3.0
90°
Long Radius
0.707
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0520890203090
0520890203090
80
89
2.00
14
114.5 -/+ 3.0
90°
Long Radius
1.003
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0521080203090
0521080203090
100
108
2.50
17
142.5 -/+ 3.0
90°
Long Radius
1.892
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0520220103180
0520220103180
20
22
1.50
6
27.5 -/+ 2.5
180°
Long Radius
0.084
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0520280103180
0520280103180
25
28
1.50
6
33.5 -/+ 2.5
180°
Long Radius
0.133
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0520350103180
0520350103180
32
35
1.50
8
45 -/+ 2.5
180°
Long Radius
0.227
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0520420103180
0520420103180
40
42
1.50
10
47.5 -/+ 2.5
180°
Long Radius
0.290
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
0520420203180
0520420203180
40
42
2.00
10
47.5 -/+ 2.5
180°
Long Radius
0.381
Elbow, Copper acc. to EN ...
Elbows
Elbows to hard soldering
sim. to DIN 2607
seamless
Copper, EN 1057/12449, Cu...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성