目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23250. - Taper Clamping Unit / single taper, flat clamping jaw
Halder
Standard Parts
Clamping Elements
EH 23250. Taper Clamping Units
singel taper, planar
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2325/eh_2325_4/eh_2325_4_assmtab.prj},{NB=EH 23250.0048 Keil-Spannsegment (0)},{BESTNR=23250.0048},{BESTNRX=2325.048},{HUB=0.0},{AUS=Keil-Spannsegmente, Einfachkeil, plan},{D1=M 8},{LMIN=27},{LMAX=31},{B1=29},{B2=21},{H1=15},{H2=2.5},{SK=20},{DM=43},{G=73},{PPATH=eh_2325_4_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
LMIN
L min.
[mm]
LMAX
L max.
[mm]
B1
[mm]
B2
[mm]
H1
[mm]
H2
[mm]
SK
clamping force
[kN]
DM
torqü moment
[Nm]
G
weight
[g]
EH 23250.0065 Taper Clamp...
23250.0065
Keil-Spannsegmente, Einfa...
M 5
20
25
22
15
11
4.2
7
10
30
EH 23250.0048 Taper Clamp...
23250.0048
Keil-Spannsegmente, Einfa...
M 8
27
31
29
21
15
2.5
20
43
73
EH 23250.0052 Taper Clamp...
23250.0052
Keil-Spannsegmente, Einfa...
M 12
42
49
41
30
22
4.0
30
85
233
EH 23250.0056 Taper Clamp...
23250.0056
Keil-Spannsegmente, Einfa...
M 16
57
64
56
42
29
5.0
50
210
587
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表