您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22400. - stainless steel, with 2 holding rings
Halder
Standard Parts
Machine and Fixture Elements
EH 22400. Retaining Cable
stainless steel, with holding clip and eyelet
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22400_halteseile/eh_22400_bild_6/eh_22400_halteseile_asmtab.prj},{NB=22400.1132 Halteseil},{BESTNR=22400.1132},{AUS=rostfreier Stahl, mit Halteclip und Befestigungsring},{MAT=Thermoplast P A 6 ummantelt,schwarz},{L=200},{L1=0},{L2=0},{D=11.6},{VG=8/10},{TMAX=80},{G=8.0},{VERS=6},{PPATH=../eh_22400_halteseile_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
L
[mm]
D
[mm]
VG
Suitable for size
ⁿ/ₐ
TMAX
[°C]
G
weight
[g]
22400.1011 retaining cabl
22400.1011
stainless steel, with hol...
Thermoplastic PA6 coated,...
150
8.0
5/6
80
6.0
22400.1031 retaining cabl
22400.1031
stainless steel, with hol...
Thermoplastic PA6 coated,...
150
11.6
8/10
80
7.0
22400.1051 retaining cabl
22400.1051
stainless steel, with hol...
Thermoplastic PA6 coated,...
150
17.0
12/16
80
8.0
22400.1071 retaining cabl
22400.1071
stainless steel, with hol...
Thermoplastic PA6 coated,...
150
24.0
20/25
80
12.0
22400.1012 retaining cabl
22400.1012
stainless steel, with hol...
Thermoplastic PA6 coated,...
200
8.0
5/6
80
7.0
22400.1032 retaining cabl
22400.1032
stainless steel, with hol...
Thermoplastic PA6 coated,...
200
11.6
8/10
80
8.0
22400.1052 retaining cabl
22400.1052
stainless steel, with hol...
Thermoplastic PA6 coated,...
200
17.0
12/6
80
9.0
22400.1072 retaining cabl
22400.1072
stainless steel, with hol...
Thermoplastic PA6 coated,...
200
24.0
20/25
80
13.0
22400.1013 retaining cabl
22400.1013
stainless steel, with hol...
Thermoplastic PA6 coated,...
300
8.0
5/6
80
8.0
22400.1033 retaining cabl
22400.1033
stainless steel, with hol...
Thermoplastic PA6 coated,...
300
11.6
8/10
80
9.0
22400.1053 retaining cabl
22400.1053
stainless steel, with hol...
Thermoplastic PA6 coated,...
300
17.0
12/16
80
10.0
22400.1073 retaining cabl
22400.1073
stainless steel, with hol...
Thermoplastic PA6 coated,...
300
24.0
20/25
80
14.0
22400.1111 retaining cabl
22400.1111
stainless steel, with hol...
Thermoplastic PA6 coated,...
150
8.0
5/6
80
6.0
22400.1131 retaining cabl
22400.1131
stainless steel, with hol...
Thermoplastic PA6 coated,...
150
11.6
8/10
80
7.0
22400.1151 retaining cabl
22400.1151
stainless steel, with hol...
Thermoplastic PA6 coated,...
150
17.0
12/16
80
8.0
22400.1171 retaining cabl
22400.1171
stainless steel, with hol...
Thermoplastic PA6 coated,...
150
24.0
20/25
80
12.0
22400.1112 retaining cabl
22400.1112
stainless steel, with hol...
Thermoplastic PA6 coated,...
200
8.0
5/6
80
7.0
22400.1132 retaining cabl
22400.1132
stainless steel, with hol...
Thermoplastic PA6 coated,...
200
11.6
8/10
80
8.0
22400.1152 retaining cabl
22400.1152
stainless steel, with hol...
Thermoplastic PA6 coated,...
200
17.0
12/6
80
9.0
22400.1172 retaining cabl
22400.1172
stainless steel, with hol...
Thermoplastic PA6 coated,...
200
24.0
20/25
80
13.0
22400.1113 retaining cabl
22400.1113
stainless steel, with hol...
Thermoplastic PA6 coated,...
300
8.0
5/6
80
8.0
22400.1133 retaining cabl
22400.1133
stainless steel, with hol...
Thermoplastic PA6 coated,...
300
11.6
8/10
80
9.0
22400.1153 retaining cabl
22400.1153
stainless steel, with hol...
Thermoplastic PA6 coated,...
300
17.0
12/16
80
10.0
22400.1173 retaining cabl
22400.1173
stainless steel, with hol...
Thermoplastic PA6 coated,...
300
24.0
20/25
80
14.0
22400.1211 retaining cabl
22400.1211
stainless steel, with hol...
without sheathing
150
8.0
5/6
250
6.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表