您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22380. - Single-Acting Ball Lock Pins, self-locking, precipitation-hardened
Halder
Standard Parts
Machine and Fixture Elements
EH 22370. / 22380. Ball Lock Pins self-locking, with combination handle
EH 22380. Single-Acting Ball Lock Pins, self-locking, precipitation hardened
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2237_2238_kugelsperrbolzen_selbstsichernd/eh_2238_kugelsperrbolzen_selbstsichernd_ausscheidu/eh_2238_152.prj},{NB=22380.0419 Kugelsperrbolzen selbstsichernd, mit Kombigriff, ausscheidungsgehärtet},{BESTNR=22380.0419},{BESTNR1=0},{AUS=grau},{MAT=Rostfreier Stahl 1.4305},{FARBE=2.000},{D1=25},{L1=150},{D2=30.8},{D3=57.1},{D4=33.8},{L2=22.0},{L3=50.7},{L4=21.5},{H11=25},{SG=631},{TEMP=-30/+80},{G=790},{VERS=4.000},{FUNC=Positioning, Safety, Closing, Connecting, Locking, Re-Adjusting},{RX=0.592},{GX=0.576},{BX=0.573},{R2X=0.592},{G2X=0.576},{B2X=0.573}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
[mm]
L1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
H11
location hole H11
ⁿ/ₐ
SG
shearing resistance, double, min.
[kN]
TEMP
Temperature min./max.
[°C]
G
weight
[g]
22380.0152 Single-Acting...
22380.0152
orange
Stainless steel 1.4305
5
10
5.5
33.2
14.5
6.0
26.7
10.8
5
24
-30/+80
15
22380.0153 Single-Acting...
22380.0153
orange
Stainless steel 1.4305
5
15
5.5
33.2
14.5
6.0
26.7
10.8
5
24
-30/+80
15
22380.0154 Single-Acting...
22380.0154
orange
Stainless steel 1.4305
5
20
5.5
33.2
14.5
6.0
26.7
10.8
5
24
-30/+80
16
22380.0155 Single-Acting...
22380.0155
orange
Stainless steel 1.4305
5
25
5.5
33.2
14.5
6.0
26.7
10.8
5
24
-30/+80
17
22380.0156 Single-Acting...
22380.0156
orange
Stainless steel 1.4305
5
30
5.5
33.2
14.5
6.0
26.7
10.8
5
24
-30/+80
18
22380.0145 Single-Acting...
22380.0145
orange
Stainless steel 1.4305
5
35
5.5
33.2
14.5
6.0
26.7
10.8
5
14
-30/+80
19
22380.0146 Single-Acting...
22380.0146
orange
Stainless steel 1.4305
5
40
5.5
33.2
14.5
6.0
26.7
10.8
5
14
-30/+80
20
22380.0147 Single-Acting...
22380.0147
orange
Stainless steel 1.4305
5
45
5.5
33.2
14.5
6.0
26.7
10.8
5
14
-30/+80
21
22380.0148 Single-Acting...
22380.0148
orange
Stainless steel 1.4305
5
50
5.5
33.2
14.5
6.0
26.7
10.8
5
14
-30/+80
23
22380.0149 Single-Acting...
22380.0149
orange
Stainless steel 1.4305
5
60
5.5
33.2
14.5
6.0
26.7
10.8
5
14
-30/+80
24
22380.0150 Single-Acting...
22380.0150
orange
Stainless steel 1.4305
5
70
5.5
33.2
14.5
6.0
26.7
10.8
5
14
-30/+80
18
22380.0151 Single-Acting...
22380.0151
orange
Stainless steel 1.4305
5
80
5.5
33.2
14.5
6.0
26.7
10.8
5
14
-30/+80
19
22380.0162 Single-Acting...
22380.0162
orange
Stainless steel 1.4305
6
10
7.0
33.2
14.5
7.0
26.7
10.8
6
35
-30/+80
16
22380.0163 Single-Acting...
22380.0163
orange
Stainless steel 1.4305
6
15
7.0
33.2
14.5
7.0
26.7
10.8
6
35
-30/+80
17
22380.0164 Single-Acting...
22380.0164
orange
Stainless steel 1.4305
6
20
7.0
33.2
14.5
7.0
26.7
10.8
6
35
-30/+80
18
22380.0165 Single-Acting...
22380.0165
orange
Stainless steel 1.4305
6
25
7.0
33.2
14.5
7.0
26.7
10.8
6
35
-30/+80
19
22380.0166 Single-Acting...
22380.0166
orange
Stainless steel 1.4305
6
30
7.0
33.2
14.5
7.0
26.7
10.8
6
35
-30/+80
20
22380.0167 Single-Acting...
22380.0167
orange
Stainless steel 1.4305
6
35
7.0
33.2
14.5
7.0
26.7
10.8
6
35
-30/+80
21
22380.0168 Single-Acting...
22380.0168
orange
Stainless steel 1.4305
6
40
7.0
33.2
14.5
7.0
26.7
10.8
6
35
-30/+80
22
22380.0169 Single-Acting...
22380.0169
orange
Stainless steel 1.4305
6
45
7.0
33.2
14.5
7.0
26.7
10.8
6
35
-30/+80
23
22380.0170 Single-Acting...
22380.0170
orange
Stainless steel 1.4305
6
50
7.0
33.2
14.5
7.0
26.7
10.8
6
35
-30/+80
24
22380.0157 Single-Acting...
22380.0157
orange
Stainless steel 1.4305
6
60
7.0
33.2
14.5
7.0
26.7
10.8
6
21
-30/+80
26
22380.0158 Single-Acting...
22380.0158
orange
Stainless steel 1.4305
6
70
7.0
33.2
14.5
7.0
26.7
10.8
6
21
-30/+80
28
22380.0159 Single-Acting...
22380.0159
orange
Stainless steel 1.4305
6
80
7.0
33.2
14.5
7.0
26.7
10.8
6
21
-30/+80
30
22380.0172 Single-Acting...
22380.0172
orange
Stainless steel 1.4305
8
10
9.6
39.2
18.4
8.2
33.3
13.4
8
38
-30/+80
38
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EH 22370. - Ball Lock Pins self-locking, with combination handle
Halder
22.12.2022
EH 22570. - Grub Screws, ball-headed
Halder
22.12.2022
EH 25120. - Height Adjusting Elements, high
Halder
22.12.2022
EH 24490. - Tommy Screws with fixed pin, DIN 6304 / without Thrust Pad, for...
Halder
22.12.2022
EH 22560. - Thrust Pads and low model / low model with increased thrust are...
Halder
22.12.2022
EH 23270. - Eccentric Clamping Clamps
Halder
22.12.2022
EH 22380. - Ball Lock Pins,self-locking, with standard handle, precipitatio...
Halder
22.12.2022
EH 22370. - Ball Lock Pins, self-locking, with elastic grip
Halder
22.12.2022
EH 22030. - Spring Plungers with ball and internal hexagon
Halder
14.03.2024
EH 22340. / EH 22350. - Ball Lock Pins, self-locking, with safety handle
Halder
22.12.2022
Modèle R9-140 - Galet de came avec guidage axial par rondelles, à aiguilles...
MICHAUD CHAILLY - Direct Transmission
28.03.2023
EH 22400. - Locating Bushings for ball-lock pins, with internal hexagon
Halder
22.12.2022
EH 24690. - Grub Screws with Star Grip, stainless steel
Halder
22.12.2022
EH 24670. - Star Grips DIN 6336, plastic / with threaded bushing, form K
Halder
22.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表