目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22120. - Index Plungers with hexagon collar, short / without locking
Halder
Standard Parts
Machine and Fixture Elements
EH 22120. Index Plungers with hexagon, short
without locking
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2212_6/eh_2212_6_c/eh_2212_6_c_assmtab.prj},{NB=EH 22120.0228 Rastbolzen (0)},{BESTNR=22120.0228},{BESTNR1=2212.228},{MAT=Stahl},{AUS=ohne Arretierung},{POS=0},{D1=8},{D2=M 16x1.5},{DNDM=16.000},{DKDM=14.160},{D3=31},{L1=54},{L2=8},{L3=12},{L4=6},{F1=14},{F2=24},{SW=19},{G=60},{VERS=2.000},{PPATH=eh_2212_6_c_sbl.prj},{FUNC=Arresting, Indexing, Positioning, Resting, Locking, Re-Adjusting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
material
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
-0.02/-0.04
[mm]
D2
thread
ⁿ/ₐ
D3
[mm]
L1
[mm]
L2
min.
[mm]
L3
-0,15
[mm]
L4
[mm]
F1
spring load ~
[N]
F2
spring load ~
[N]
SW
[mm]
G
weight
[g]
EH 22120.0226 Index Plung...
22120.0226
steel
without locking
6
M 12x1.5
25
45
6
10
5
7
19
17
34
EH 22120.0228 Index Plung...
22120.0228
steel
without locking
8
M 16x1.5
31
54
8
12
6
14
24
19
60
EH 22120.0246 Index Plung...
22120.0246
Stainless Steel
without locking
6
M 12x1.5
26
45
6
10
5
7
19
17
34
EH 22120.0248 Index Plung...
22120.0248
Stainless Steel
without locking
8
M 16x1.5
31
54
8
12
6
14
24
19
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表