目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22110. - Index Plungers mini indexes / with locking
Halder
Standard Parts
Machine and Fixture Elements
EH 22110. Index Plungers, mini indexes
with locking
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2211_rastbolzen_miniraster/mit_arretierung/eh_2211_034_asmtab.prj},{NB=EH 22110.2040 Rastbolzen Miniraster (0)},{BESTNR=22110.2040},{BESTNR1=2211.2040},{AUS=mit Arretierung, Knopf rot, Stahl},{POS=0},{D1=7},{D2=M 10 x 1},{DNDM=10},{DKDM=8.773},{D3=25},{D4=18},{L1=34.0},{L2=7},{L3=7},{L4=4.5},{SW=12},{F1=5.0},{F2=18},{G=25},{D2X=10.000},{DK=8.500},{H=2.500},{R=1.500},{R1=2.500},{R2=1.000},{L4X=14.000},{HK=5.000},{F=AU},{N=11.000},{HF1=0.800},{BU=2.000},{PPATH=eh_2211_034_asmtpl.prj},{FUNC=Arresting, Indexing, Positioning, Resting, Locking, Re-Adjusting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
-0,06
[mm]
D2
thread
ⁿ/ₐ
D3
[mm]
D4
[mm]
L1
[mm]
L2
min.
[mm]
L3
[mm]
L4
min.
[mm]
SW
[mm]
F1
spring load ~
[N]
F2
spring load ~
[N]
G
weight
[g]
EH 22110.0034 Index Plung...
22110.0034
with locking, knob black,...
4
M 8 x 0.75
21
15
26.5
5
5
3.5
10
4.5
12
13
EH 22110.0036 Index Plung...
22110.0036
with locking, knob black,...
5
M 8 x 0.75
21
15
26.5
5
5
3.5
10
4.5
12
14
EH 22110.0038 Index Plung...
22110.0038
with locking, knob black,...
6
M 10 x 1
25
18
34.0
7
7
4.5
12
5.0
18
24
EH 22110.0040 Index Plung...
22110.0040
with locking, knob black,...
7
M 10 x 1
25
18
34.0
7
7
4.5
12
5.0
18
25
EH 22110.2034 Index Plung...
22110.2034
with locking, knob red, S...
4
M 8 x 0.75
21
15
26.5
5
5
3.5
10
4.5
12
13
EH 22110.2036 Index Plung...
22110.2036
with locking, knob red, S...
5
M 8 x 0.75
21
15
26.5
5
5
3.5
10
4.5
12
14
EH 22110.2038 Index Plung...
22110.2038
with locking, knob red, S...
6
M 10 x 1
25
18
34.0
7
7
4.5
12
5.0
18
24
EH 22110.2040 Index Plung...
22110.2040
with locking, knob red, S...
7
M 10 x 1
25
18
34.0
7
7
4.5
12
5.0
18
25
EH 22110.0054 Index Plung...
22110.0054
with locking, knob black,...
4
M 8 x 0.75
21
15
26.5
5
5
3.5
10
4.5
12
13
EH 22110.0056 Index Plung...
22110.0056
with locking, knob black,...
5
M 8 x 0.75
21
15
26.5
5
5
3.5
10
4.5
12
14
EH 22110.0058 Index Plung...
22110.0058
with locking, knob black,...
6
M 10 x 1
25
18
34.0
7
7
4.5
12
5.0
18
24
EH 22110.0060 Index Plung...
22110.0060
with locking, knob black,...
7
M 10 x 1
25
18
34.0
7
7
4.5
12
5.0
18
25
EH 22110.2054 Index Plung...
22110.2054
with locking, knob red, S...
4
M 8 x 0.75
21
15
26.5
5
5
3.5
10
4.5
12
13
EH 22110.2056 Index Plung...
22110.2056
with locking, knob red, S...
5
M 8 x 0.75
21
15
26.5
5
5
3.5
10
4.5
12
14
EH 22110.2058 Index Plung...
22110.2058
with locking, knob red, S...
6
M 10 x 1
25
18
34.0
7
7
4.5
12
5.0
18
24
EH 22110.2060 Index Plung...
22110.2060
with locking, knob red, S...
7
M 10 x 1
25
18
34.0
7
7
4.5
12
5.0
18
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EH 22110. - Index Plungers mini indexes / without locking
Halder
14.03.2024
EH 22030. - Spring Plungers with ball and internal hexagon
Halder
14.03.2024
EH 22110. - Index Plungers mini indexes, basic type / with locking
Halder
22.12.2022
EH 22110. - Index Plungers mini indexes, basic type / without locking
Halder
22.12.2022
EH 1100, EH 1103 - Base Plates suitable for Pallets DIN 55201
Halder
15.11.2022
EH 22120. - Index Plungers with hexagon collar and locking / Index Plunger
Halder
22.12.2022
EH 22110. - Index Plungers compact with hexagon collar and locking
Halder
14.03.2024
EH 22630. - Straight pins with ball end / with ball end plain
Halder
22.12.2022
EH 22630. - Straight pins with ball end / with ball end flattened steel
Halder
22.12.2022
EH 22050. Spring Plungers - Spring plungers with ceramic ball and slot
Halder
22.12.2022
EH 24300. - U-Handles
Halder
14.03.2024
EH 24740. - Star Grip Screws
Halder
22.12.2022
EH 22370. - Ball Lock Pins,self-locking, with standard handle
Halder
22.12.2022
EH 23290. - Clamping Claws
Halder
22.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表