目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1149 - Positioning Clamping Bars, twin faced
Halder
Modular Jig and Fixture Systems
T-Slot Systems
T-slot System V70
EH 1149 Positioning Clamping Bars, twin faced
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/nutsysteme/nutsystem_v70/eh_11492_positionierleisten_beidseitig/eh_11492.prj},{NB=1149.200 Positionierleiste},{BESTNR=1149.200},{BESTNR1=EH_11492},{B1=14},{B2=30},{B3=44},{H1=25},{H2=35},{H3=5.5},{H4=22},{L1=69},{L2=45},{D=M 12},{NDM=12.000},{KDM=10.106},{Y=12},{G=580},{SYSTEM=V70},{T1=13.000},{D2=20.000},{D3=13.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L1
[mm]
L2
[mm]
D
thread
ⁿ/ₐ
Y
ⁿ/ₐ
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
1149.200 Positioning Clam...
1149.200
14
30
44
25
35
5.5
22
69
45
M 12
12
580
V70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表