目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1116 - Abutments
Halder
Modular Jig and Fixture Systems
T-Slot Systems
T-slot System V70
EH 1116 Abutments
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/nutsysteme/nutsystem_v70/eh_11160_11161_anschlaege/eh_11160_11161.prj},{NB=1116.000 Anschlag},{BESTNR=1116.000},{BESTNR1=EH_11160},{H1=37},{H2=28},{G=215},{SYSTEM=V70},{B1=22.000},{B2=14.000},{D=8.000},{L1=50.000},{L2=15.000},{H3=22.000},{B3=13.200},{FA=1.000},{D2=8.500},{FO=ANSL},{NDM=8.000},{KDM=6.647}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
H1
[mm]
H2
[mm]
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
1116.000 Abutment
1116.000
37
28
215
V70
1116.100 Abutment
1116.100
57
48
310
V70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表