目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1104 - Supporting Plates including accessories
Halder
Modular Jig and Fixture Systems
T-Slot Systems
T-slot System V70
EH 1104 Supporting Plates, including accessories
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/nutsysteme/nutsystem_v70/eh_11043_11045_traegerplatten_mit_zubehoer/eh_11043_11045.prj},{NB=1104.300 Traegerplatte},{BESTNR=1104.300},{BESTNR1=EH_11043},{G=42000},{SYSTEM=V70},{H=40.000},{L1=400.000},{B1=400.000},{D1=50.000},{D2=20.000},{D3=14.000},{D4=12.000},{L2=21.000},{LY2=150.000},{F=50.000},{V=3.000},{D5=185.000},{D6=150.000},{D7=50.000},{D8=100.000},{D9=100.000},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
1104.300 Supporting Plate
1104.300
42000
V70
1104.400 Supporting Plate
1104.400
53000
V70
1104.500 Supporting Plate
1104.500
108000
V70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表