目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
EF Saddle
SEKISUI
Pipe & Fittings
PLANT HYPER BK
Powered by
CAD模型選擇
{sekisui/pipe_fittings/plant_hyper_bk/ef_saddle.prj},{NB=PSD752Z},{ORDERNO=PSD752Z},{A=75x50},{D1=60},{T=5.5},{H=81},{D=89},{B=129},{S=18},{L=140},{HH=160},{AA=8.5},{R2=109},{ANG1=18.253}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ORDERNO
Order Number
ⁿ/ₐ
A
Nominal diameter
[mm]
D1
[mm]
T
t
[mm]
H
h
[mm]
D
[mm]
B
[mm]
S
[mm]
L
[mm]
HH
H
[mm]
AA
a
[mm]
PSD752Z
PSD752Z
75x50
60
5.5
81
89
129
18
140
160
8.5
PSD1H3Z
PSD1H3Z
100x50
60
5.5
85
114
158
18
140
170
8.5
PSD1F3Z
PSD1F3Z
150x75
89
8.1
100
165
197
18
200
217
15.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表