您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
ED-120 - Shock Absorbers - Adjustable Compression and Tension Mode
Essentra Components
Bearings & Power Transmission
Springs, Shocks & Dampers
Shock Absorbers & Accessories
Shock Absorbers - Adjustable Compression and Tension Mode
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d05000000/l3_d05050000/p040855/ed-120.prj},{NB=ED-15},{PN=ED-15},{AMERSID=1048627},{APACID=-},{EMEAID=-},{N=1},{TYPE=Adjustable Compression and Tension Mode},{STROKEMAXINCHES=8},{INLBSPERCYCLE=5.200},{MAXINLBSPERHOUR=1.250.000},{MAXPROPELLINGFE=450},{MAXPROPELLINGFC=200},{F=12.87},{L=13.81},{LENGTHANDSTROKES=21.810},{D1=0.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
STROKEMAXINCHES
Stroke Max Inches
[Inch]
INLBSPERCYCLE
In-Lbs Per Cycle
ⁿ/ₐ
MAXINLBSPERHOUR
Max. In.-Lbs. Per Hour
ⁿ/ₐ
MAXPROPELLINGFE
Max Propelling Force Extension Lbs.
ⁿ/ₐ
MAXPROPELLINGFC
Max Propelling Force Compression Lbs.
ⁿ/ₐ
F
F Body Length
[Inch]
L
L Length Center to Center
[Inch]
ED-120
ED-120
1048629
-
-
Adjustable Compression an...
2
1.800
650.000
450
450
6.87
7.81
ED-130
ED-130
1048630
-
-
Adjustable Compression an...
4
3.300
850.000
450
375
8.87
9.81
ED-140
ED-140
1048631
-
-
Adjustable Compression an...
6
4.500
1.050.000
450
300
10.87
11.81
ED-15
ED-15
1048627
-
-
Adjustable Compression an...
8
5.200
1.250.000
450
200
12.87
13.81
ED-16
ED-16
1048628
-
-
Adjustable Compression an...
10
6.250
1.450.000
450
125
14.87
15.8
ED-13
ED-13
1048625
-
-
Adjustable Compression Mo...
4
3.300
850.000
450
375
8.87
9.81
ED-14
ED-14
1048626
-
-
Adjustable Compression Mo...
6
4.500
1.050.000
450
300
10.87
11.81
ED-150
ED-150
1048632
-
-
Adjustable Compression Mo...
8
5.200
1.250.000
450
200
12.87
13.81
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
JRP-1 - Clamp Rest Pads
Essentra Components
07.08.2014
basic component BNS 250
Schmersal
29.05.2024
BNS 300
Schmersal
29.05.2024
BPS 36 - Actuator
Schmersal
19.09.2023
BP 15 SS
Schmersal
29.05.2024
RB-1 - Rest Buttons - Circular
Essentra Components
07.08.2014
RWSB-10-01 - Cable Clamp - Adhesive/Screw Mount, Round Wire Saddle
Essentra Components
15.07.2014
IDC-161 - Idler Shafts
Essentra Components
19.04.2016
WTLH90-300-4-01 - Twist Ties - Screw Mount, Webbed, Hinged 90°
Essentra Components
15.07.2014
GAS-43 - Gas Springs - Automatic Locking
Essentra Components
19.04.2016
FTH-15-01-M - Cable Tie Mounts - Fir Tree Mount
Essentra Components
15.07.2014
AES-13112 - T-Nuts - Drop In
Essentra Components
29.07.2014
GMG-B - Pump unit
WOERNER Lubrication
27.04.2023
PCS-4501 - Locating Rings
Essentra Components
11.08.2014
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表