目錄: Comepi
Created: 02.11.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Comepi
ECX 119X - Flush pushbuttons
Comepi
Control Units
Pushbottons
ECX1000 - Metal Pushbottons 22mm
Illuminated pushbuttons
Push push pushbuttons
Powered by
CAD模型選擇
{comepi/control_units/pushbottons/1000_series/illuminated_pushbutton/push_push_pushbuttons/flush_push_push_pushbuttons_asmtab.prj},{NB=ECX 1192},{CODE=ECX 1192},{CODE3DB=ECX 119X},{VERS=0},{DSCR=Pulsante filoghiera},{MAT=Zama cromata},{COL=Verde},{COLX1=Verde},{COLX2=None},{LUM=Si},{FUNZ=Passo passo},{DEST=30},{IP=65},{PPATH=../../metal_flush30_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
DSCR
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COL
Color
ⁿ/ₐ
LUM
Brightness
ⁿ/ₐ
FUNZ
Functionality
ⁿ/ₐ
DEST
Outer diameter
[mm]
IP
IP grade
ⁿ/ₐ
ECX 1190
ECX 1190
Flush pushbuttons
Chrome-plated Zamak
Black
Yes
Step by step
30
65
ECX 1191
ECX 1191
Flush pushbuttons
Chrome-plated Zamak
Red
Yes
Step by step
30
65
ECX 1192
ECX 1192
Flush pushbuttons
Chrome-plated Zamak
Green
Yes
Step by step
30
65
ECX 1193
ECX 1193
Flush pushbuttons
Chrome-plated Zamak
Yellow
Yes
Step by step
30
65
ECX 1194
ECX 1194
Flush pushbuttons
Chrome-plated Zamak
Blue
Yes
Step by step
30
65
ECX 1195
ECX 1195
Flush pushbuttons
Chrome-plated Zamak
Colorless
Yes
Step by step
30
65
ECX 1196
ECX 1196
Flush pushbuttons
Chrome-plated Zamak
White
Yes
Step by step
30
65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表