您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Comepi
Created: 02.11.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Comepi
ECX 118X - Extended pushbuttons
Comepi
Control Units
Pushbottons
ECX1000 - Metal Pushbottons 22mm
Illuminated pushbuttons
Push push pushbuttons
Powered by
CAD模型選擇
{comepi/control_units/pushbottons/1000_series/illuminated_pushbutton/push_push_pushbuttons/extended_push_push_pushbuttons_asmtab.prj},{NB=ECX 1182},{CODE=ECX 1182},{CODE3DB=ECX 118X},{VERS=0},{DSCR=Pulsante sporgente },{MAT=Zama cromata},{COL=Verde},{COLX1=Verde},{COLX2=None},{LUM=Si},{FUNZ=Passo passo},{DEST=30},{IP=65},{PPATH=../../metal_flush30_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
DSCR
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COL
Color
ⁿ/ₐ
LUM
Brightness
ⁿ/ₐ
FUNZ
Functionality
ⁿ/ₐ
DEST
Outer diameter
[mm]
IP
IP grade
ⁿ/ₐ
ECX 1180
ECX 1180
Extended pushbuttons
Chrome-plated Zamak
Black
Yes
Step by step
30
65
ECX 1181
ECX 1181
Extended pushbuttons
Chrome-plated Zamak
Red
Yes
Step by step
30
65
ECX 1182
ECX 1182
Extended pushbuttons
Chrome-plated Zamak
Green
Yes
Step by step
30
65
ECX 1183
ECX 1183
Extended pushbuttons
Chrome-plated Zamak
Yellow
Yes
Step by step
30
65
ECX 1184
ECX 1184
Extended pushbuttons
Chrome-plated Zamak
Blue
Yes
Step by step
30
65
ECX 1185
ECX 1185
Extended pushbuttons
Chrome-plated Zamak
Colorless
Yes
Step by step
30
65
ECX 1186
ECX 1186
Extended pushbuttons
Chrome-plated Zamak
White
Yes
Step by step
30
65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表