您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Eccentric Collar Wide Slot Take Up Metric Bore - SXR Normal Duty Wide Slot Take-Up Bearings
Dodge
Mounted Bearings
Ball Bearings
Standard
Eccentric Collar (SXR)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/eccentric_collar_sxr/wstu_sxr_hm_asmtab.prj},{NB=130849},{SERIES=208},{SS=40},{SS1=40.000000},{PN=130849},{DESCRIPTION=WSTU-SXR-40M},{BOD=80.000000},{BW=0.866100},{W=2.8},{FS=WS400},{A=53.8},{A1=53.800000},{B=144.5},{B1=144.500000},{C=17.48},{C1=17.480000},{D=82.6},{D1=82.600000},{E=88.9},{E1=88.900000},{F=25.4},{F1=25.400000},{G=16.0},{G1=16.000000},{H=19.1},{H1=19.100000},{J=82.6},{J1=82.600000},{K=49.3},{L=60.5},{L1=60.500000},{M=101.22/101.98},{M1=101.980000},{N=114.3},{N1=114.300000},{R=19.1},{R1=19.100000},{S=34.8},{S1=34.800000},{T=49.3},{CAPS=4005},{CAPD=7332},{PPATH=wstu_sxr_hm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[kg]
FS
Take-Up Frame Size
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
Screw Diameter
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
R
[mm]
S
[mm]
T
[mm]
130845
204
20
130845
WSTU-SXR-20M
1.0
WS300
39.4
93.7
13.49
50.8
60.5
15.9
9.7
16.0
50.8
31.8
33.3
75.82/76.58
92.2
12.7
26.7
35.1
130846
205
25
130846
WSTU-SXR-25M
1.0
WS300
41.1
96.8
13.49
50.8
62.0
15.9
9.7
16.0
50.8
33.3
38.1
75.82/76.58
92.2
14.2
26.9
35.1
130847
206
30
130847
WSTU-SXR-30M
1.3
WS308
45.0
111.3
13.49
57.2
69.9
19.1
9.7
16.0
55.6
36.6
44.5
88.39/89.15
104.9
14.7
30.2
41.3
130848
207
35
130848
WSTU-SXR-35M
1.6
WS308
49.5
123.7
13.49
63.5
77.7
19.1
12.7
16.0
63.5
36.6
54.1
88.39/89.15
104.9
17.0
32.5
41.3
130849
208
40
130849
WSTU-SXR-40M
2.8
WS400
53.8
144.5
17.48
82.6
88.9
25.4
16.0
19.1
82.6
49.3
60.5
101.22/101.98
114.3
19.1
34.8
49.3
130850
209
45
130850
WSTU-SXR-45M
2.9
WS400
54.1
143.0
17.48
82.6
87.4
25.4
16.0
19.1
82.6
49.3
63.5
101.22/101.98
120.7
19.1
35.1
49.3
130851
210
50
130851
WSTU-SXR-50M
3.1
WS400
57.2
147.8
17.48
85.9
90.4
25.4
16.0
19.1
82.6
49.3
69.9
101.22/101.98
120.7
19.1
38.1
49.3
130852
211
55
130852
WSTU-SXR-55M
4.7
WS502
65.8
169.9
27.00
95.3
106.4
31.8
19.1
25.4
101.6
63.5
76.2
129.79/130.56
149.4
22.4
43.4
63.5
130853
212
60
130853
WSTU-SXR-60M
5.9
WS502
69.6
190.5
27.00
101.6
119.1
31.8
19.1
31.8
101.6
63.5
84.1
129.79/130.56
149.4
22.9
46.7
63.5
130854
215
75
130854
WSTU-SXR-75M
9.6
WS515
76.7
231.9
27.00
120.7
139.7
38.1
20.6
31.8
111.3
69.9
101.6
150.44/151.21
169.9
21.8
54.9
69.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表