Eccentric Collar Light Duty Three-Bolt Flange Inch Bore - Eccentric Collar 3 Bolt Flange Bearings -(Light Duty)
Baldor Reliance
Dodge
Bearings
Eccentric Collar
SLX Light Duty
Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/eccentric_collar/slx_light_duty/flanges/f3b_slx_hi_asmtab.prj},{NB=128148},{SERIES=206},{SS=1-1/8},{SS1=1.125000},{PN=128148},{DESCRIPTION=F3B-SLX-102},{W=1.16},{BOD=2.4409},{BW=0.7067},{A=1.41},{A1=1.410000},{B=4.44},{B1=4.440000},{D=3.56},{D1=3.560000},{E=0.34},{E1=0.340000},{G=0.41},{G1=0.410000},{J=2.81},{J1=2.810000},{L=1.75},{L1=1.750000},{R=0.35},{R1=0.350000},{S=1.05},{S1=1.050000},{T=0.10},{T1=0.100000},{PPATH=f3b_slx_hi_templ.prj},{CAPS=2250},{CAPD=4368}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
A
[Inch]
B
[Inch]
D
[Inch]
E
[Inch]
G
[Inch]
J
[Inch]
L
[Inch]
R
[Inch]
S
[Inch]
T
[Inch]
128144
204
3/4
128144
F3B-SLX-012
0.53
1.22
3.56
2.81
0.31
0.34
2.19
1.31
0.30
0.92
0.08
128145
205
7/8
128145
F3B-SLX-014
0.81
1.22
3.75
3.00
0.34
0.34
2.38
1.50
0.30
0.92
0.08
128146
205
15/16
128146
F3B-SLX-015
0.78
1.22
3.75
3.00
0.34
0.34
2.38
1.50
0.30
0.92
0.08
128147
205
1
128147
F3B-SLX-100
0.75
1.22
3.75
3.00
0.34
0.34
2.38
1.50
0.30
0.92
0.08
128148
206
1-1/8
128148
F3B-SLX-102
1.16
1.41
4.44
3.56
0.34
0.41
2.81
1.75
0.35
1.05
0.10
128149
206
1-3/16
128149
F3B-SLX-103
1.14
1.41
4.44
3.56
0.34
0.41
2.81
1.75
0.35
1.05
0.10
128150
206
1-1/4
128150
F3B-SLX-104S
1.12
1.41
4.44
3.56
0.34
0.41
2.81
1.75
0.35
1.05
0.10
128189
207
1-1/4
128189
F3B-SLX-104
1.56
1.53
4.81
3.94
0.38
0.41
3.19
2.13
0.37
1.16
0.10
128190
207
1-3/8
128190
F3B-SLX-106
1.52
1.53
4.81
3.94
0.38
0.41
3.19
2.13
0.37
1.16
0.10
128191
207
1-7/16
128191
F3B-SLX-107
1.50
1.53
4.81
3.94
0.38
0.41
3.19
2.13
0.37
1.16
0.10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表