您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: ETA
Created: 20.05.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ETA
E MOX single door - Single door cabinet
ETA
EMOX INOX Monobloc Cabinets
Full cabinets
Single blank door
Powered by
CAD模型選擇
{eta/emox_inox/full_cabinets/porta_singola_cieca/emox_porta_singola_cieca_asmtab.prj},{NB=EMOX-081804PRXarchitecture350},{CODE=EMOX-081804PRX},{B=800},{A=1809},{P=414},{C=595},{D=271},{E=565},{F=220},{L=685},{H=1680},{I=350},{WEIGHT=106.4000},{CONF=1},{WEIGHTPACK=121.4000},{DESCRGEN=ARMADIO EMOX PR 800X1800X400},{DESCRAGG=MONOBLOCCO INOX 304L - PORTA CIECA},{MAT=Involucro: lamiera d'acciaio inossidabile AISI304L},{SMAT=Involucro: 1,5mm},{IP=IP66},{NEMA=NEMA 12},{IK=IK10},{MCONF=CE - Ex- TUV - RINA - cULus Listed - EAC - RoHS},{LODDEST=architecture},{LODLEVEL=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRGEN
General description
ⁿ/ₐ
DESCRAGG
Additional description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SMAT
Material thickness
ⁿ/ₐ
B
[mm]
A
[mm]
P
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
L
[mm]
H
[mm]
I
I Max
[mm]
WEIGHT
Weight
[kg]
IP
ⁿ/ₐ
NEMA
ⁿ/ₐ
IK
ⁿ/ₐ
MCONF
MARCHI CONF
ⁿ/ₐ
PFOR
Supply parts
ⁿ/ₐ
CONF
Packaging
[piece(s)]
PACK
Packaging
ⁿ/ₐ
WEIGHTPACK
Weight pack
[kg]
EMOX-061604PRX
EMOX-061604PRX
E MOX PR Cabinet 600X1600...
MONOBLOCCO INOX 304L - PO...
Housing: AISI304L stainle...
Housing:1,5mm
600
1609
414
395
271
365
220
485
1480
350
77.8664
IP66
NEMA 12
IK10
CE - Ex- TUV - RINA - cU...
Involucro simmetrico comp...
1
Pallet + ETA azure cardbo...
92.8664
EMOX-061804PRX
EMOX-061804PRX
E MOX PR Cabinet 600X1800...
MONOBLOCCO INOX 304L - PO...
Housing: AISI304L stainle...
Housing:1,5mm
600
1809
414
395
271
365
220
485
1680
350
84.3300
IP66
NEMA 12
IK10
CE - Ex- TUV - RINA - cU...
Involucro simmetrico comp...
1
Pallet + ETA azure cardbo...
99.3300
EMOX-061805PRX
EMOX-061805PRX
E MOX PR Cabinet 600X1800...
MONOBLOCCO INOX 304L - PO...
Housing: AISI304L stainle...
Housing:1,5mm
600
1809
514
395
371
365
320
485
1680
450
93.0970
IP66
NEMA 12
IK10
CE - Ex- TUV - RINA - cU...
Involucro simmetrico comp...
1
Pallet + ETA azure cardbo...
108.0970
EMOX-062004PRX
EMOX-062004PRX
E MOX PR Cabinet 600X2000...
MONOBLOCCO INOX 304L - PO...
Housing: AISI304L stainle...
Housing:1,5mm
600
2009
414
395
271
365
220
485
1880
350
96.1264
IP66
NEMA 12
IK10
CE - Ex- TUV - RINA - cU...
Involucro simmetrico comp...
1
Pallet + ETA azure cardbo...
111.1264
EMOX-062005PRX
EMOX-062005PRX
E MOX PR Cabinet 600X2000...
MONOBLOCCO INOX 304L - PO...
Housing: AISI304L stainle...
Housing:1,5mm
600
2009
514
395
371
365
320
485
1880
450
102.3414
IP66
NEMA 12
IK10
CE - Ex- TUV - RINA - cU...
Involucro simmetrico comp...
1
Pallet + ETA azure cardbo...
117.3414
EMOX-081604PRX
EMOX-081604PRX
E MOX PR Cabinet 800X1600...
MONOBLOCCO INOX 304L - PO...
Housing: AISI304L stainle...
Housing:1,5mm
800
1609
414
595
271
565
220
685
1480
350
94.7800
IP66
NEMA 12
IK10
CE - Ex- TUV - RINA - cU...
Involucro simmetrico comp...
1
Pallet + ETA azure cardbo...
109.7800
EMOX-081804PRX
EMOX-081804PRX
E MOX PR Cabinet 800X1800...
MONOBLOCCO INOX 304L - PO...
Housing: AISI304L stainle...
Housing:1,5mm
800
1809
414
595
271
565
220
685
1680
350
106.4000
IP66
NEMA 12
IK10
CE - Ex- TUV - RINA - cU...
Involucro simmetrico comp...
1
Pallet + ETA azure cardbo...
121.4000
EMOX-081805PRX
EMOX-081805PRX
E MOX PR Cabinet 800X1800...
MONOBLOCCO INOX 304L - PO...
Housing: AISI304L stainle...
Housing:1,5mm
800
1809
514
595
371
565
320
685
1680
450
116.1200
IP66
NEMA 12
IK10
CE - Ex- TUV - RINA - cU...
Involucro simmetrico comp...
1
Pallet + ETA azure cardbo...
131.1200
EMOX-082004PRX
EMOX-082004PRX
E MOX PR Cabinet 800X2000...
MONOBLOCCO INOX 304L - PO...
Housing: AISI304L stainle...
Housing:1,5mm
800
2009
414
595
271
565
220
685
1880
350
117.8400
IP66
NEMA 12
IK10
CE - Ex- TUV - RINA - cU...
Involucro simmetrico comp...
1
Pallet + ETA azure cardbo...
132.8400
EMOX-082005PRX
EMOX-082005PRX
E MOX PR Cabinet 800X2000...
MONOBLOCCO INOX 304L - PO...
Housing: AISI304L stainle...
Housing:1,5mm
800
2009
514
595
371
565
320
685
1880
450
125.1500
IP66
NEMA 12
IK10
CE - Ex- TUV - RINA - cU...
Involucro simmetrico comp...
1
Pallet + ETA azure cardbo...
140.1500
EMOX-101604PRX
EMOX-101604PRX
E MOX PR Cabinet 1000X160...
MONOBLOCCO INOX 304L - PO...
Housing: AISI304L stainle...
Housing:1,5mm
1000
1609
414
795
271
765
1220
885
1480
350
120.5200
IP66
NEMA 12
IK10
CE - Ex- TUV - RINA - cU...
Involucro simmetrico comp...
1
Pallet + ETA azure cardbo...
135.5200
EMOX-101804PRX
EMOX-101804PRX
E MOX PR Cabinet 1000X180...
MONOBLOCCO INOX 304L - PO...
Housing: AISI304L stainle...
Housing:1,5mm
1000
1809
414
795
271
765
220
885
1680
350
131.0800
IP66
NEMA 12
IK10
CE - Ex- TUV - RINA - cU...
Involucro simmetrico comp...
1
Pallet + ETA azure cardbo...
146.0800
EMOX-101805PRX
EMOX-101805PRX
E MOX PR Cabinet 1000X180...
MONOBLOCCO INOX 304L - PO...
Housing: AISI304L stainle...
Housing:1,5mm
1000
1809
514
795
371
765
320
885
1680
450
138.1200
IP66
NEMA 12
IK10
CE - Ex- TUV - RINA - cU...
Involucro simmetrico comp...
1
Pallet + ETA azure cardbo...
153.1200
EMOX-102004PRX
EMOX-102004PRX
E MOX PR Cabinet 1000X200...
MONOBLOCCO INOX 304L - PO...
Housing: AISI304L stainle...
Housing:1,5mm
1000
2009
414
795
271
765
220
885
1880
350
146.1500
IP66
NEMA 12
IK10
CE - Ex- TUV - RINA - cU...
Involucro simmetrico comp...
1
Pallet + ETA azure cardbo...
161.1500
EMOX-102005PRX
EMOX-102005PRX
E MOX PR Cabinet 1000X200...
MONOBLOCCO INOX 304L - PO...
Housing: AISI304L stainle...
Housing:1,5mm
1000
2009
514
795
371
765
320
885
1880
450
156.5600
IP66
NEMA 12
IK10
CE - Ex- TUV - RINA - cU...
Involucro simmetrico comp...
1
Pallet + ETA azure cardbo...
171.5600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表