您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DYSD - 缓冲器
Festo
产品
气驱动器
液压缓冲器
DYSD
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/cushio/dysd/dysd_asmtab.prj},{NB=8161527 DYSD-Q11-12-12-Y1F-S-Y14_(12high)},{TNR=8161527},{TYP=DYSD-Q11-12-12-Y1F-S-Y14},{LODLEVEL=high},{HUBST=12.000},{HUBSTMAX=12.000},{D1=M16x1},{D2=6.0},{D3=14.2},{D4=14.5},{L1=89.0},{L2=76.0},{L3=6.5},{L4=14},{B=5.0},{B1=9.0},{SW1=19},{SW2=5.0},{PPATH=assemblies/dysd_asmtpl.prj},{CNSMASSEXACT=0.095},{GTIN=4052568597351}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L4
[mm]
B
[mm]
B1
[mm]
SW1
[mm]
SW2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8161520 DYSD-Q11-5-5-Y1F-...
8161520
DYSD-Q11-5-5-Y1F-L-Y9
M8x1
2.5
0.0
6.7
43.0
34.0
0
3.0
5.5
10
2.5
0.010
4052568596880
8161521 DYSD-Q11-7-5-Y1F-...
8161521
DYSD-Q11-7-5-Y1F-L-Y9
M10x1
3.0
0.0
8.6
49.1
38.1
0
3.5
5.8
13
3.0
0.020
4052568596897
8161522 DYSD-Q11-7-5-Y1F-...
8161522
DYSD-Q11-7-5-Y1F-Y14
M10x1
3.0
0.0
8.6
49.1
38.1
0
3.5
5.8
13
3.0
0.020
4052568597306
8161523 DYSD-Q11-8-8-Y1F-...
8161523
DYSD-Q11-8-8-Y1F-L-Y9
M12x1
4.0
10.0
10.4
65.4
52.4
11
4.0
6.7
15
4.0
0.040
4052568597313
8161524 DYSD-Q11-8-8-Y1F-...
8161524
DYSD-Q11-8-8-Y1F-S-Y14
M12x1
4.0
10.0
10.4
65.4
52.4
11
4.0
6.7
15
4.0
0.040
4052568597320
8161525 DYSD-Q11-12-12-Y1...
8161525
DYSD-Q11-12-12-Y1F-Y9
M16x1
6.0
14.2
14.5
89.0
76.0
14
5.0
9.0
19
5.0
0.095
4052568597337
8161526 DYSD-Q11-12-12-Y1...
8161526
DYSD-Q11-12-12-Y1F-L-Y10
M16x1
6.0
14.2
14.5
89.0
76.0
14
5.0
9.0
19
5.0
0.095
4052568597344
8161527 DYSD-Q11-12-12-Y1...
8161527
DYSD-Q11-12-12-Y1F-S-Y14
M16x1
6.0
14.2
14.5
89.0
76.0
14
5.0
9.0
19
5.0
0.095
4052568597351
8161528 DYSD-Q11-16-15-Y1...
8161528
DYSD-Q11-16-15-Y1F-Y9
M22x1.5
8.0
19.4
19.6
111.8
94.8
18
6.0
11.0
27
5.0
0.220
4052568597368
8161529 DYSD-Q11-16-15-Y1...
8161529
DYSD-Q11-16-15-Y1F-S-Y14
M22x1.5
8.0
19.4
19.6
111.8
94.8
18
6.0
11.0
27
5.0
0.220
4052568597375
8161530 DYSD-Q11-20-16-Y1...
8161530
DYSD-Q11-20-16-Y1F-Y9
M26x1.5
10.0
23.6
23.8
137.5
116.5
23
8.0
13.5
32
6.0
0.385
4052568597382
8161531 DYSD-Q11-20-16-Y1...
8161531
DYSD-Q11-20-16-Y1F-L-Y10
M26x1.5
10.0
23.6
23.8
137.5
116.5
23
8.0
13.5
32
6.0
0.385
4052568597399
8161532 DYSD-Q11-20-16-Y1...
8161532
DYSD-Q11-20-16-Y1F-S-Y14
M26x1.5
10.0
23.6
23.8
137.5
116.5
23
8.0
13.5
32
6.0
0.385
4052568597405
8161533 DYSD-Q11-25-24-Y1...
8161533
DYSD-Q11-25-24-Y1F-Y9
M30x1.5
12.0
27.5
27.8
174.5
146.5
25
10.0
14.9
36
8.0
0.635
4052568597412
8161534 DYSD-Q11-25-24-Y1...
8161534
DYSD-Q11-25-24-Y1F-L-Y10
M30x1.5
12.0
27.5
27.8
174.5
146.5
25
10.0
14.9
36
8.0
0.635
4052568597429
8161535 DYSD-Q11-32-25-Y1...
8161535
DYSD-Q11-32-25-Y1F-S-Y9
M37x1.5
15.0
34.4
34.8
177.0
149.0
25
12.0
17.5
46
8.0
1.050
4052568597436
8161536 DYSD-Q11-32-25-Y1...
8161536
DYSD-Q11-32-25-Y1F-L-Y10
M37x1.5
15.0
34.4
34.8
177.0
149.0
25
12.0
17.5
46
8.0
1.050
4052568597443
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表