您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
DVB.6 - Vibration damping elements
Elesa
GENERAL CATALOGUE
Machine elements
Joints vibration-damping elements
DVB.6 - DVB.7
Powered by
CAD模型選擇
{elesa/general_catalogue/09/3_joints_vibration_damping_elements/dvb_6_dvb_7/dvb_6.prj},{NB=Vibration damping elements DVB.6-38-35-M10-40-70},{CODE=432454},{DESCRIPTION=DVB.6-38-35-M10-40-70},{DIM01=38},{DIM02=35},{DIM03=M10},{DIM03X=10.000},{DIM04=30},{DIM05=40},{DIM06=1432},{DIM07=8.75},{DIM08=164},{WEIGHT=169}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
Ø d G7
[mm]
DIM04
d1
[mm]
DIM05
l
[mm]
DIM06
Max. load
[N]
DIM07
Max. deflection
[mm]
DIM08
Stiffness
[N/mm]
WEIGHT
Weight
[g]
Vibration damping element...
432201
DVB.6-20-17-M5-6-40
20
17
M5
10
6
358
4.25
84
10
Vibration damping element...
432001
DVB.6-20-17-M5-6-55
20
17
M5
10
6
407
4.25
96
10
Vibration damping element...
432401
DVB.6-20-17-M5-6-70
20
17
M5
10
6
468
4.25
110
10
Vibration damping element...
432202
DVB.6-20-17-M5-10-40
20
17
M5
10
10
358
4.25
84
12
Vibration damping element...
432002
DVB.6-20-17-M5-10-55
20
17
M5
10
10
407
4.25
96
12
Vibration damping element...
432402
DVB.6-20-17-M5-10-70
20
17
M5
10
10
468
4.25
110
12
Vibration damping element...
432203
DVB.6-20-17-M5-20-40
20
17
M5
10
20
358
4.25
84
13
Vibration damping element...
432003
DVB.6-20-17-M5-20-55
20
17
M5
10
20
407
4.25
96
13
Vibration damping element...
432403
DVB.6-20-17-M5-20-70
20
17
M5
10
20
468
4.25
110
13
Vibration damping element...
432211
DVB.6-20-17-M6-12-40
20
17
M6
10
12
358
4.25
84
16
Vibration damping element...
432011
DVB.6-20-17-M6-12-55
20
17
M6
10
12
407
4.25
96
16
Vibration damping element...
432411
DVB.6-20-17-M6-12-70
20
17
M6
10
12
468
4.25
110
16
Vibration damping element...
432212
DVB.6-20-17-M6-18-40
20
17
M6
10
18
358
4.25
84
17
Vibration damping element...
432012
DVB.6-20-17-M6-18-55
20
17
M6
10
18
407
4.25
96
17
Vibration damping element...
432412
DVB.6-20-17-M6-18-70
20
17
M6
10
18
468
4.25
110
17
Vibration damping element...
432213
DVB.6-20-17-M6-25-40
20
17
M6
10
25
358
4.25
84
21
Vibration damping element...
432013
DVB.6-20-17-M6-25-55
20
17
M6
10
25
407
4.25
96
21
Vibration damping element...
432413
DVB.6-20-17-M6-25-70
20
17
M6
10
25
468
4.25
110
21
Vibration damping element...
432221
DVB.6-25-17-M6-8-40
25
17
M6
19
8
358
4.25
84
26
Vibration damping element...
432021
DVB.6-25-17-M6-8-55
25
17
M6
19
8
407
4.25
96
26
Vibration damping element...
432421
DVB.6-25-17-M6-8-70
25
17
M6
19
8
468
4.25
110
26
Vibration damping element...
432222
DVB.6-25-17-M6-12-40
25
17
M6
19
12
358
4.25
84
29
Vibration damping element...
432022
DVB.6-25-17-M6-12-55
25
17
M6
19
12
407
4.25
96
29
Vibration damping element...
432422
DVB.6-25-17-M6-12-70
25
17
M6
19
12
468
4.25
110
29
Vibration damping element...
432223
DVB.6-25-17-M6-18-40
25
17
M6
19
18
358
4.25
84
34
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表