您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DVA 5 - 振动阻尼元件
Elesa+Ganter
Vibration mounts
DVA
Powered by
CAD模型選擇
{elesa_ganter/vibration_mounts/dva/dva_5.prj},{NB=Vibration-damping elements DVA.5-60-50-M10-555},{PARTNUMBER=413193},{DESCRIPTION=DVA.5-60-50-M10-55},{DIM01=60},{DIM02=50},{DIM03=M10},{DIM04=10},{WEIGHT=205},{D=10},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
d
ⁿ/ₐ
DIM04
h
[mm]
WEIGHT
重量
[g]
Vibration-damping element...
415691
DVA.5-8-8-M3-40
8
8
M3
3
1
Vibration-damping element...
413029
DVA.5-8-8-M3-55
8
8
M3
3
1
Vibration-damping element...
418391
DVA.5-8-8-M3-70
8
8
M3
3
1
Vibration-damping element...
415693
DVA.5-8-13-M3-40
8
13
M3
3
2
Vibration-damping element...
413030
DVA.5-8-13-M3-55
8
13
M3
3
2
Vibration-damping element...
418393
DVA.5-8-13-M3-70
8
13
M3
3
2
Vibration-damping element...
415701
DVA.5-10-10-M4-40
10
10
M4
4
2
Vibration-damping element...
413031
DVA.5-10-10-M4-55
10
10
M4
4
2
Vibration-damping element...
418401
DVA.5-10-10-M4-70
10
10
M4
4
2
Vibration-damping element...
415703
DVA.5-10-15-M4-40
10
15
M4
4
2
Vibration-damping element...
413033
DVA.5-10-15-M4-55
10
15
M4
4
2
Vibration-damping element...
418403
DVA.5-10-15-M4-70
10
15
M4
4
2
Vibration-damping element...
415711
DVA.5-15-15-M4-40
15
15
M4
4
5
Vibration-damping element...
413041
DVA.5-15-15-M4-55
15
15
M4
4
5
Vibration-damping element...
418411
DVA.5-15-15-M4-70
15
15
M4
4
5
Vibration-damping element...
415721
DVA.5-15-20-M4-40
15
20
M4
4
6
Vibration-damping element...
413051
DVA.5-15-20-M4-55
15
20
M4
4
6
Vibration-damping element...
418421
DVA.5-15-20-M4-70
15
20
M4
4
6
Vibration-damping element...
415731
DVA.5-20-15-M6-40
20
15
M6
6
10
Vibration-damping element...
413061
DVA.5-20-15-M6-55
20
15
M6
6
10
Vibration-damping element...
418431
DVA.5-20-15-M6-70
20
15
M6
6
10
Vibration-damping element...
415741
DVA.5-20-20-M6-40
20
20
M6
6
11
Vibration-damping element...
413071
DVA.5-20-20-M6-55
20
20
M6
6
11
Vibration-damping element...
418441
DVA.5-20-20-M6-70
20
20
M6
6
11
Vibration-damping element...
415751
DVA.5-20-25-M6-40
20
25
M6
6
13
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DVA 4 - 振动阻尼元件
Elesa+Ganter
28.03.2024
GN 6335.4 - Hand knobs, Type SG, Cast iron, with threaded stud steel
Elesa+Ganter
28.03.2024
DVA 5 - Vibration damping elements
Elesa
11.06.2024
LW.A - Vibration-damping levelling elements
Elesa+Ganter
28.03.2024
DVA 2 - 振动阻尼元件
Elesa+Ganter
28.03.2024
DVA 4 - Vibration damping elements
Elesa
11.06.2024
DVA 3 - 振动阻尼元件
Elesa+Ganter
28.03.2024
DVB.7 - 振动阻尼元件
Elesa+Ganter
28.03.2024
DVA 1 - 振动阻尼元件
Elesa+Ganter
28.03.2024
GN 6335.4 - Hand knobs, Type ST, Technopolymer (Polyamide PA), Plastic, wit...
Ganter
12.04.2024
GFL - Lobe threaded nut
Elesa+Ganter
28.03.2024
GN 351 - Rubber buffers, Type ES, with female thread / threaded stud
Ganter
12.04.2024
ZTQ, ZTQM - 锥度垫圈
Misumi
03.06.2021
DVA.3 - Vibration-damping elements
Elesa
11.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表