Drainer system, silver, draining rack - Drainer system, silver, draining rack
Hettich
Cabinet interiors
Fitting systems for kitchens
Wall unit interior
Dish drainer system
Powered by
CAD模型選擇
{hettich/cabinet_interiors/kitchens/wall_unit_interior/drainer_system/drainer_sys_tab.prj},{NB=9132534},{ARTICLENO=9132534},{CW=600.000},{ICW=568.000},{A=565.000},{N=20.000},{B=531.000},{C=17.000},{PPATH=drainer_sys_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
CW
Cabinet Width
[mm]
ICW
Inside Carcase Width
[mm]
A
[mm]
N
Number of Wire
[mm]
B
[mm]
C
Connection point distance
[mm]
9132533
9132533
500.000
468.000
465.000
15.000
407.000
29.000
9132534
9132534
600.000
568.000
565.000
20.000
531.000
17.000
9132535
9132535
800.000
768.000
765.000
27.000
690.000
37.500
9132536
9132536
900.000
868.000
865.000
31.000
800.000
32.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表