DP - Shutter Disc
CATTINAIR
Standardised Pipes
A Series
A Series - Accessories
Powered by
CAD模型選擇
{cattinair/standardised_pipes/a_series/a_series_accessories/dp.prj},{NB=350DP},{D=350},{T=2.0},{L=368},{DD3=701},{DO=9},{LO=24},{REF=001888},{KG=1.67}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
Diameter
[mm]
T
Thickness
[mm]
L
Real diameter
[mm]
DD3
Oblong diameter
[mm]
DO
Oblong diameter
[mm]
LO
Oblong number
ⁿ/ₐ
REF
Numéro article
ⁿ/ₐ
KG
Weight
[kg]
80DP-000960
80
1.5
95
701
9
24
000960
0.08
100DP-000961
100
1.5
115
701
9
24
000961
0.12
120DP-000962
120
1.5
135
701
9
24
000962
0.17
140DP-000963
140
1.5
159
701
9
24
000963
0.23
160DP-000964
160
1.5
179
701
9
24
000964
0.30
180DP-000965
180
1.5
198
701
9
24
000965
0.36
200DP-000966
200
1.5
218
701
9
24
000966
0.44
220DP-000967
220
1.5
238
701
9
24
000967
0.52
240DP-000968
240
1.5
258
701
9
24
000968
0.62
260DP-000969
260
1.5
278
701
9
24
000969
0.71
280DP-000970
280
1.5
298
701
9
24
000970
0.82
300DP-000971
300
1.5
318
701
9
24
000971
0.94
325DP-001887
325
2.0
343
701
9
24
001887
1.45
350DP-001888
350
2.0
368
701
9
24
001888
1.67
375DP-001889
375
2.0
393
701
9
24
001889
1.90
400DP-001890
400
2.0
422
701
9
24
001890
2.20
425DP-001891
425
2.0
447
701
9
24
001891
2.46
450DP-001892
450
2.0
472
701
9
24
001892
2.75
500DP-001893
500
2.0
522
701
9
24
001893
3.36
550DP-001894
550
2.0
572
701
9
24
001894
4.03
600DP-001895
600
2.0
622
701
9
24
001895
4.77
650DP-001896
650
2.0
730
701
9
24
001896
6.57
700DP-001897
700
2.0
780
751
9
24
001897
7.50
750DP-001898
750
2.0
830
801
9
24
001898
8.50
800DP-001899
800
2.0
880
851
9
24
001899
6.55
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表