您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 492 - Double tube linear actuators, double slider, Type L1 Left hand thread, shaft journal at one end
Elesa+Ganter
Linear motion components
GN 492
Powered by
CAD模型選擇
{elesa_ganter/linear_motion_components/gn492/gn_492_l1_asmtab.prj},{NB=Doppelrohr-Lineareinheit GN 492-40-100-L1-SCR (0)},{PARTNUMBER=GN 492-40-100-L1-SCR},{D1=40},{L1=100},{MHUB=2500},{GSNDM=20.000},{GSP=4.000},{B=60},{D2=12},{D3NDM=8},{D4NDM=8},{D5=8.5},{D6X=13.5},{SDIN912NDM=6},{D7X=13.5},{D7NDM=8},{D8NDM=8},{H1=60},{H2=76},{H3=3},{H4=31.5},{H5=1.05},{H6=13},{L3=180},{L4=17},{L5=180},{M2=160},{M3X=132},{M4=39},{M5X=38},{M6=39},{M7=62},{M8X=12.5},{M9=12.0},{M10=160},{M11=120},{S=13},{WEIGHT=0.0000},{SL=100, 150, 200, 300},{GS=TR20x4},{D3=M8},{D4=M8},{D6=13.5},{SDIN912=M6},{D7=13.5},{D7DIN912=M8},{D8=M8},{M3=132},{M5=38},{M8=12.5},{PDIN6885=A4x4x12},{AW=GN 491.1},{SA=GN953/GN9053},{HR=GN 924.40},{CTN=84879059},{ROHS=YES},{FORM=L1},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
L1
Stroke
[mm]
MHUB
max. travel
[mm]
GS
Shaft thread
ⁿ/ₐ
B
[mm]
D2
[mm]
D3
Thread
ⁿ/ₐ
D4
Thread
ⁿ/ₐ
D5
[mm]
D6
[mm]
SDIN912
for screw DIN 912
ⁿ/ₐ
D7
[mm]
D7DIN912
for screw DIN 912
ⁿ/ₐ
D8
Thread
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
L2
Overall length
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
M4
[mm]
M5
[mm]
M6
[mm]
M7
[mm]
M8
[mm]
M9
[mm]
M10
[mm]
M11
[mm]
S
Hexagon
[mm]
PDIN6885
Key DIN 6885
ⁿ/ₐ
AW
Adapter shaft
ⁿ/ₐ
SA
Position indicator
ⁿ/ₐ
HR
Handwheel
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Double tube linear actuat...
GN 492-18-100-L1-SCR
18
100
400
TR10x3
28
6
-
M5
5.3
-
-
-
-
M5
28
37
1
14.5
0.75
8
237
81
16
81
209
68
-
20
-
20
18
-
4.5
68
52
8
A2x2x12
GN 491.1
GN955/-
GN 923.18
0.0000
84879059
YES
Double tube linear actuat...
GN 492-18-150-L1-SCR
18
150
400
TR10x3
28
6
-
M5
5.3
-
-
-
-
M5
28
37
1
14.5
0.75
8
287
81
16
81
259
68
-
20
-
20
18
-
4.5
68
52
8
A2x2x12
GN 491.1
GN955/-
GN 923.18
0.0000
84879059
YES
Double tube linear actuat...
GN 492-18-200-L1-SCR
18
200
400
TR10x3
28
6
-
M5
5.3
-
-
-
-
M5
28
37
1
14.5
0.75
8
337
81
16
81
309
68
-
20
-
20
18
-
4.5
68
52
8
A2x2x12
GN 491.1
GN955/-
GN 923.18
0.0000
84879059
YES
Double tube linear actuat...
GN 492-18-300-L1-SCR
18
300
400
TR10x3
28
6
-
M5
5.3
-
-
-
-
M5
28
37
1
14.5
0.75
8
437
81
16
81
409
68
-
20
-
20
18
-
4.5
68
52
8
A2x2x12
GN 491.1
GN955/-
GN 923.18
0.0000
84879059
YES
Double tube linear actuat...
GN 492-30-100-L1-SCR
30
100
1500
TR14x4
50
8
M6
M6
6.5
10
M5
11
M6
M6
52
64
2
27.0
0.85
10
330
130
16
130
280
114
92
30
35
30
42
9.5
12.0
114
80
10
A2x2x12
GN 491.1
GN954/GN9054
GN 923.30
4.1700
84879059
YES
Double tube linear actuat...
GN 492-30-150-L1-SCR
30
150
1500
TR14x4
50
8
M6
M6
6.5
10
M5
11
M6
M6
52
64
2
27.0
0.85
10
380
130
16
130
330
114
92
30
35
30
42
9.5
12.0
114
80
10
A2x2x12
GN 491.1
GN954/GN9054
GN 923.30
0.0000
84879059
YES
Double tube linear actuat...
GN 492-30-200-L1-SCR
30
200
1500
TR14x4
50
8
M6
M6
6.5
10
M5
11
M6
M6
52
64
2
27.0
0.85
10
430
130
16
130
380
114
92
30
35
30
42
9.5
12.0
114
80
10
A2x2x12
GN 491.1
GN954/GN9054
GN 923.30
4.9600
84879059
YES
Double tube linear actuat...
GN 492-30-300-L1-SCR
30
300
1500
TR14x4
50
8
M6
M6
6.5
10
M5
11
M6
M6
52
64
2
27.0
0.85
10
530
130
16
130
480
114
92
30
35
30
42
9.5
12.0
114
80
10
A2x2x12
GN 491.1
GN954/GN9054
GN 923.30
5.3800
84879059
YES
Double tube linear actuat...
GN 492-40-100-L1-SCR
40
100
2500
TR20x4
60
12
M8
M8
8.5
13.5
M6
13.5
M8
M8
60
76
3
31.5
1.05
13
400
180
17
180
340
160
132
39
38
39
62
12.5
12.0
160
120
13
A4x4x12
GN 491.1
GN953/GN9053
GN 924.40
0.0000
84879059
YES
Double tube linear actuat...
GN 492-40-150-L1-SCR
40
150
2500
TR20x4
60
12
M8
M8
8.5
13.5
M6
13.5
M8
M8
60
76
3
31.5
1.05
13
450
180
17
180
390
160
132
39
38
39
62
12.5
12.0
160
120
13
A4x4x12
GN 491.1
GN953/GN9053
GN 924.40
0.0000
84879059
YES
Double tube linear actuat...
GN 492-40-200-L1-SCR
40
200
2500
TR20x4
60
12
M8
M8
8.5
13.5
M6
13.5
M8
M8
60
76
3
31.5
1.05
13
500
180
17
180
440
160
132
39
38
39
62
12.5
12.0
160
120
13
A4x4x12
GN 491.1
GN953/GN9053
GN 924.40
0.0000
84879059
YES
Double tube linear actuat...
GN 492-40-300-L1-SCR
40
300
2500
TR20x4
60
12
M8
M8
8.5
13.5
M6
13.5
M8
M8
60
76
3
31.5
1.05
13
600
180
17
180
540
160
132
39
38
39
62
12.5
12.0
160
120
13
A4x4x12
GN 491.1
GN953/GN9053
GN 924.40
0.0000
84879059
YES
Double tube linear actuat...
GN 492-50-100-L1-SCR
50
100
2630
TR20x4
72
12
M10
M8
8.5
15
M8
15
M8
M8
72
92
4
38.0
1.20
16
450
206
18
206
378
184
150
46
50
46
62
13
15.0
184
134
13
A4x4x12
GN 491.1
GN953/GN9053
GN 924.50
0.0000
84879059
YES
Double tube linear actuat...
GN 492-50-150-L1-SCR
50
150
2630
TR20x4
72
12
M10
M8
8.5
15
M8
15
M8
M8
72
92
4
38.0
1.20
16
500
206
18
206
428
184
150
46
50
46
62
13
15.0
184
134
13
A4x4x12
GN 491.1
GN953/GN9053
GN 924.50
0.0000
84879059
YES
Double tube linear actuat...
GN 492-50-200-L1-SCR
50
200
2630
TR20x4
72
12
M10
M8
8.5
15
M8
15
M8
M8
72
92
4
38.0
1.20
16
550
206
18
206
478
184
150
46
50
46
62
13
15.0
184
134
13
A4x4x12
GN 491.1
GN953/GN9053
GN 924.50
0.0000
84879059
YES
Double tube linear actuat...
GN 492-50-300-L1-SCR
50
300
2630
TR20x4
72
12
M10
M8
8.5
15
M8
15
M8
M8
72
92
4
38.0
1.20
16
650
206
18
206
578
184
150
46
50
46
62
13
15.0
184
134
13
A4x4x12
GN 491.1
GN953/GN9053
GN 924.50
0.0000
84879059
YES
Double tube linear actuat...
GN 492-60-400-L1-SCR
60
400
2580
TR25x5
80
14
M10
M10
10.5
13.5
M8
16.5
M10
M10
86
106
4
45.0
1.35
16
800
240
19
240
720
216
185
55
60
55
74
14
16.5
216
160
17
A5x5x16
GN 491.1
GN953/GN9053
GN 924.60
20.0000
84879059
YES
Double tube linear actuat...
GN 492-60-500-L1-SCR
60
500
2580
TR25x5
80
14
M10
M10
10.5
13.5
M8
16.5
M10
M10
86
106
4
45.0
1.35
16
900
240
19
240
820
216
185
55
60
55
74
14
16.5
216
160
17
A5x5x16
GN 491.1
GN953/GN9053
GN 924.60
0.0000
84879059
YES
Double tube linear actuat...
GN 492-60-600-L1-SCR
60
600
2580
TR25x5
80
14
M10
M10
10.5
13.5
M8
16.5
M10
M10
86
106
4
45.0
1.35
16
1000
240
19
240
920
216
185
55
60
55
74
14
16.5
216
160
17
A5x5x16
GN 491.1
GN953/GN9053
GN 924.60
0.0000
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表