您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
DIN 808 - Universal joints with needle bearing, Type DW, double, with keyway
Berger Tools
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Universal joints
DIN808
DIN808 DW
DIN808 DW K
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_6/kreuzgelenke/din808/din808_dw/din808_dw_k/din_808_dw_ass.prj},{NB=Kreuzgelenke mit Nadellager DIN808-36-K18-114-DW},{ARTNR=DIN808-36-K18-114-DW},{PARTNUMBER=DIN 808-36-K18-114-DW},{NORMNR=DIN 808},{PPATH=din_808_dw8.prj},{WKL=0},{WKL2=0},{WKR=0},{WKR2=0},{D1=36},{D2=K18},{S=18},{L2=114},{L3=37.0},{L4=40},{T=17},{R=6},{R2=7},{WEIGHT=0.5580},{CTN=84831050},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Diameter
[mm]
D2
Bore
ⁿ/ₐ
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
T
Deep
[min]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Kreuzgelenke mit Nadellag...
DIN808-22-K10-74-DW
22
K10
74
24.0
26
12
0.1410
84831050
YES
Kreuzgelenke mit Nadellag...
DIN808-22-K12-88-DW
22
K12
88
31.0
26
18
0.1630
84831050
YES
Kreuzgelenke mit Nadellag...
DIN808-25-K12-86-DW
25
K12
86
28.0
30
13
0.2120
84831050
YES
Kreuzgelenke mit Nadellag...
DIN808-25-K16-104-DW
25
K16
104
37.0
30
21
0.2310
84831050
YES
Kreuzgelenke mit Nadellag...
DIN808-28-K14-96-DW
28
K14
96
30.0
36
13
0.2800
84831050
YES
Kreuzgelenke mit Nadellag...
DIN808-32-K16-105-DW
32
K16
105
34.0
37
16
0.4170
84831050
YES
Kreuzgelenke mit Nadellag...
DIN808-32-K20-124-DW
32
K20
124
43.0
38
24
0.4530
84831050
YES
Kreuzgelenke mit Nadellag...
DIN808-36-K18-114-DW
36
K18
114
37.0
40
17
0.5580
84831050
YES
Kreuzgelenke mit Nadellag...
DIN808-42-K20-128-DW
42
K20
128
41.0
46
18
0.8890
84831050
YES
Kreuzgelenke mit Nadellag...
DIN808-42-K25-156-DW
42
K25
156
54.0
48
31
1.0060
84831050
YES
Kreuzgelenke mit Nadellag...
DIN808-45-K22-145-DW
45
K22
145
47.5
50
22
1.1170
84831050
YES
Kreuzgelenke mit Nadellag...
DIN808-50-K25-163-DW
50
K25
163
54.0
55
26
1.5900
84831050
YES
Kreuzgelenke mit Nadellag...
DIN808-50-K30-188-DW
50
K30
188
66.0
56
38
1.7140
84831050
YES
Kreuzgelenke mit Nadellag...
DIN808-58-K30-190-DW
58
K30
190
61.0
68
29
2.5130
84831050
YES
Kreuzgelenke mit Nadellag...
DIN808-58-K32-198-DW
58
K32
198
65.0
68
33
2.5410
84831050
YES
Kreuzgelenke mit Nadellag...
DIN808-70-K35-212-DW
70
K35
212
70.0
72
35
2.0420
84831050
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表