目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
DIN 6319 NI - Edelstahl-Kegelpfanne, Form D, Kegelpfanne mit d4 = d3
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Washers
DIN6319
DIN6319 NI
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/scheiben/din6319/din6319_ni/din6319_d_n.prj},{NB=Edelstahl-Kegelscheibe DIN6319-19-D-NI},{ARTNR=DIN6319-19-D-NI},{PARTNUMBER=DIN 6319-19-D-NI},{NORMNR=DIN 6319},{V=1},{D1=19},{D2X=19.0},{D3=30},{D5=26.0},{D6=M16},{H3=6.2},{H5=9.6},{US=47},{WERKSTOFX= 'NI', 'Edelstahl,nichtrostend, 1.4305', 'A4', 'Edelstahl,nichtrostend, 1.4401'},{WERKSTOFFVIS=Edelstahl,nichtrostend, 1.4305},{WEIGHT=0.0180},{CTN=73182200},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
ⁿ/ₐ
D1
H13
[mm]
D3
[mm]
D5
[mm]
D6
Screw
ⁿ/ₐ
H3
[mm]
H5
≈
[mm]
US
max. Übertragbare statische Schraubenkraft
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Kegelscheibe DI...
DIN6319-7,1-D-NI
7,1
12
11.0
M6
2.8
4.2
6
0.0038
73182200
YES
Edelstahl-Kegelscheibe DI...
DIN6319-9,6-D-NI
9,6
17
14.5
M8
3.5
5.6
10
0.0040
73182200
YES
Edelstahl-Kegelscheibe DI...
DIN6319-12-D-NI
12
21
18.5
M10
4.2
6.5
17
0.0020
73182200
YES
Edelstahl-Kegelscheibe DI...
DIN6319-14,2-D-NI
14,2
24
20.0
M12
5.0
8.0
25
0.0100
73182200
YES
Edelstahl-Kegelscheibe DI...
DIN6319-16,5-D-NI
16,5
28
24.8
M14
5.6
8.5
34
0.0150
73182200
YES
Edelstahl-Kegelscheibe DI...
DIN6319-19-D-NI
19
30
26.0
M16
6.2
9.6
47
0.0180
73182200
YES
Edelstahl-Kegelscheibe DI...
DIN6319-23,2-D-NI
23,2
36
31.0
M20
7.5
11.7
73
0.0330
73182200
YES
Edelstahl-Kegelscheibe DI...
DIN6319-28-D-NI
28
44
37.0
M24
9.5
15.2
105
0.0610
73182200
YES
Edelstahl-Kegelscheibe DI...
DIN6319-35-D-NI
35
56
49.0
M30
12.0
19.2
168
0.1100
73182200
YES
Edelstahl-Kegelscheibe DI...
DIN6319-42-D-NI
42
68
60.0
M36
15.0
23.5
245
0.2300
73182200
YES
Edelstahl-Kegelscheibe DI...
DIN6319-49-D-NI
49
78
70.0
M42
18.0
29.0
336
0.3600
73182200
YES
Edelstahl-Kegelscheibe DI...
DIN6319-56-D-NI
56
92
82.0
M48
22.0
35.5
441
0.6400
73182200
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表