您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
lietuvių
Nederlands
polski
中文
English (United States)
QA認證資訊
目錄: MÄDLER
Created: 06.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN6303-RAENDELMU - Knurled Nuts DIN 6303, Steel and Stainless Steel
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Knurled Nuts and Knurled Thumb Screws
Powered by
CAD模型選擇
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/raendelmuttern_und_schrauben/raendelmu_din6303.prj},{NB=65371200},{ARTNR=65371200},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Stahl, Festigkeitsklasse 5, brüniert},{D1=M12},{D2=40},{D3=32},{D4=34},{H=24},{K=16},{T=10},{GEW=132},{DD1=12},{CTN=73181900},{AZ=250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
D3
d3
[mm]
D4
d4
[mm]
H
h
[mm]
K
k
[mm]
T
t
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
65370500
65370500
Steel, black oxide finish
Steel, tensile strength 5...
M5
20
14
15
12
8
5
15
73181900
65370600
65370600
Steel, black oxide finish
Steel, tensile strength 5...
M6
24
16
18
14
10
6
27
73181900
65370800
65370800
Steel, black oxide finish
Steel, tensile strength 5...
M8
30
20
24
17
12
7
40
73181900
65371000
65371000
Steel, black oxide finish
Steel, tensile strength 5...
M10
36
28
30
20
14
8
85
73181900
65371200
65371200
Steel, black oxide finish
Steel, tensile strength 5...
M12
40
32
34
24
16
10
132
73181900
65399705
65399705
Stainless steel
Stainless steel 1.4305 (A...
M5
20
14
15
12
8
5
15
73181900
65399706
65399706
Stainless steel
Stainless steel 1.4305 (A...
M6
24
16
18
14
10
6
27
73181900
65399708
65399708
Stainless steel
Stainless steel 1.4305 (A...
M8
30
20
24
17
12
7
40
73181900
65399710
65399710
Stainless steel
Stainless steel 1.4305 (A...
M10
36
28
30
20
14
8
85
73181900
65399712
65399712
Stainless steel
Stainless steel 1.4305 (A...
M12
40
32
34
24
16
10
132
73181900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表