DIN-Signal Q064FR-3,0C1-2-CTI 400
HARTING
PCB connectors
DIN 41612
Type Q
Powered by
CAD模型選擇
{harting_qs/9/53/131/10363.prj},{NB=09722646804},{MANUID=09722646804},{AAF726=2},{AAP662=2},{AAT080=64},{AAZ327=2.540},{AAZ328=2.540},{AAZ332=3},{AAZ360=-55},{AAZ361=125},{BAB392=0},{QUANTITYMIN=20},{QUANTITYINT=20},{CTN=85366990},{PREVIEW=../../../_pool_/4b/88/f409722646801.tif__web.png},{DESCSHORT=Connectors, Female connector, Reflow soldering termination (THR), Rated current: 2 A, Contacts: 64, Angled}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAF726
rated current
[A]
AAP662
Number of rows
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAZ327
Grid dimensions 1
[mm]
AAZ328
Grid dimensions 2
[mm]
AAZ332
Pin length
[mm]
AAZ334
Type of PCB contacting
ⁿ/ₐ
AAZ359
Direction mating face
ⁿ/ₐ
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAZ363
Coating plug contact area
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAC818
Assembly
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09722646804
09722646804
Connectors, Female connec...
Connectors, Female connec...
DIN-Signal Q064FR-3,0C1-2...
09 72 264 6804
HARTING
42
Noble metal, Mating side,...
Other copper alloys
2
2
64
Connectors, Female connec...
DIN-Signal Q064FR-3,0C1-2...
2.540
2.540
3
THR connection
turned
-55
125
Noble metal, Mating side,...
0
V0
Thermoplast
With fixing flange
20
20
85366990
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN-Signal 2B032FS-13,0C1-2
HARTING
14.04.2022
DIN-Power D032MS-3,0C1-2-V2
HARTING
01.09.2021
DIN-Signal B064FS-4,5C1-2-clip
HARTING
01.09.2021
DIN-Signal B064MS-3,0C1-3
HARTING
01.09.2021
DIN-Signal C064FR-4,5C1-2 CTI 400
HARTING
01.09.2021
DIN-Signal Q064FS-3,0C1-2-clip
HARTING
01.09.2021
DIN-Power D032MS-3,0C1-1
HARTING
01.09.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表