Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN ISO 606-Z-RK-LAMBDA-ST - Double-Strand Roller Chains Lambda DIN ISO 606 (formerly DIN 8187), Self-Lubricating, Premium
MÄDLER
Drive Element
Roller Chains
Double-Strand Roller Chains
Double-Strand Roller Chains Lambda DIN ISO 606 (formerly DIN 8187), Self-Lubricating, Premium
Powered by
CAD모델 선택
{maedler/antriebselemente/rollenketten/zweifach-rollenketten/z-rk_lambda_diniso606/z-rk_lambda_iso606.prj},{NB=12677000L},{DINISONR=10 B-2},{ARTNR=12677000L},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Spezielle Ketten-Stähle, Buchsen aus Sintermetall},{HW=-},{BZ=Premium-Zweifach-Rollenkette Lambda nach DIN ISO 606 (ex DIN 8187), selbstschmierend},{PB1=15,875 x 9,65},{ZOLL=5/8 x 3/8},{P=15.875},{B1=9.65},{B2=12.65},{RD=10.16},{BD=5.08},{B5=35.7},{PT=16.59},{B7=4.1},{BK=44.5},{GEW=1.82},{S1=3.81},{H3=14.70},{TYP1=0},{TN=bo_z-rk_lambda_10_b2},{CTN=73151190},{PPATH=z-rk_lambda_iso606_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
DINISONR
DIN ISO-No.
ⁿ/ₐ
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
PB1
p x b1 min. - Pitch x Inner Width
[mm]
ZOLL
p x b1 min. - Pitch x Inner Width
[Zoll]
P
p - Pitch
[mm]
B1
b1 min. - Inner Width
[mm]
B2
b2 - Inner Width
[mm]
RD
d1 - Roller-Ø
[mm]
BD
d2 - Bolt-Ø
[mm]
B5
b5 - Width over pin
[mm]
PT
Pt - Transverse Pitch
[mm]
B7
b7 2) - Projection over Link - Maximum values at the connecting link
[mm]
BK
min. Breaking Load
[kN]
GEW
Weight
[kg/m]
CTN
Customs tariff number
ⁿ/ₐ
12177000L
06 B-2
12177000L
Steel
Special chain steels, bus...
With straight links plate...
Premium double roller cha...
9.525 x 5,72
3/8 x 7/32
9.525
5.72
8.32
6.35
3.27
22.4
10.24
3.3
17.0
0.78
73151190
12577000L
08 B-2
12577000L
Steel
Special chain steels, bus...
-
Premium double roller cha...
12,7 x 7,75
1/2 x 5/16
12.700
7.75
10.95
8.51
4.45
30.6
13.92
3.9
32.0
1.36
73151190
12677000L
10 B-2
12677000L
Steel
Special chain steels, bus...
-
Premium double roller cha...
15,875 x 9,65
5/8 x 3/8
15.875
9.65
12.65
10.16
5.08
35.7
16.59
4.1
44.5
1.82
73151190
12777000L
12 B-2
12777000L
Steel
Special chain steels, bus...
-
Premium double roller cha...
19,05 x 11,68
3/4 x 7/16
19.050
11.68
15.28
12.07
5.72
41.7
19.46
4.6
61.0
2.38
73151190
12877000L
16 B-2
12877000L
Steel
Special chain steels, bus...
-
Premium double roller cha...
25,4 x 17,02
1" x 17,02mm
25.400
17.02
25.02
15.88
8.28
67.1
31.88
5.4
128.0
5.40
73151190
12977000L
20 B-2
12977000L
Steel
Special chain steels, bus...
-
Premium double roller cha...
31,75 x 19.56
1 1/4 x 3/4
31.750
19.56
28.36
19.05
10.19
76.5
36.45
6.1
197.0
7.20
73151190
12977500L
24 B-2
12977500L
Steel
Special chain steels, bus...
-
Premium double roller cha...
38.1 x 25.4
1 1/4 x 1
38.100
25.40
37.40
25.40
14.63
101.6
48.36
6.6
335.0
13.50
73151190
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성