Nederlands
polski
中文
中文
QA認證資訊
目錄: MÄDLER
Created: 06.03.2023
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, french, polish, chinese
English as original or default language
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
包含零部件配置的图片
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN 976-1-A-8.8-RH-VZ - 螺纹杆公制DIN 976-1形式A(前DIN 975),材料8.8镀锌,长度1米和2米,右旋。
MÄDLER
驱动元件
螺母、螺栓和紧固件
公制螺纹连杆
Powered by
CAD模型選擇
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/gewindestangen_metrisch/gewst_din976-1_8-8.prj},{NB=65102400-M24x1000},{ARTNR=65102400},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Stahl 8.8 verzinkt},{AUSF=DIN 976-1, Form A, rechtsgängig},{G=M24},{P=3.00},{L=1000},{GEW=3.00},{GG=24},{CTN=73181548}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
ARTNR
产品编号
ⁿ/ₐ
MATK
材料简述
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
AUSF
版本
ⁿ/ₐ
G
螺紋
[mm]
P
坡度P
[mm]
L
长度L
[mm]
GEW
重量
[kg]
CTN
海关税则号
ⁿ/ₐ
65100400
65100400
钢, 镀锌
钢8.8镀锌
DIN 976-1,A型,右旋螺纹
M4
0.70
1000
0.08
73181548
65100500
65100500
钢, 镀锌
钢8.8镀锌
DIN 976-1,A型,右旋螺纹
M5
0.80
1000
0.12
73181548
65100600
65100600
钢, 镀锌
钢8.8镀锌
DIN 976-1,A型,右旋螺纹
M6
1.00
1000
0.18
73181548
65100800
65100800
钢, 镀锌
钢8.8镀锌
DIN 976-1,A型,右旋螺纹
M8
1.25
1000
0.32
73181548
65101000
65101000
钢, 镀锌
钢8.8镀锌
DIN 976-1,A型,右旋螺纹
M10
1.50
1000
0.50
73181548
65101200
65101200
钢, 镀锌
钢8.8镀锌
DIN 976-1,A型,右旋螺纹
M12
1.75
1000
0.73
73181548
65101600
65101600
钢, 镀锌
钢8.8镀锌
DIN 976-1,A型,右旋螺纹
M16
2.00
1000
1.33
73181548
65102000
65102000
钢, 镀锌
钢8.8镀锌
DIN 976-1,A型,右旋螺纹
M20
2.50
1000
2.08
73181548
65102400
65102400
钢, 镀锌
钢8.8镀锌
DIN 976-1,A型,右旋螺纹
M24
3.00
1000
3.00
73181548
65103000
65103000
钢, 镀锌
钢8.8镀锌
DIN 976-1,A型,右旋螺纹
M30
3.50
1000
4.74
73181548
65103600
65103600
钢, 镀锌
钢8.8镀锌
DIN 976-1,A型,右旋螺纹
M36
4.00
1000
6.89
73181548
65120800
65120800
钢, 镀锌
钢8.8镀锌
DIN 976-1,A型,右旋螺纹
M8
1.25
2000
0.64
73181548
65121000
65121000
钢, 镀锌
钢8.8镀锌
DIN 976-1,A型,右旋螺纹
M10
1.50
2000
1.00
73181548
65121200
65121200
钢, 镀锌
钢8.8镀锌
DIN 976-1,A型,右旋螺纹
M12
1.75
2000
1.46
73181548
65121600
65121600
钢, 镀锌
钢8.8镀锌
DIN 976-1,A型,右旋螺纹
M16
2.00
2000
2.66
73181548
65122000
65122000
钢, 镀锌
钢8.8镀锌
DIN 976-1,A型,右旋螺纹
M20
2.50
2000
4.16
73181548
65122400
65122400
钢, 镀锌
钢8.8镀锌
DIN 976-1,A型,右旋螺纹
M24
3.00
2000
6.00
73181548
65123000
65123000
钢, 镀锌
钢8.8镀锌
DIN 976-1,A型,右旋螺纹
M30
3.50
2000
9.49
73181548
65123600
65123600
钢, 镀锌
钢8.8镀锌
DIN 976-1,A型,右旋螺纹
M36
4.00
2000
13.78
73181548
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表